1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Ultra Small)

TERMINAL BLOCK

MWI Series (Ultra Small)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • c-UL
  • For Signal
  • Space-saving
  • Sensor
  • PLC
Part Number :
  • From :
    ฿ 1,240.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Optimal for installation in locations where space is limited
● Equipped with general purpose MIL20 core connector input
● Captive screw terminal block for easy mounting and wire connection

Product Description

[Specifications]·A 45 mm × 55 mm space saving connector terminal block

Specification Table

ModelNumber of Poles
MWI-M20-TB2020

Overview of Specifications


· Check the specifications of the connector array of each device on equipment side before ordering.
Material
Terminal BlockPBT (Polybutylene terephthalate)
CasePPE (Polyphenylene ether)
SubstrateGE4F (Glass Epoxy)
Specifications
Rated insulation voltage24 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 V DC megger)
Withstand Voltage2,000 V AC 60 Hz for 1 min (between grounds)
Terminal Block ScrewM3 × 6L (-in)
Tightening Torque0.5 to 0.8 N·m
Pitch Between Terminals7.62 mm
Terminal Block Conforming Wire1.25 mm2 / AWG 16 or less
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45% to 85%
ULE184879
Conforming Crimp Terminal
1.25-3
F1.25.-3
 
Connection Information
ModelNumber of PolesMounting Connector (Hirose) MaleRecommended harnessWeight (g)
MWI-M20-TB2020HIF3BA-20PA-2.54DSA71HIFS Series111
Part Number
MWI-M20-TB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,240.08

TERMINAL BLOCK 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Connector MIL connector Terminal Block Screw M3 Number of connector cores(Pole) 20
Mounting Method With DIN rail Pitch Between Terminals(mm) 7.62 Supported equipment PLC
Supported equipment manufacturer Mitsubishi Electric / Omron Representative Standard CUL Dimension vertical(mm) 47
Dimension width(mm) 55 Dimension depth(mm) 50 Supported crimp terminal Y Terminal / Round Terminal
Number of terminal block electrodes(Pole) 20 Terminal block screw type Spring Up

Please check the type/dimensions/specifications of the part MWI-M20-TB20 in the MWI Series (Ultra Small) series.