1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT6A Cable, Fixed/Moving, 24 AWG, 8-Core, Green PVC/PUR

CAT6A Cable, Fixed/Moving, 24 AWG, 8-Core, Green PVC/PUR
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,768.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

CAT6A Cables are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable type : Fixed use and Movable use
● Conductor Cross Section(mm²) : 0.25 for Fixed use and 0.2 for Movable use
● AWG size : 24
● Number Of Cores : 8
● Material :
Insulation : PE
Sheath : Green PVC/PUR
[Application]
CAT6 Cables are commonly used in various applications in factory automation systems

Product Features of LAN / Reduced Wiring Network Cable

LAN / Reduced Wiring Network Cable CAT6A Industrial Ethernet Cables
Suitable for EtherCAT network application at fixed/flexible parts

Sheath Color : Green
Sheath Material : PVC/PUR
Insulation Material : PE
LAN / Reduced Wiring Network Cable must be combined with industrial-grade RJ45 connector

Product Overview of LAN / Reduced Wiring Network Cable

● Cross-sectional Structure of LAN / Reduced Wiring Network Cable
Fixed use
Network Cables

Movable use
Network Cables
● Printing reference

Network Cables
* The above print characters serve as an example of usage, and the actual print characters may vary with specification (number of cores/cross section)
● LAN / Reduced Wiring Network Cable Part Number
PropertiesCross Section
(mm2)
AWG
Specification
Number of CoresLengthCable O.D.
(mm)
ConductorInsulationSheath
Core Wire Structure
pcs/mm
ElectroplatingAverage Thickness
(mm)
MaterialO.D.Average Thickness
(mm)
Material
Fixed use0.25248100m
whole roll orders
6.9 (±3%)0.566 (±2%)Not Provided0.23PE1.03±5%1PVC
Movable use0.27.2 (±3%)40/0.08 (±0.3%)1±5%PUR

● Core Wire Color
Main colors of 4 pairs are respectively : blue, orange, green and brown

FLUKE Test of LAN / Reduced Wiring Network Cable

FLUKE Test

Example Use of LAN / Reduced Wiring Network Cable

Example of Use

Related Products of LAN / Reduced Wiring Network Cable

Part Number
E-CAT6A-100
E-CAT6A-FLEX-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Size Cable Feature

฿ 6,768.18

ECONOMY LAN CABLE 1 Piece(s) Available Same day AWG23 (0.25sq)-

฿ 16,206.49

ECONOMY LAN CABLE 1 Piece(s) 6 Day(s) AWG24 (0.20sq)Flex Resistant

Loading...

  1. 1

Specification Table
Network Cables
Type-Fixed Length-Number of Pairs-Specified Length
E-CAT6A-100-2P-10
 
Part Number
E-CAT6A-100
 
100m min.
 
PropertiesCross Section
(mm2)
AWG
Specification
Number of CoresLengthCable O.D.
(mm)
ConductorInsulationSheath
Core Wire Structure
pcs/mm
ElectroplatingAverage Thickness
(mm)
MaterialO.D.Average Thickness
(mm)
Material
Fixed use0.25248100m
whole roll orders
6.9 (±3%)0.566 (±2%)Not Provided0.23PE1.03±5%1PVC
Movable use0.27.2 (±3%)40/0.08 (±0.3%)1±5%PUR

Basic Information

Category CAT6A Shield Structure Shielded・STP FA Network Standard EtherCAT
No. of Cores 4 Pair (4P)

Frequently Asked Questions (FAQ)

Question: How to use this cable?
Answer: It is compliant with CAT6A network transmission speed, connected to RJ45 connectors, used between the hosts and servo motors and other equipment.
Question: Can this network cable be used in movable parts?
Answer: There are two products in this series, one is E-CAT6A-100, which can only be used in fixed parts, and the other is E-CAT6A-FLEX-100, which can be used in movable parts.
Question: Where is the origin of this cable?
Answer: It is manufactured in China.