(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The outer layer of the shrink tube is made of soft polyolefin.
Shrinks quickly at temperatures as low as 90°C.
Shrink tubing designed to protect wiring harnesses. electronic components and other uses
Shrinkage ratio 2:1 to less than 3:1
Operating temperature range -55-125°C
Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||||||||
Part number | Inner Diameter D | Wall Thickness H | Maximum Inner Diameter d | Wall Thickness h | ||||||||||||
MTUBE-DW-1 | 1.5±0.3 | 0.20±0.05 | 0.60 | 0.33±0.06 | ||||||||||||
MTUBE-DW-2 | 2.5±0.3 | 0.20±0.05 | 1.00 | 0.44±0.06 | ||||||||||||
MTUBE-DW-3 | 3.5±0.3 | 0.25±0.05 | 1.50 | 0.44±0.06 | ||||||||||||
MTUBE-DW-4 | 4.5±0.3 | 0.25±0.05 | 2.00 | 0.44±0.06 | ||||||||||||
MTUBE-DW-5 | 5.5±0.3 | 0.28±0.05 | 2.50 | 0.56±0.06 | ||||||||||||
MTUBE-DW-6 | 6.5±0.3 | 0.28±0.05 | 3.00 | 0.56±0.06 | ||||||||||||
MTUBE-DW-7 | 7.6±0.3 | 0.30±0.07 | 3.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-8 | 8.6±0.3 | 0.30±0.07 | 4.00 | 0.56±0.07 | ||||||||||||
MTUBE-DW-9 | 9.6±0.3 | 0.30±0.07 | 4.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-10 | 10.7±0.4 | 0.30±0.07 | 5.00 | 0.56±0.07 | ||||||||||||
MTUBE-DW-11 | 11.7±0.4 | 0.30±0.07 | 5.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-12 | 12.7±0.4 | 0.30±0.07 | 6.00 | 0.56±0.07 | ||||||||||||
MTUBE-DW-15 | 15.7±0.5 | 0.35±0.08 | 7.50 | 0.69±0.08 | ||||||||||||
MTUBE-DW-20 | 21.0±0.5 | 0.40±0.10 | 10.00 | 0.77±0.10 |
heat shrink tube Material | heat shrink tube Polyolefin | ||||||||
Shrinkage Ratio | 2:1 | ||||||||
Operating Temperature Range | -55-125℃ | ||||||||
Initial Shrinkage Temperature | 70℃ | ||||||||
Minimum Complete Shrinkage Temperature | 90℃ (30 seconds) |
heat shrink tube Item | Indicator Requirements | heat shrink tube Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass |
Packing heat shrink tube Specification | Before Shrinkage (mm) | After Shrinkage (mm) | ||||||||||||||
Part number | Inner Diameter D | Wall Thickness H | Maximum Inner Diameter d | Wall Thickness h | ||||||||||||
MTUBE-DW-1 | 100m/roll | 1.5±0.3 | 0.20±0.05 | 0.60 | 0.33±0.06 | |||||||||||
MTUBE-DW-2 | 2.5±0.3 | 0.20±0.05 | 1.00 | 0.44±0.06 | ||||||||||||
MTUBE-DW-3 | 3.5±0.3 | 0.25±0.05 | 1.50 | 0.44±0.06 | ||||||||||||
MTUBE-DW-4 | 4.5±0.3 | 0.25±0.05 | 2.00 | 0.44±0.06 | ||||||||||||
MTUBE-DW-5 | 5.5±0.3 | 0.28±0.05 | 2.50 | 0.56±0.06 | ||||||||||||
MTUBE-DW-6 | 6.5±0.3 | 0.28±0.05 | 3.00 | 0.56±0.06 | ||||||||||||
MTUBE-DW-7 | 7.6±0.3 | 0.30±0.07 | 3.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-8 | 8.6±0.3 | 0.30±0.07 | 4.00 | 0.56±0.07 | ||||||||||||
MTUBE-DW-9 | 9.6±0.3 | 0.30±0.07 | 4.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-10 | 50m/roll | 10.7±0.4 | 0.30±0.07 | 5.00 | 0.56±0.07 | |||||||||||
MTUBE-DW-11 | 11.7±0.4 | 0.30±0.07 | 5.50 | 0.56±0.07 | ||||||||||||
MTUBE-DW-12 | 12.7±0.4 | 0.30±0.07 | 6.00 | 0.56±0.07 | ||||||||||||
MTUBE-DW-15 | 15.7±0.5 | 0.35±0.08 | 7.50 | 0.69±0.08 | ||||||||||||
MTUBE-DW-20 | 21.0±0.5 | 0.40±0.10 | 10.00 | 0.77±0.10 |
Part Number |
---|
MTUBE-DW-1 |
MTUBE-DW-2 |
MTUBE-DW-3 |
MTUBE-DW-4 |
MTUBE-DW-5 |
MTUBE-DW-6 |
MTUBE-DW-7 |
MTUBE-DW-8 |
MTUBE-DW-9 |
MTUBE-DW-10 |
MTUBE-DW-11 |
MTUBE-DW-12 |
MTUBE-DW-15 |
MTUBE-DW-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Packing Specification |
---|---|---|---|---|---|---|---|---|---|---|
฿ 889.40 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 1.5 | 0.33 | 0.6 | 100 m/roll | |
฿ 770.46 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 2.5 | 0.44 | 1 | 100 m/roll | |
฿ 498.49 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 3.5 | 0.44 | 1.5 | 100 m/roll | |
฿ 600.76 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 4.5 | 0.44 | 2 | 100 m/roll | |
฿ 634.85 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 5.5 | 0.56 | 2.5 | 100 m/roll | |
฿ 719.70 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 6.5 | 0.56 | 3 | 100 m/roll | |
฿ 786.37 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 7.6 | 0.56 | 3.5 | 100 m/roll | |
฿ 889.40 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 8.6 | 0.56 | 4 | 100 m/roll | |
฿ 973.49 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 9.6 | 0.56 | 4.5 | 100 m/roll | |
฿ 736.37 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 10.7 | 0.56 | 5 | 50 m/roll | |
฿ 828.79 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 11.7 | 0.56 | 5.5 | 50 m/roll | |
฿ 922.73 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.56 | 6 | 50 m/roll | |
฿ 1,373.49 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 15.7 | 0.69 | 7.5 | 50 m/roll | |
฿ 1,865.91 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 21 | 0.77 | 10 | 50 m/roll |
Loading...
Shrinkage Rate | 2:1 to Less Than 3:1 |
---|
How can we improve?
How can we improve?