(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available for purchase locally in Japan and China without changing the model number.
Connector Type | - | Shape Specification Type | - | Cable Type | - | Number Of Cores | - | Specified Length (m): 0.2 - 50 | - | Add free additional work/custom No. to the end of the model number |
GPN | IQMS | WA | 20 | 10 | ||||||
*Sheath strip length specification is sometimes charged a fee. |
Price Discount | |
1 to 19 pcs | Normal Unit Price |
20 to 49 pcs | 6% |
50 to 299 pcs | 15% |
Specified Length (m) | Up to 0.9 | 1 to 4 | 4.1 to 50 |
Tolerance | + 20 mm | + 50 mm | +3% of Specified Length |
* The tolerance of the specified length is as shown above.
PLC Model Number | 1 One side cut off | 2 With double ended connector | 3 Compatible cable (1 m terminal block set) | ||||
Model Number | Overall Length (m) | Model Number | Overall Length (m) | Model Number | Overall Length (m) | ||
Input Unit | FX5-C16EX/D | GPN-IQMS2-WA-20-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GPN-IQMD2-WA-20-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GRPTS-M20-M20-(Length)-SET | 0.5 1 2 3 |
FX5-C16EX/DS | |||||||
FX5-C32EX/D | |||||||
FX5-C32EX/DS | |||||||
Output Unit | FX5-C16EYT/D | ||||||
FX5-C16EYT/DSS | |||||||
FX5-C32EYT/D | |||||||
FX5-C32EYT/DSS | |||||||
Input/Output Unit | FX5-C32ET/D | ||||||
FX5-C32ET/DSS | |||||||
CPU Unit | FX5UC-32MT/D | ||||||
FX5UC-32MT/DSS | |||||||
FX5UC-64MT/D | |||||||
FX5UC-64MT/DSS | |||||||
FX5UC-96MT/D | |||||||
FX5UC-96MT/DSS | |||||||
PLC Model Number | 4 With Y Terminal | 5 With Marking Tubes | Wire Connection Drawing Page | ||||
Model Number | Overall Length (m) | Model Number | Overall Length (m) | ||||
Input Unit | FX5-C16EX/D | GPN-IQMY2-WA-20-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | GPN-IQMT2-WA-20-(Length) | 0.2 to 50 (Specifiable Every 0.1 m) | Link | |
FX5-C16EX/DS | GPN-IQMY3-WA-20-(Length) | GPN-IQMT3-WA-20-(Length) | |||||
FX5-C32EX/D | Input 1 | GPN-IQMY4-WA-20-(Length) | GPN-IQMT4-WA-20-(Length) | ||||
Input 2 | GPN-IQMY25-WA-20-(Length) | GPN-IQMT25-WA-20-(Length) | |||||
FX5-C32EX/DS | Input 1 | GPN-IQMY5-WA-20-(Length) | GPN-IQMT5-WA-20-(Length) | ||||
Input 2 | GPN-IQMY27-WA-20-(Length) | GPN-IQMT27-WA-20-(Length) | |||||
Output Unit | FX5-C16EYT/D | GPN-IQMY6-WA-20-(Length) | GPN-IQMT6-WA-20-(Length) | ||||
FX5-C16EYT/DSS | GPN-IQMY7-WA-20-(Length) | GPN-IQMT7-WA-20-(Length) | |||||
FX5-C32EYT/D | Output 1 | GPN-IQMY8-WA-20-(Length) | GPN-IQMT8-WA-20-(Length) | ||||
Output 2 | GPN-IQMY24-WA-20-(Length) | GPN-IQMT24-WA-20-(Length) | |||||
FX5-C32EYT/DSS | Output 1 | GPN-IQMY12-WA-20-(Length) | GPN-IQMT12-WA-20-(Length) | ||||
Output 2 | GPN-IQMY26-WA-20-(Length) | GPN-IQMT26-WA-20-(Length) | |||||
Input/Output Unit | FX5-C32ET/D | Input 1 | GPN-IQMY13-WA-20-(Length) | GPN-IQMT13-WA-20-(Length) | |||
Output 1 | GPN-IQMY28-WA-20-(Length) | GPN-IQMT28-WA-20-(Length) | |||||
FX5-C32ET/DSS | Input 1 | GPN-IQMY14-WA-20-(Length) | GPN-IQMT14-WA-20-(Length) | ||||
Output 1 | GPN-IQMY32-WA-20-(Length) | GPN-IQMT32-WA-20-(Length) | |||||
CPU Unit | FX5UC-32MT/D | Input 1 | GPN-IQMY15-WA-20-(Length) | GPN-IQMT15-WA-20-(Length) | |||
Output 1 | GPN-IQMY33-WA-20-(Length) | GPN-IQMT33-WA-20-(Length) | |||||
FX5UC-32MT/DSS | Input 1 | GPN-IQMY16-WA-20-(Length) | GPN-IQMT16-WA-20-(Length) | ||||
Output 1 | GPN-IQMY45-WA-20-(Length) | GPN-IQMT45-WA-20-(Length) | |||||
FX5UC-64MT/D | Input 1 | GPN-IQMY17-WA-20-(Length) | GPN-IQMT17-WA-20-(Length) | ||||
Input 2 | GPN-IQMY34-WA-20-(Length) | GPN-IQMT34-WA-20-(Length) | |||||
Output 1 | GPN-IQMY35-WA-20-(Length) | GPN-IQMT35-WA-20-(Length) | |||||
Output 2 | GPN-IQMY36-WA-20-(Length) | GPN-IQMT36-WA-20-(Length) | |||||
FX5UC-64MT/DSS | Input 1 | GPN-IQMY18-WA-20-(Length) | GPN-IQMT18-WA-20-(Length) | ||||
Input 2 | GPN-IQMY46-WA-20-(Length) | GPN-IQMT46-WA-20-(Length) | |||||
Output 1 | GPN-IQMY47-WA-20-(Length) | GPN-IQMT47-WA-20-(Length) | |||||
Output 2 | GPN-IQMY48-WA-20-(Length) | GPN-IQMT48-WA-20-(Length) | |||||
FX5UC-96MT/D | Input 1 | GPN-IQMY22-WA-20-(Length) | GPN-IQMT22-WA-20-(Length) | ||||
Input 2 | GPN-IQMY37-WA-20-(Length) | GPN-IQMT37-WA-20-(Length) | |||||
Input 3 | GPN-IQMY38-WA-20-(Length) | GPN-IQMT38-WA-20-(Length) | |||||
Output 1 | GPN-IQMY42-WA-20-(Length) | GPN-IQMT42-WA-20-(Length) | |||||
Output 2 | GPN-IQMY43-WA-20-(Length) | GPN-IQMT43-WA-20-(Length) | |||||
Output 3 | GPN-IQMY44-WA-20-(Length) | GPN-IQMT44-WA-20-(Length) | |||||
FX5UC-96MT/DSS | Input 1 | GPN-IQMY23-WA-20-(Length) | GPN-IQMT23-WA-20-(Length) | ||||
Input 2 | GPN-IQMY52-WA-20-(Length) | GPN-IQMT52-WA-20-(Length) | |||||
Input 3 | GPN-IQMY53-WA-20-(Length) | GPN-IQMT53-WA-20-(Length) | |||||
Output 1 | GPN-IQMY54-WA-20-(Length) | GPN-IQMT54-WA-20-(Length) | |||||
Output 2 | GPN-IQMY55-WA-20-(Length) | GPN-IQMT55-WA-20-(Length) | |||||
Output 3 | GPN-IQMY56-WA-20-(Length) | GPN-IQMT56-WA-20-(Length) | |||||
Part Number |
---|
GPN-IQMD2-WA-20-[0.2-50/0.1] |
GPN-IQMS2-WA-20-[0.2-50/0.1] |
GPN-IQMT2-WA-20-[0.2-50/0.1] |
GPN-IQMT3-WA-20-[0.2-50/0.1] |
GPN-IQMT4-WA-20-[0.2-50/0.1] |
GPN-IQMT5-WA-20-[0.2-50/0.1] |
GPN-IQMT6-WA-20-[0.2-50/0.1] |
GPN-IQMT7-WA-20-[0.2-50/0.1] |
GPN-IQMT8-WA-20-[0.2-50/0.1] |
GPN-IQMT12-WA-20-[0.2-50/0.1] |
GPN-IQMT13-WA-20-[0.2-50/0.1] |
GPN-IQMT14-WA-20-[0.2-50/0.1] |
GPN-IQMT15-WA-20-[0.2-50/0.1] |
GPN-IQMT16-WA-20-[0.2-50/0.1] |
GPN-IQMT17-WA-20-[0.2-50/0.1] |
GPN-IQMT18-WA-20-[0.2-50/0.1] |
GPN-IQMT22-WA-20-[0.2-50/0.1] |
GPN-IQMT23-WA-20-[0.2-50/0.1] |
GPN-IQMT24-WA-20-[0.2-50/0.1] |
GPN-IQMT25-WA-20-[0.2-50/0.1] |
GPN-IQMT26-WA-20-[0.2-50/0.1] |
GPN-IQMT27-WA-20-[0.2-50/0.1] |
GPN-IQMT28-WA-20-[0.2-50/0.1] |
GPN-IQMT32-WA-20-[0.2-50/0.1] |
GPN-IQMT33-WA-20-[0.2-50/0.1] |
GPN-IQMT34-WA-20-[0.2-50/0.1] |
GPN-IQMT35-WA-20-[0.2-50/0.1] |
GPN-IQMT36-WA-20-[0.2-50/0.1] |
GPN-IQMT37-WA-20-[0.2-50/0.1] |
GPN-IQMT38-WA-20-[0.2-50/0.1] |
GPN-IQMT42-WA-20-[0.2-50/0.1] |
GPN-IQMT43-WA-20-[0.2-50/0.1] |
GPN-IQMT44-WA-20-[0.2-50/0.1] |
GPN-IQMT45-WA-20-[0.2-50/0.1] |
GPN-IQMT46-WA-20-[0.2-50/0.1] |
GPN-IQMT47-WA-20-[0.2-50/0.1] |
GPN-IQMT48-WA-20-[0.2-50/0.1] |
GPN-IQMT52-WA-20-[0.2-50/0.1] |
GPN-IQMT53-WA-20-[0.2-50/0.1] |
GPN-IQMT54-WA-20-[0.2-50/0.1] |
GPN-IQMT55-WA-20-[0.2-50/0.1] |
GPN-IQMT56-WA-20-[0.2-50/0.1] |
GPN-IQMY2-WA-20-[0.2-50/0.1] |
GPN-IQMY3-WA-20-[0.2-50/0.1] |
GPN-IQMY4-WA-20-[0.2-50/0.1] |
GPN-IQMY5-WA-20-[0.2-50/0.1] |
GPN-IQMY6-WA-20-[0.2-50/0.1] |
GPN-IQMY7-WA-20-[0.2-50/0.1] |
GPN-IQMY8-WA-20-[0.2-50/0.1] |
GPN-IQMY12-WA-20-[0.2-50/0.1] |
GPN-IQMY13-WA-20-[0.2-50/0.1] |
GPN-IQMY14-WA-20-[0.2-50/0.1] |
GPN-IQMY15-WA-20-[0.2-50/0.1] |
GPN-IQMY16-WA-20-[0.2-50/0.1] |
GPN-IQMY17-WA-20-[0.2-50/0.1] |
GPN-IQMY18-WA-20-[0.2-50/0.1] |
GPN-IQMY22-WA-20-[0.2-50/0.1] |
GPN-IQMY23-WA-20-[0.2-50/0.1] |
GPN-IQMY24-WA-20-[0.2-50/0.1] |
GPN-IQMY25-WA-20-[0.2-50/0.1] |
GPN-IQMY26-WA-20-[0.2-50/0.1] |
GPN-IQMY27-WA-20-[0.2-50/0.1] |
GPN-IQMY28-WA-20-[0.2-50/0.1] |
GPN-IQMY32-WA-20-[0.2-50/0.1] |
GPN-IQMY33-WA-20-[0.2-50/0.1] |
GPN-IQMY34-WA-20-[0.2-50/0.1] |
GPN-IQMY35-WA-20-[0.2-50/0.1] |
GPN-IQMY36-WA-20-[0.2-50/0.1] |
GPN-IQMY37-WA-20-[0.2-50/0.1] |
GPN-IQMY38-WA-20-[0.2-50/0.1] |
GPN-IQMY42-WA-20-[0.2-50/0.1] |
GPN-IQMY43-WA-20-[0.2-50/0.1] |
GPN-IQMY44-WA-20-[0.2-50/0.1] |
GPN-IQMY45-WA-20-[0.2-50/0.1] |
GPN-IQMY46-WA-20-[0.2-50/0.1] |
GPN-IQMY47-WA-20-[0.2-50/0.1] |
GPN-IQMY48-WA-20-[0.2-50/0.1] |
GPN-IQMY52-WA-20-[0.2-50/0.1] |
GPN-IQMY53-WA-20-[0.2-50/0.1] |
GPN-IQMY54-WA-20-[0.2-50/0.1] |
GPN-IQMY55-WA-20-[0.2-50/0.1] |
GPN-IQMY56-WA-20-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supported unit type | Supported model types | Shape Specifications | Connector Number |
---|---|---|---|---|---|---|---|---|---|
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU / Input / Input/Output / Output | FX5UC-96MT/D / FX5UC-96MT/DSS / FX5UC-64MT/D / FX5UC-64MT/DSS / FX5UC-32MT/D / FX5UC-32MT/DSS / FX5-C16EX/D / FX5-C16EX/DS / FX5-C16EYT/D / FX5-C16EYT/DSS / FX5-C32ET/D / FX5-C32ET/DSS / FX5-C32EX/D / FX5-C32EX/DS / FX5-C32EYT/D / FX5-C32EYT/DSS | Both Ends | - | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU / Input / Input/Output / Output | FX5UC-96MT/D / FX5UC-96MT/DSS / FX5UC-64MT/D / FX5UC-64MT/DSS / FX5UC-32MT/D / FX5UC-32MT/DSS / FX5-C16EX/D / FX5-C16EX/DS / FX5-C16EYT/D / FX5-C16EYT/DSS / FX5-C32ET/D / FX5-C32ET/DSS / FX5-C32EX/D / FX5-C32EX/DS / FX5-C32EYT/D / FX5-C32EYT/DSS | One End | - | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C16EX | Mark tube only | Input | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C16EX/DS | Mark tube only | Input | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/D | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/DS | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C16EYT | Mark tube only | Output | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C16EYT/DSS | Mark tube only | Output | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/D | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/DSS | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/D | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/DSS | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/D | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/DSS | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/D | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/D | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/DSS | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/DS | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/D | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/DSS | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/D | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Input 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | Mark tube only | Output 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/DSS | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Input 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | Mark tube only | Output 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C16EX | With Y Terminal Marking Tube | Input | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C16EX/DS | With Y Terminal Marking Tube | Input | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/D | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/DS | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C16EYT | With Y Terminal Marking Tube | Output | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C16EYT/DSS | With Y Terminal Marking Tube | Output | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/D | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/DSS | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/D | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/DSS | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/D | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/DSS | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Input 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/D | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/D | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Output | FX5-C32EYT/DSS | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input | FX5-C32EX/DS | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/D | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | Input/Output | FX5-C32ET/DSS | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/D | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/D | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Input 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/D | With Y Terminal Marking Tube | Output 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-32MT/DSS | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-64MT/DSS | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Input 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Input 3 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Output 1 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Output 2 | ||
- | CABLE ASSEMBLY | 1 Piece(s) | 5 Day(s) | CPU | FX5UC-96MT/DSS | With Y Terminal Marking Tube | Output 3 |
Loading...
Cable shape | Round | Number Of Cores(Core) | 20 | CN1 Connector Specification | MIL |
---|---|---|---|---|---|
Compatible Model | Mitsubishi PLC / iQ-F Series |
How can we improve?
How can we improve?