(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Supports 3 signal inputs of VGA, HDMI, Display Port
· Small embedded type
· Overseas safety standards have not been obtained.
· CAD is not available.
Industrial display compatible with 4:3 screen, which has a long track record. 8 to 15 inch size, DC12V or AC100 input possible. Supports 3 signal inputs: VGA, HDMI, Display Port
Model | PCFP-84-VH | PCFP-104-VH | PCFP-121-VH | PCFP-151-VH | |
Panel | AU G084SN05_V9 (LED) | AU G104STN01.0 (LED) | AU G121SN01_V4 (LED) | AU G150XTN06.0 (LED) | |
Waterproof Function | No, IP50 | ||||
LCD | Size | 8.4" | 10.4" | 12.1" | 15.1" |
Display Area | 170.4 (H) × 127.8 (V) | 211.2 (H) x 158.4 (V) | 246 (H) x 184.5 (V) | 304.128 (H) x 228.096 (V) | |
Maximum Resolution | 800 × 600 (SVGA) | 1024 × 768 (XGA) | |||
Pixel Pitch | 0.213 (H) x 0.213 (V) mm | 0.264 (H) x 0.264 (V) | 0.3075 (H) x 0.3075 (V) | 0.297 (H) x 0.297 (V) | |
Display color | 162,000 Colors | ||||
View Angle | Top and Bottom | Top: 70°, Bottom: 70° | Top: 65°, Bottom: 65° | Top: 70°, Bottom: 70° | Top: 75°, Bottom: 75° |
(Maximum) | Left/Right | Left: 80°, Right: 80° | Left: 80°, Right: 80° | Left: 80°, Right: 80° | Left: 80°, Right: 80° |
Surface Luminance | 450 cd/m2 | 400 cd/m2 | 450 cd/m2 | 450 cd/m2 | |
Contrast | 600:1 | 700:1 | 700:1 | 800:1 | |
Input | Analog RGB | HD-15 Pin Female (75Ω 0.7±0.05 Vp-p) | |||
HDMI | 19-Pin Female | ||||
DP | 20-Pin | ||||
Power Supply | Input Voltage | 100 to 240 V AC 12 V DC, 1.0 A | |||
Power Consumption | In Normal Use: 14.3 W (At 100 V), In Stand-by: < 4 W or less (At 100 V) | In Normal Use: 14.9 W (At 100 V), In Stand-by: < 4.4 W or less (At 100 V) | In Normal Use: 15.2 W (At 100 V), In Stand-by: < 4.4 W or less (At 100 V) | In Normal Use: 23.8 W (At 100 V), In Stand-by: < 4.4 W or less (At 100 V) | |
Operating environment | Operation | Temperature: 5 to 40℃, Humidity: 10 to 90% RH (No condensation) | |||
Storage | Temperature: −10 to 60℃, Humidity: 10 to 90% RH (No condensation) | ||||
LED Life | 50,000 H (25°) *Not a guaranteed value | ||||
Material | Main Body: Steel (Black) | ||||
Weight | 2kg | 2.4 kg | 2.7 kg | 3.5 kg | |
Accessory | Manual (English Only), VGA Cable (1.5 m), HDMI Cable (1.8 m), DP Cable (1.8 m), 4 Brackets + Screws (4.0 * 24 mm) AC Adapter (1 + 1.8 m) Main Body and Separate Packaging |
■ User Configurable Display Mode of PCFP-84-VH
■ User Configurable Display Mode of PCFP-104-VH
■ User Configurable Display Mode of PCFP-121-VH
■ User Configurable Display Mode of PCFP-151-VH
■ VGA Signal Specification
■ HDMI Specification
■ DP Specification (Display Port)
■ Key Lock Unlock Method:
Part Number |
---|
PCFP-151-VH-R2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,917.23 | MACHINE VISION | 1 Piece(s) | Available | 3 Day(s) |
Loading...
■ Bracket
Monitor size(Inch) | 15.1 | Monitor type | Standard | Application | Embedded |
---|---|---|---|---|---|
Maximum Compatible Resolution | 1024 × 768 (XGA) | Input interface (1) | VGA(HD-15pin) | Touch Panel | None |
Input interface (2) | HDMI |
Please check the type/dimensions/specifications of the part PCFP-151-VH-R2 in the Embedded Monitor 8.4 to 15" series.
How can we improve?
How can we improve?