(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Body Material: Nylon 66, UL94V-2
• Operating Temperature Range (?): -40~+100
• Compatible Electric Wire Diameter (mm): Φ4~7
• Color: Green
• Screw Specification: M16×1.5
Part Number | Screw Size | Applicable Electric Wire Diameter | Dimension (mm) | ||||
Thread External Diameter C1 | Thread Length C2 | Opening Diameter of Panel | Nut A Wrench Diameter | Nut F Wrench Diameter | |||
CPMETS-M12-3053 | M12×1.5 | φ3~5.3 | 12 | 8 | 12~12.3 | 17 | 17 |
CPMETS-M12-4578 | φ4.5~7.8 | ||||||
CPMETS-M16-60100 | M16×1.5 | φ6~10 | 16 | 9 | 16~16.3 | 22 | 22 |
CPMETS-M20-90140 | M20×1.5 | φ9~14 | 20 | 9.5 | 20~20.3 | 26 | 26 |
CPMETS-M25-140180 | M25×1.5 | φ14~18 | 25 | 12 | 25~25.3 | 32 | 32 |
CPMETS-M32-180250 | M32×1.5 | φ18~25 | 32 | 12.5 | 32~32.4 | 41 | 41 |
Material | Nut, Body, Lock Nut | Nickel-Copper Plating |
Claw | Nylon 66 | |
Washer, Seal | EPDM Rubber | |
Operating Temperature Range | -40℃~+105℃ | |
Color | Silver |
Part Number |
---|
CPMETS-M12-3053 |
CPMETS-M20-90140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,439.06 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,719.76 | CABLE ACCESSORY | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Material (Body) | Nylon 66, UL94V-2 | Operating Temperature Range(℃) | -40~+100 | Applicable Electric Wire Diameter(mm) | Φ4~7 |
---|---|---|---|---|---|
Color | Green | Screw Specification | M16×1.5 | Opening Diameter of Panel(mm) | 13.2~13.4 |
How can we improve?
How can we improve?