1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10.4", SVGA, Video Input_Analog RGB Input (LED Backlight)

MACHINE VISION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CE-Compliant
Part Number :
  • From :
    ฿ 19,367.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low price small display. Quality is assured.

Part Number
PCMTL-MV10-R2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,367.02

MACHINE VISION 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Monitor type Standard Application Desktop Maximum Compatible Resolution 800 × 600 (SVGA)
Input interface (1) VGA(HD-15pin) Touch Panel None Main body color Black

Please check the type/dimensions/specifications of the part PCMTL-MV10-R2 in the 10.4", SVGA, Video Input_Analog RGB Input (LED Backlight) series.