(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Nipron SFX maximum capacity · A peak 400 W, continuous 310 W output power supply · 80 PLUS BRONZE certified · Uses a temperature variable speed fan for quiet operation · Compliant with ErP Directive by achieving standby power of 0.5 W or less · All output minimum load current of 0 A
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-PCSF400-24-8-R | 24 Pin | 8 Pin |
PCPS-PCSF400-24-4-R | 24 Pin | 4 Pin |
Manufacturer Part Number | HPCSF-400P-X2S | |||||
Input | AC | 85 - 264 V (Autoswitching) (47 - 63 Hz) | ||||
Output | +3.3V | +5V | +12V | -12V | +5 Vsb | |
Maximum Output Current (Continuous) | 16A | 16A | 25A | 0.5A | 2A | |
Maximum Output Power (Continuous) | 90W | 300W | 6W | 10W | ||
300W | ||||||
Total 310 W | ||||||
Maximum Output Current (Peak) | 20A | 20A | 30A | 0.5A | 3A | |
Maximum Output Power (Peak) | 120W | 360W | 6W | 15W | ||
385W | ||||||
Total 400 W | ||||||
Minimum Output Current | 0A | 0A | 0A | 0A | 0A | |
Connectors | For Main Board x 1, for CPU x 1, for SATA x 4, for Peripheral x 2, for FDD x 1 | |||||
Standard | UL, CSA, CE | |||||
Operating Environment | 0 - 60°C | |||||
Weight / External Dimensions (mm) | 1.2 kg, 125 (W) x 125 (D) x 63.5 (H) |
Part Number |
---|
PCPS-PCSF400-24-4-R |
PCPS-PCSF400-24-8-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 10,258.06 | ATX POWERRTS | 1 Piece(s) | 8 Day(s) | 10 | ||
฿ 10,258.06 | ATX POWERRTS | 1 Piece(s) | 8 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?