(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal Conduit Connector for FTUN / FTUS Series Only (Angle Model).
Can even be mounted on clearance hole as lock nut is included
Model Number | Size | Applicable Conduits | Thick Steel Screw A | B | Length before tightening L | Diagonal D | Minimum Inner Diameter d | Weight (g) | |
Parallel Screw Nominal for Pipes | Recommended Mounting Hole Diameter | ||||||||
FTUC-A | 12 | FTUN12 FTUS12 | PF-1/2 | 21 | 11.5 | 39.0 | 29.0 | 11.0 | 80 |
16 | FTUN16 FTUS16 | PF-1/2 | 21 | 12.5 | 39.0 | 34.0 | 14.5 | 92 | |
22 | FTUN22 FTUS22 | PF-3/4 | 27 | 17.5 | 45.0 | 43.0 | 19.5 | 127 |
Material | Die-cast Zinc |
---|
How can we improve?
How can we improve?