1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Yellow Handle Cast Steel Strong Long Nose Pliers

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,422.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  160mm long nose pliers
● The tip is sharpened, the front of the jaw has teeth and the rear is a flat knife edge that can be used for cutting.
● Handle surface is polished.

· Do not expose to or use in a humid environment. Verify if the object is in the cutting capacity range of this product when using it.

Specification Table




Part NumberFull Length (mm)MaterialCutting CapacityHardness of Knife Edge
PKTL-706Y160S45C Carbon SteelCopper Wire: 2.0mmHRC48±3
Part Number
PKTL-706Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,422.32

HAND TOOLS 1 Piece(s) Available 9 Day(s)

Loading...

  1. 1
 

Basic Information

Product Categories Universal Vacuum Absorption Vice Bench Material Aluminium Die-Cast Alloy Full Length(mm) 215