(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Rated Voltage Vrms | Maximum Voltage Vrms | Insulation Impedance MΩ/min or More (DC500V) | Contact Resistance MΩ or Less | Frequency Band GHz | VSWR (Max) | Characteristic Impedance (Ω) | Temperature Range |
KDC-BCR706-51 | 500 | 1500 | 5000 | 1.5 | 0~4 | 1.35 | 50 | -65℃~+165℃ |
KDC-BCR706-73 | 0~3 | 1.2 | 75 | |||||
KDC-BCS706-59 | 0~4 | 1.3 | 50 | |||||
KDC-BCS706-71 | 3 | 0~3 | 1.55 | 75 |
Item | Material | Machining Mode |
Body Housing | Brass/Zinc Castings | Nickel Plated |
Insulator | fluoropolymer | - |
Contact | Phosphor Bronze / Brass | Gold Plated |
Crimping Ring | Copper | Nickel Plated |
Part Number |
---|
KDC-BCR706-51 |
KDC-BCR706-73 |
KDC-BCS706-59 |
KDC-BCS706-71 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection direction | Impedance (Ω) |
---|---|---|---|---|---|---|---|
฿ 1,156.24 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Angle | 50 | |
฿ 1,147.66 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Angle | 75 | |
฿ 1,094.78 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Straight | 50 | |
฿ 1,091.92 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Straight | 75 |
Loading...
Connector Shape | Coaxial | Connector series initials | A・B・C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Pins | 1 | Application | For PCB | Protection function (environmentally resistant) | None |
VSWR | 1.3Max | Contact Resistance mΩ or Less | 1.5 | Band(GHz) | 0~3 |
Rated Voltage(Vrms) | 500 | Maximum Voltage(Vrms) | 1500 | Insulation Impedance/min or More (500 VDC)(mΩ) | 5000 |
Temperature Range(℃) | -65~165 |
How can we improve?
How can we improve?