1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

LED Lighting (straight, wide angle / high illumination)

LED LIGHTING STRAIGHT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • IP64
  • White LED
  • Wide Angle Light Distribution
Part Number :
  • From :
    ฿ 4,489.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Straight, wide-angle, high-illuminance type white LED light. A 150° wide-angle type, a revolutionary innovation in LED lights. Compared to the LZ14 (former product), the power consumption is reduced by approx. 50% compared to the conventional model. It achieves a spread equivalent to that of a fluorescent lamp. IP64 (dust-proof and drip-proof) type. A high-illuminance type with the same shape but 1.5 times the brightness is also available. LEDs manufactured by Nichia Corporation are used. Made in Japan.

 
Part Number
LZ15B-517-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,489.59

LED LIGHTING STRAIGHT 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Shape Straight LED color Neutral White Input Voltage DC24V
Illuminance(lx) 275 Protection Grade IP64 Dimension length(mm) 517
Dimension width(mm) 40 Dimension thickness(mm) 27.7 Illumination intensity type High Illumination Intensity

Please check the type/dimensions/specifications of the part LZ15B-517-W in the LED Lighting (straight, wide angle / high illumination) series.