(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 90 degree angle connector for RF series resin protective sleeve You can attach it to a panel with the included lock nut
Model | Applicable Tube Product Page | Screw Size | Minimum Internal Diameter φA | Maximum Outer Diameter φB | Screw Length C | Overall Length D | Overall Length E | Flange Diameter φF | Weight (g) | Screw Outer Diameter φG | Panel Mounting Hole Diameter φ |
RQW9-PF16 | RF-9 | CTG16 | 10.0 | 20 | 14 | 41 | 41 | 27 | 6 | 20.9 | 21 |
RQW11-PF16 | RF-11 | 12.5 | 23 | 44 | 43 | 8 | |||||
RQW16-PF16 | RF-16 | 16.0 | 29.5 | 51 | 51 | 16 | |||||
RQW21-PF22 | RF-21 | CTG22 | 20.5 | 37 | 59 | 57 | 34 | 24 | 26.4 | 27 | |
RQW29-PF28 | RF-29 | CTG28 | 27.5 | 44 | 16 | 70 | 67 | 43 | 36 | 33.2 | 34 |
RQW36-PF36 | RF-36 | CTG36 | 35.0 | 52 | 18 | 83 | 76 | 52 | 51 | 41.9 | 42.5 |
RQW48-PF54 | RF-48 | CTG54 | 48.5 | 64 | 21 | 97 | 90 | 66 | 67 | 59.6 | 60 |
RQW-PG9 | RF-9 | PG9 | 12.5 | 20 | 10 | 36 | 34 | 20 | 6 | 15.2 | 15.5 |
RQW-PG11 | RF-11 | PG11 | 15.5 | 23 | 42 | 37.5 | 23 | 8 | 18.6 | 19 | |
RQW-PG16 | RF-16 | PG16 | 18.0 | 29.5 | 12 | 50 | 47 | 27 | 16 | 22.5 | 23 |
RQW-PG21 | RF-21 | PG21 | 24.0 | 37 | 57 | 55 | 34 | 24 | 28.3 | 29 | |
RQW-PG29 | RF-29 | PG29 | 32.0 | 44 | 67.5 | 63 | 43 | 36 | 37.0 | 37.5 | |
RQW-PG36 | RF-36 | PG36 | 36.5 | 52 | 83 | 70 | 52 | 51 | 47.0 | 47.5 | |
RQW-PG48 | RF-48 | PG48 | 48.5 | 64 | 14 | 88 | 83 | 64 | 67 | 59.3 | 60 |
Material | 6 Nylon UL94V-0 |
Operating Temperature Range | -30°C to +100°C |
Applicable Standards | IEC204 CDIN ED60204 |
Color | Black |
Protection Grade | IP67 |
Part Number |
---|
RQW9-PF16 |
RQW11-PF16 |
RQW16-PF16 |
RQW21-PF22 |
RQW29-PF28 |
RQW36-PF36 |
RQW48-PF54 |
RQW-PG9 |
RQW-PG11 |
RQW-PG16 |
RQW-PG21 |
RQW-PG29 |
RQW-PG36 |
RQW-PG48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw size | Conforming tube | Panel mounting hole diameter (Ф (mm)) |
---|---|---|---|---|---|---|---|---|---|
฿ 201.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG16 | RF-9 | 21 | |
฿ 209.51 ฿ 109.11 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | CTG16 | RF-11 | 21 | ||
฿ 212.45 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | 10 | CTG16 | RF-16 | 21 | |
฿ 308.16 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG22 | RF-21 | 27 | |
฿ 441.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG28 | RF-29 | 34 | |
฿ 689.03 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG36 | RF-36 | 42.5 | |
฿ 824.52 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG54 | RF-48 | 60 | |
฿ 201.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | RF-9 | PG9 | 15.5 | |
฿ 209.51 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | PG11 | RF-11 | 19 | |
฿ 212.45 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | PG16 | RF-16 | 23 | |
฿ 308.16 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | PG21 | RF-21 | 29 | |
฿ 441.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | PG29 | RF-29 | 37.5 | |
฿ 658.06 ฿ 283.16 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG36 | RF-36 | 47.5 | ||
฿ 835.47 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | PG48 | RF-48 | 60 |
Loading...
Color | Black | Material | 6 Nylon | Material | 6 Nylon UL94V-0 |
---|---|---|---|---|---|
Operating temperature range(℃) | −30~100 | Conforming standards | IEC204 CDIN ED60204 | Color | Black |
How can we improve?
How can we improve?