Male Plug for General Pin Terminal (Value Product)

Caution
Product Description
Male Plug for General Pin Terminal (Value Product) [100 Pieces Per Package]
It is a terminal connector used in conjunction with a female pin terminal and comes in various sizes.
[Features]
• Compatible electric wire size (AWG): 20-18, 18-16 and 16-14
• Compatible electric stranded wire size (mm²): 0.5-0.75, 0.5-1.5 and 1.5-2.5
• Insulation colors: Red, blue, and transparent
• Insulation material: Nylon
• Representative Standard: UL
[Applications]
It is used with a female crimp terminal
● MTR series! Low Cost and High Quality Pin Terminal for FA
| Section Area (AWG) | 0.5 mm2 (20) | 0.75 mm2 (18) | 1.25 mm2 (16) | 2 mm2 (14) |
| Rated Current (A) | 4 | 7 | 10 | 15 |
· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).
Specifications

| 1 Pack | 100-piece Pack |