(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Highly reliable Integrated Crimping Tools
Model Number | Connector Type | Compatible Contact Number | Compatible Wire | Weight (g) | ||
AWG Size | Conductor Section Area mm2 | Insulation OD mm | ||||
YC-110R | XH Connector | BXH-001T-P0.6 | 28 ~ 22 | 0.08 ~ 0.33 | 1.3 ~ 1.9 | 553.5 |
Part Number |
---|
YC-110R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,766.75 | CRIMP | 1 Piece(s) | 3 Day(s) |
Loading...
Features
● Compact, high-density nylon connectors, widely used in FA devices, etc.Specifications
Connector Type | EH Connector | XH Connector | NH Connector | |
---|---|---|---|---|
Rated Voltage | 250 VAC / VDC | |||
Rated Current | 3 A | |||
Withstand Voltage | 800 VAC (1 minute) | |||
Insulation Resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Contact Resistance | After Initial Environmental Testing |
10 mΩ or less | 15 mΩ or less | |
20 mΩ or less | ||||
Operating Temperature Range | -25 ~ 85°C | |||
Applicable Electric Wire Range | AWG30 ~ 22 (0.05 ~ 0.3 mm2) |
AWG28 ~ 22 (0.08 ~ 0.33 mm2) |
||
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.9 mm | 1.3 ~ 1.9 mm | 1.2 ~ 1.7 mm | |
Connector Thickness | 3.8 mm | 5.75 mm | 6.4 mm | |
Combination Example | ![]() |
![]() |
![]() |
|
UL | E60389 | E60389 | E60389 | |
CSA | LR20812 | LR20812 | LR20812 | |
TUV | R75089 | R75085 | R75086 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Applicable type | XH Connector | Applicable wire size(AWG) | 28 ~ 22 | Insulation coating outer diameter(mm) | 1.3 ~ 1.9 |
---|---|---|---|---|---|
Product classification | Crimping Tool |
Please check the type/dimensions/specifications of the part YC-110R in the Crimping Tool, XH Connector Genuine Manual Crimping Tool series.
How can we improve?
How can we improve?