(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The PCFP-MV2G8-2 series was discontinued in April 2017.
The PCFP-MV2G8-R series was discontinued in July 2016.
Main Changes:
There is no specification change in the external appearance of the case. It is not necessary to change the design at mounting, such as opening size, etc.
Model | Old Product (Second Generation) | Current Product (Third Generation) | Changes | |
PCFP-MV2G8-2-R | PCFP-MV3G8-R | |||
Panel | Mitsubishi Electric (AA084XB01) | Mitsubishi Electric (AA084XE01) | Continues to use Mitsubishi panels | |
Luminance | 500 cd/m2 | 400 cd/m2 | Optimized luminance to prolong LED life. | |
Contrast | 600:1 | 800:1 | Improved. | |
Power Consumption | In Normal Use: 11 W (TYP), In Stand-by: 3 W or less | In Normal Use: 9W (TYP), In Stand-by: 2W or less | Improved (power saving). | |
LED Life | 60,000 H (25°C) | 100,000 H (25°C) | Improved. *Not a guaranteed value |
Also supports graphic processing controllers. Exceptionally priced display, made in Japan
Model | Old Product | New Product | |
PCFP-MV2G8-2-R | PCFP-MV3G8-R | ||
Panel | Mitsubishi Electric (AA084XB01) | Mitsubishi Electric (AA084XE01) | |
Waterproof Function | NA | ||
LCD | Screen Size | 8.4" | |
Display Area | 170.496 (H) × 127.872 (V) | ||
Resolution | 1024 × 768 (XGA) | ||
Pixel Pitch | 0.1665 (H) × 0.1665 (V) | ||
Display color | 260,000 Colors | ||
View Angle | Top and Bottom | Top: 80°, Bottom: 60° (with Vertical Flip Function) | |
(Maximum) | Left/Right | Left: 80°, Right: 80° | |
Luminance | 500 cd/m2 | 400 cd/m2 | |
Contrast | 600:1 | 800:1 | |
Input | Analog RGB | HD-15 Pin Female (75Ω 0.7±0.05 Vp-p) | |
Video | BNC Female (Convertible to RCA female with a conversion connector sold separately) | ||
(75Ω 1.0±0.05 Vp-p) | |||
Power Supply | Input Voltage | 12 to 24 VDC (Separately sold AC adapter available) | |
Power Consumption (At 12 VDC) | In Normal Use: 11 W (TYP), In Stand-by: 3 W or less | In Normal Use: 9W (TYP), In Stand-by: 2W or less | |
Operating environment | Operation | Temperature: 5 to 45°C, Humidity: 10 to 90% RH (No condensation) | |
Storage | Temperature: −10 to 60℃, Humidity: 10 to 90% RH (No condensation) | ||
Adjustment Function | Luminance, Contrast, Color Adjustment, Automatic Adjustment | ||
Clock Phase, Horizontal & Vertical Position Adjustment | |||
Vertical Flip, Scan Size | |||
LED Life *Not a guaranteed value | 60,000 H (25°C) | 100,000 H (25°C) | |
Material | Main Body: Steel (Black) | ||
Front Cover: Aluminum (Black) | |||
Weight | 1.5kg | ||
Standard | VCCI Class A Compliant |
Display Mode | Horizontal Synchronization | Vertical Synchronization | Note | ||
Horizontal Frequency (kHz) | Polarity | Vertical Frequency (Hz) | Polarity | ||
640 × 480 (VGA) | 31.469 | Negative | 59.940 | Negative | Display by Scaling Processing |
640 × 480 (VGA) | 37.500 | Negative | 75.000 | Negative | Display by Scaling Processing |
800 × 600 (SVGA) | 37.879 | Positive | 60.317 | Positive | Display by Scaling Processing |
800 × 600 (SVGA) | 46.875 | Positive | 75.000 | Positive | Display by Scaling Processing |
1,024 × 768 (XGA) | 48.363 | Negative | 60.004 | Negative | Recommended Resolution |
1,024 × 768 (XGA) | 60.023 | Positive | 75.029 | Positive | Recommended Resolution |
640 × 400 (PC-9801) | 24.82 | Negative | 56.42 | Negative | Display by Scaling Processing |
640 × 480 (MAC) | 35.0 | Negative | 66.66 | Negative | Display by Scaling Processing |
800 × 600 (MAC) | 48.83 | Negative | 66.89 | Negative | Display by Scaling Processing |
(1) | Locking washer | 4 pieces |
(2) | Fixing Screw M4 × 20 | 4 pieces |
Monitor size(Inch) | 8.4 | Monitor type | Standard | Application | Embedded |
---|---|---|---|---|---|
Maximum Compatible Resolution | 1024 × 768 (XGA) | Input interface (1) | VGA(HD-15pin) | Touch Panel | None |
Dimension length(mm) | 236 | Dimension width(mm) | 180 | Dimension thickness(mm) | 52 |
Other standards | VCCI Class A Compliant | Input interface (2) | BNC (NTSC) |
Please check the type/dimensions/specifications of the part PCFP-MV3G8-R in the 8.4", XGA, Video Input Analog RGB Input (LED Backlight) series.
How can we improve?
How can we improve?