(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is made smaller/lighter by a special board and conversion into IP67
Model Number | Length | LED Color |
LZ10A | 245 | W (White) |
365 |
Model Number | Shape | Coating Color | Applicable LED Lighting |
LZB | A1 | C (Cream) G (Gray) | LZ10-245-W |
A2 | LZ10-365-W |
Model Number | LZ10A-245-W | LZ10A-365-W | ||
Illuminance (lux) | 0.5m | 300lx | 390lx | |
1.0m | 80lx | 100lx | ||
Total Luminous Flux (lumens) | 200lm | 260lm | ||
LED Color | Neutral White (5,000 K) | |||
Input Voltage | 24 VDC ± 5% | |||
Input Current | 80mA | 120mA | ||
Power Consumption | 2.0W | 2.9W | ||
Operating Environment | Temperature: -5 ~ +40°C, Humidity: 45 ~ 85% RH (No Condensation) | |||
Insulation Resistance | 100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit | |||
Withstand Voltage | 500 VAC (1 minute): Between Charging Unit - Non-Charging Unit | |||
Light Distribution Angle | Approx. 120 ° | |||
LED Service Life | 40,000 hours (luminous flux of 70% or less) | |||
Protection Class | IP64 | |||
Material | Main Body, Mounting Bracket | Aluminum / Silver Matte | ||
Front Cover | Acrylic | |||
Protective Cover | Polycarbonate | |||
Cable | Misumi NAVC-27-1PS (0.12 mm2 x 2 C) | |||
Cable Bend Radius | 13 mm or more | |||
Mass (Including Cable and Mounting Bracket) | 119g | 159g |
Model Number | LZB-A1-* | LZB-A2-* | |
Plate Thickness | 1.2mm | ||
Material | Body: SPCC, Pop Nut: SPCC | ||
Coating Color (Munsell Equivalent) | Cream: C | Powder Paint (2.5Y9/1) ![]() | |
Gray: G | Powder Paint (5Y7/1) ![]() | ||
Mass | 208g | 293g |
Part Number |
---|
LZ10B-245-W |
LZ10B-365-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Illuminance (lx) | Dimension length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,778.58 | LED LIGHTING STRAIGHT | 1 Piece(s) | Available | 3 Day(s) | 10 | 85 | 268 | |
฿ 2,783.61 | LED LIGHTING STRAIGHT | 1 Piece(s) | Available | Same day | 10 | 125 | 388 |
Loading...
Shape | Straight | LED color | White color | Input Voltage | DC24V |
---|---|---|---|---|---|
Protection Grade | IP67 | Dimension width(mm) | 25 | Dimension thickness(mm) | 14.3 |
How can we improve?
How can we improve?