Driver for Motor Driven Roller 35W/50W/80W/120W

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Supports 24 V DC and 48 V DC supply selection.
    • Magnetic encoder and hall sensor drive modes cover 35 W, 50 W and 80 W roller ratings.
    • Aluminum alloy mounting backplate with ABS main housing.
    [Use]
    • Used with Economy series electric drum motors for roller control under different operating conditions.

    Dimensional Drawing
    Magnetic Encoder Drive Control Card (Number of drives N1)Magnetic Encoder Drive Control Card (Number of drives N1) 485 Communication  Magnetic Encoder Drive Control Card (Number of drives N4)
    Hall Drive Control Card (Number of drives N1) Hall Drive Control Card (Number of drives N2)
    The mounting backplate is made of aluminum alloy, and the main housing material is ABS
    Specification Table
    ■ Place your order after selecting the model and parameters according to selection steps ~ .
    Type DC Supply Voltage-Power Drive Configuration-Number of Drives-Communication Mode
    EA-MRD 24-C1-N1-B1
    ■ Specification table
    TypeDC Supply Voltage
    (V)
    Power Drive ConfigurationNumber of DrivesCommunication Mode
    EA-MRD24


    48
    C1 (35W magnetic encoder)
    C2 (50W magnetic encoder)
    C3 (80W magnetic encoder)
    D1 (35W hall sensor)
    D2 (50W hall sensor)
    D3 (80W hall sensor)
    D4 (120W hall sensor)
    N1
    (one-to-one)
     
    A0 (Manual speed adjustment)
    B1 (IO digital PNP)
    B2 (IO digital NPN)
    B3 (IO analog)
    C0 (485 communication)
     
    D1 (35W hall sensor)
    D2 (50W hall sensor)
    D3 (80W hall sensor)
    N2
    (one-to-two)
     
    D0 (Profinet)
    F0 (EtherCAT)
    C1 (35W magnetic encoder)
    C2 (50W magnetic encoder)
    C3 (80W magnetic encoder)
    N4
    (one-to-four)
    G0 (Ethernet/IP)
    H0 (ModbusTCP)
     
    Communication mode C0 (485 communication) only supports the magnetic encoder drive method.
    Drive power configuration D0 (Hall 120W) only supports 48 V DC voltage.
    Features of drive control cards with power up to and including 120W: 
     (1) The magnetic encoder drive control card does not have an integrated drive unit; the drive unit is integrated inside the corresponding magnetic encoder electric roller.V
     (2) The Hall drive control card has an integrated drive unit. It is recommended that the cable length between the card and the roller does not exceed 5 meters to avoid affecting signal transmission.
     
    ■ Match the electric drum parameter specifications and power supply requirements
    DC Rated Voltage (V)Voltage Range (V)Rated Power (W)Rated Current (A)Starting Current (A)Switching Power Supply (W)Recommended Wire Gauge
    2420 to 26352.5±0.56.25±0.5≥ 800.75 mm² (4 A)
    503.2±0.58±0.5≥ 1200.75 mm² (4 A)
    804.5±0.511.25±0.5≥ 2001 mm² (6 A)
    4840 to 52351.3±0.53.25±0.5≥ 800.75 mm² (4 A)
    501.6±0.54±0.5≥ 1200.75 mm² (4 A)
    802.3±0.55.75±0.5≥ 2001 mm² (6 A)
    1203.5±0.58.7±0.5≥ 3001 mm² (6 A)
    For actual use with multiple rollers, it is recommended to choose a high-power power supply and avoid using a single power supply whenever possible. For example, when using 35 W motorized rollers,
    a 450 W power supply can support 9 to 11 motorized rollers (with staggered roller startup). You can calculate the required power as 1.2 to 1.5 times the total power of the motorized rollers.
     
    ■ Application Environment
    Operating Ambient Temperature0℃ to +55℃
    Operating Ambient Humidity10% to 85% RH (no condensation)
    Transport and Storage Temperature-40℃ to +85℃
    VibrationBelow 2 G
     
    ■ Compatible motor driven roller
    * When selecting a compatible motor driven roller for the drive control card, please ensure that the voltage and power drive configuration are consistent.
    Motorized Roller ParametersCompatible Motor Driven Roller Model
    Type DC rated voltage (V) Power drive configuration
    EA-MRD24C1 (Magnetic encoder 35W)EA-MORR-24-50-□□□□-S□-C1-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-C1-□□-□□-□□-□□
    C2 (Magnetic encoder 50W)EA-MORR-24-50-□□□□-S□-C2-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-C2-□□-□□-□□-□□
    C3 (Magnetic encoder 80W)EA-MORR-24-50-□□□□-S□-C3-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-C3-□□-□□-□□-□□
    D1 (Hall sensor 35W)EA-MORR-24-50-□□□□-S□-D1-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-D1-□□-□□-□□-□□
    D2 (Hall sensor 50W)EA-MORR-24-50-□□□□-S□-D2-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-D2-□□-□□-□□-□□
    D3 (Hall sensor 80W)EA-MORR-24-50-□□□□-S□-D3-□□-□□-□□-□□
    EA-MORR-24-60-□□□□-S□-D3-□□-□□-□□-□□
    48C1 (Magnetic encoder 35W)EA-MORR-48-50-□□□□-S□-C1-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-C1-□□-□□-□□-□□
    C2 (Magnetic encoder 50W)EA-MORR-48-50-□□□□-S□-C2-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-C2-□□-□□-□□-□□
    C3 (Magnetic encoder 80W)EA-MORR-48-50-□□□□-S□-C3-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-C3-□□-□□-□□-□□
    D1 (Hall sensor 35W)EA-MORR-48-50-□□□□-S□-D1-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-D1-□□-□□-□□-□□
    D2 (Hall sensor 50W)EA-MORR-48-50-□□□□-S□-D2-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-D2-□□-□□-□□-□□
    D3 (Hall sensor 80W)EA-MORR-48-50-□□□□-S□-D3-□□-□□-□□-□□
    EA-MORR-48-60-□□□□-S□-D3-□□-□□-□□-□□
    D4 (Hall sensor 120W)EA-MORR-48-60-□□□□-S□-D4-□□-□□-□□-□□
    To order the D50 motor driven rollers, please click here
    To order the D60 motor driven rollers, please click here
     
    Example of Use
    Application Areas
    Used in conjunction with Economy series electric drum motors, available in various models and specifications to enable control of electric drum motors under different operating conditions.
    Related Products
    Economy Series Electric Drum Motor Types
    Economy Electric Roller, Straight Roller Surface Type
    Diameter 50 mm
    Economy Electric Roller, Straight Roller Surface Type
    Diameter 60 mm
    EA-MORR-24-50-500-S5-C2-B0-P7-T1-K3EA-MORR-48-60-450-S7-C2-A0-P7-T1-K3
    Related Documents
    MISUMI Electric Roller Magnetic Encoder Driver User Manual  Click here to download now
    MISUMI Electric Roller Hall Sensor Driver User Manual  Click here to download now
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat