Motor Driven Roller Diameter 50 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Integrated brushless DC motor, gearbox and electronic control system in a 50 mm motor driven roller.
    • Straight-through and Poly-V belt drive types support different conveyor layouts.
    • Roller surface length is selectable from 350 to 1700 mm in 1 mm increments.
    [Use]
    • Used for box-type conveying machinery, linear conveyors, small belt conveyors and zero-pressure accumulation conveyors.

    Product Overview
    MISUMI's economical electric drum is a new generation of electric drum with an integrated design that incorporates a brushless DC motor, gearbox, and electronic control system.
    Feature 1: High efficiency and energy saving. The overall design uses a high-quality brushless motor combined with a premium gearbox, resulting in significantly higher efficiency compared to conventional external motor setups.
    Feature 2: Flexible application, covering standard straight-through and Poly-V belt drive types. The motor shaft output has also been optimally designed, with 11 gear reduction ratios available. The roller surface length can be selected in 1 mm increments from 350 to 1700 mm, meeting a wider range of application scenarios.
    Feature 3: Low noise. While most competing products in the industry are below 55 dB, the noise level of the electric drum can be reduced to below 50 dB.
    Dimensional Drawing
    ■Roller Diameter 50 mm Dimensional Drawing
    Z1 (Straight-through Type, Plastic Material)
     
     
     
    P1 (Poly-V belt, plastic material)
     
     
     
    P2 (Poly-V belt, metal material)
     
     
     
     
     
    Material Specifications
    ■ Material Table
    Roller Surface CharacteristicsRoller MaterialSurface TreatmentHardnessCoefficient of Friction μCable End Mounting Shaft Material
    A0Carbon steelChromate gloss treatment-0.05Equivalent to SUS303
    A4Covered with 2 mm PVC (gray)Shore A 63+/-50.4 to 0.6
    A6Covered with 2 mm PU (black)Shore A75+/-50.3 to 0.5
    B0Equivalent to SUS304--0.05
    B4Covered with 2 mm PVC (gray)Shore A 63+/-50.4 to 0.6
    B6Covered with 2 mm PU (black)Shore A75+/-50.3 to 0.5
     
    Alterations
    AlterationsMotorized Roller Extension Cable
    CodeCLDL
    Spec.Magnetic encoder (5-pin straight-through male and female connectors on both ends)Hall sensor (9-pin pin header male and female connectors on both ends)
    *Extension cables are only available in 1-meter and 2-meter lengths.
    *A number added after the code indicates the length.
    For example: CL5 refers to a 5-meter (2 m + 2 m + 1 m) magnetic encoder extension cable.
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Gearbox Material-Rated Voltage-Roller Diameter-Effective Roller Length-Reduction Ratio-Power Drive Configuration-Roller Surface Characteristics-Driver Type-Cable End Mounting Method-Non-Cable End Mounting Method-(Alteration)
    EA-MOR R-24-50-400-S5-C1-B0-Z1-T2-K1-CL
     
    ■ Specification Table
    TypeGearbox
    Material
    DC Rated Voltage
    (V)
    Roller Diameter
    (mm)
    Effective Roller Length RL (specify in 1 mm units)Reduction RatioPower Drive ConfigurationRoller Surface
    Characteristics
    Driver TypeCable End Mounting MethodNon-Cable End Mounting Method
    EA-MORR
    (Fe-based powder metallurgy IP54)
    24

    48
    50350 to 1700S1 (Reduction ratio 5)C1
    (35W magnetic encoder)
    C2
    (50W magnetic encoder)
    C3
    (80W magnetic encoder)
    D1
    (35W hall sensor)
    D2
    (50W hall sensor)
    D3
    (80W hall sensor)
    A0
    (Carbon steel, chromate gloss treated)
    A4
    (Carbon steel, with 2 mm PVC coating)
    A6
    (Carbon steel, covered with 2 mm PU)
    B0
    (Equivalent to SUS304)
    B4
    (Equivalent to SUS304, with 2 mm PVC coating)
    B6
    (Equivalent to SUS304, with 2 mm PU coating)
    Z1
    (Straight-through type plastic material)

    P1
    (Poly-V belt plastic material)

    P2
    (Poly-V belt metal material)
    T1
    (With M12*1 threaded HEX)

    T2
    (HEX11 without thread)
    H1
    (Zinc-plated carbon steel, spring press-in HEX11)

    H3
    (Zinc-plated carbon steel, M8 internal thread)

    K1
    (Stainless steel, spring press-in HEX11)

    K3
    (Stainless steel, M8 internal thread)
    S2 (Reduction ratio 7)
    S3 (Reduction ratio 13)
    S4 (Reduction ratio 18)
    S5 (Reduction ratio 25)
    S6 (Reduction ratio 30)
    S7 (Reduction ratio 42)
    S8 (Reduction ratio 65)
    S9 (Reduction ratio 78)
    S10 (Reduction ratio 90)
    S11 (Reduction ratio 108)
    *The selection of Reduction ratio mainly depends on the working load. Please refer to the drive load in the table below for guidance.
     
    ■ Performance parameter table
    Power Drive ConfigurationReduction RatioSpeed RatioRated Output Speed
    (rpm)
    Rated Output Linear Speed
    (m/s)
    Rated Output Torque
    (N.m)
    Starting Torque
    (N.m)
    Drive Load*(μ=0.05)
    KG
    C1
    (35W Magnetic encoder)

    D1
    (35W Hall sensor)
    S1513803.610.260.6510
    S279862.580.340.8515
    S3135311.390.641.6035
    S4183831.000.892.2350
    S5252760.721.243.1070
    S6302300.601.493.7380
    S7421640.432.075.18110
    S8651060.282.957.38160
    S978880.233.558.88200
    S1090770.204.1010.25220
    S11108640.174.9512.38270
    C2
    (50W Magnetic encoder)

    D2
    (50W Hall sensor)
    S1513803.610.360.9020
    S279862.580.491.2330
    S3135311.390.912.2850
    S4183831.001.273.1870
    S5252760.721.764.40100
    S6302300.602.135.33115
    S7421640.432.967.40160
    S8651060.284.5811.45250
    S978880.235.0712.68275
    S1090770.205.8914.73320
    S11108640.177.0717.68360
    C3
    (80W Magnetic encoder)

    D3
    (80W Hall sensor)
    S1513803.610.601.4930
    S279862.580.842.0940
    S3135311.391.553.8875
    S4183831.002.105.24100
    S5252760.722.917.28140
    S6302300.603.498.73170
    S7421640.434.8912.22240
    S8651060.287.3514.71360
    S978880.238.8517.70360
    S1090770.2010.2118.00360
    S11108640.1712.2618.00360
    *The drive load is for reference only; the specific value needs to be calculated based on the actual application.
    *A corresponding driver must be selected for power drive.
     
    ■ Basic Parameters
    DC Rated Voltage
    (V)
    Rated Current
    (A)
    Starting Current
    (A)
    Rated Power
    (W)
    Maximum NoiseOperating Ambient TemperatureCable LengthConduit Size
    242.25.53550 dB-40℃ to 55℃Magnetic encoder roller cable length: 0.5 m (with 5-pin straight-through connector)
    Hall sensor roller cable length: 1 m (with 9-pin header connector)
    Diameter: 50 mm
    Wall thickness: 1.5 mm
    3.17.850
    4.511.380
    481.12.835
    1.53.850
    2.35.880
     
    ■ Compatible drive control card
    * When selecting a compatible drive control card for the motorized roller, please ensure that the voltage and power drive configuration are consistent.
    Motorized Roller ParametersCompatible Drive Control Card Model
    Type DC rated voltage (V) Power drive configuration
    EA-MORR
    (Gearbox material: Fe-based powder metallurgy IP54)
    24C1 (Magnetic encoder 35W)EA-MRD24-C1-N□-□□
    C2 (Magnetic encoder 50W)EA-MRD24-C2-N□-□□
    C3 (Magnetic encoder 80W)EA-MRD24-C3-N□-□□
    D1 (Hall sensor 35W)EA-MRD24-D1-N□-□□
    D2 (Hall sensor 50W)EA-MRD24-D2-N□-□□
    D3 (Hall sensor 80W)EA-MRD24-D3-N□-□□
    48C1 (Magnetic encoder 35W)EA-MRD48-C1-N□-□□
    C2 (Magnetic encoder 50W)EA-MRD48-C2-N□-□□
    C3 (Magnetic encoder 80W)EA-MRD48-C3-N□-□□
    D1 (Hall sensor 35W)EA-MRD48-D1-N□-□□
    D2 (Hall sensor 50W)EA-MRD48-D2-N□-□□
    D3 (Hall sensor 80W)EA-MRD48-D3-N□-□□
    The drive control card is not included as standard and must be purchased separately. To place an order, please click here
     
    Example of Use
    Application Areas
    Used for box-type conveying machinery, such as cardboard boxes, material bins, pressure plates, or tires. Suitable for linear conveyors and small belt conveyors, especially zero-pressure accumulation conveyors. Can also be used in shuttle systems to coordinate conveyor sections or transfer machines with other conveyors.
    At the same time, based on the 50 mm roller motor platform, different roller surface materials (rubber-coated, wrapped) have been developed to meet various belt line application scenarios. With advantages such as easy installation, stepless speed regulation, and high product efficiency, it is widely used in packaging, assembly lines, and automation industries.
    Related Products
    Economical driver specifications and types
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat