Motor Driven Roller Diameter 60 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Integrated DC brushless motor, gearbox and electronic control system improve efficiency versus external motor configurations.
    • Supports straight-through, Poly-V belt and double sprocket drive types.
    [Use]
    • Used for medium-sized pallet handling and conveyor lines for white goods and truck tires.

    Product Overview
    MISUMI economy electric roller is a new generation of electric roller with an integrated design that includes a DC brushless motor, gearbox, and electronic control system.
    Feature 1: High efficiency and energy saving. The integrated design uses a high-quality brushless motor and a premium gearbox, resulting in significantly higher efficiency than standard external motor configurations.
    Feature 2: Flexible application. Covers standard straight-through type, Poly-V belt drive, and double sprocket drive. The motor output shaft has also been optimally designed. With 9 gear reduction ratios and roller surface lengths selectable in 1 mm increments from 350 to 1600 mm, it can meet a wide range of application scenarios.
    Feature 3: Low noise. Most competing products in the industry are below 55 dB, while the electric roller can achieve noise levels below 50 dB.
    Feature 4: Universal design. Shares the same platform as the 50 mm diameter roller and can use the same drive control card.
    Dimensional Drawing
    ■60 mm Roller Diameter Dimension Drawing
    Z1 (Plastic, straight-through type)
     
     
     
    P7 (carbon steel, chrome plated, 11PJ PolyVee belt type)
     
     
     
    L3 (carbon steel, blackened, 08B14T double sprocket)
     
     
     
     
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Rated Voltage-Roller Diameter-Effective Roller Length-Reduction Ratio-Power Drive Configuration-Roller Surface
    Characteristics
    -Driver Type-Cable End Mounting Method-Non-Cable End Mounting Method
    EA-MORR 24-60-500-S5-C2-A0-P7-T2-K3
     
    ■ Specification Table
     TypeDC Rated Voltage
    (V)
    Roller Diameter
    (mm)
    Effective Roller Length RL (specify in 1 mm units)Reduction RatioPower Drive ConfigurationRoller Surface
    Characteristics
    Driver TypeCable End Mounting MethodNon-Cable End Mounting Method
    EA-MORR
    (Gearbox material: Fe-based powder metallurgy IP54)
    24

    48
    60350 to 1600S3 (Reduction ratio 13)C1
    (35W magnetic encoder)
    C2
    (50W magnetic encoder)
    C3
    (80W magnetic encoder)
    D1
    (35W hall sensor)
    D2
    (50W hall sensor)
    D3
    (80W hall sensor)
    * D4
    (120W hall sensor)
    A0
    (Carbon steel, galvanized)

    B0
    (Equivalent to SUS304)
    * Z1
    (Straight-through type plastic material)

    P7
    (Carbon steel, chrome plated, 11PJ Poly-V belt type)

    L3
    (Carbon steel, blackened, 08B14T double sprocket)
    T1
    (With M12*1 threaded HEX)

    T2
    (HEX11 without thread)

    T3
    (Stainless steel, double D-shape)
    K3
    (Stainless steel, M8 internal thread)

    K4
    (Stainless steel, M10 internal thread)

    K6
    (Stainless steel, double D-shape)
    S4 (Reduction ratio 18)
    S5 (Reduction ratio 25)
    S6 (Reduction ratio 30)
    S7 (Reduction ratio 42)
    S8 (Reduction ratio 65)
    S9 (Reduction ratio 78)
    S10 (Reduction ratio 90)
    S11 (Reduction ratio 108)
    When the power drive configuration is D4, only 48 V DC is available as the rated voltage.
    Only transmission type Z1 supports the combination of output-side mounting type T3 and non-output-side mounting type K6.
    The selection of the transmission ratio mainly depends on the working load. Please refer to the drive load in the table below for reference.
     
    ■ Performance parameter table
    Power drive configuration DC rated voltage (V) Reduction ratioSpeed RatioRated Output Speed (rpm/min)Rated Output Linear Speed (m/min)Rated Output Torque (N⋅m)Starting Torque (N⋅m)Drive Load * (μ=0.05) KG
    C1
    (Magnetic encoder 35W)

    D1
    (Hall sensor 35W)
    24


    48
    S313530.77100.200.641.6025
    S418383.3372.000.892.2335
    S52527652.201.243.1050
    S63023043.201.493.7360
    S742164.2931.202.075.1885
    S865106.4819.802.957.38130
    S97888.4616.803.558.88155
    S109076.6714.404.1010.25180
    S1110863.8912.004.9512.38215
    C2
    (Magnetic encoder 50W)

    D2
    (Hall sensor 50W)
    24


    48
    S313530.77100.200.912.2840
    S418383.3372.001.273.1850
    S52527652.201.764.4075
    S63023043.202.135.3390
    S742164.2931.202.967.40125
    S865106.4819.804.5811.45185
    S97888.4616.805.0712.68225
    S109076.6714.405.8914.73260
    S1110863.8912.007.0717.68310
    C3
    (Magnetic encoder 80W)

    D3
    (Hall sensor 80W)
    24


    48
    S313530.77100.201.553.8865
    S418383.3372.002.105.2485
    S52527652.202.917.28120
    S63023043.203.498.73145
    S742164.2931.204.8912.22200
    S865106.4819.807.3514.71300
    S97888.4616.808.8517.70360
    S109076.6714.4010.2118.00420
    S1110863.8912.0012.2618.00500
    D4
    (Hall sensor 120W)
    48S313769.23145.201.553.8865
    S418555.56105.002.105.2585
    S52540075.602.917.28120
    S630333.3363.003.498.73145
    S742238.145.004.8912.23200
    S865154.3228.807.3514.70300
    S978128.2124.008.8517.70360
    S1090111.1121.0010.2120.42420
    S1110892.5917.4012.2624.52500
    The drive load is a reference value; the specific value needs to be calculated based on the actual application.
    A corresponding driver must be selected for power drive.
     
    ■ Basic Parameters
    DC Rated Voltage
    (V)
    Rated Current
    (A)
    Starting Current
    (A)
    Rated Power
    (W)
    Maximum NoiseOperating Ambient TemperatureCable LengthConduit Size
    242.25.53550 dB-40℃ to 55℃Magnetic encoder roller cable length: 0.5 m (with 5-pin straight-through connector)
    Hall sensor roller cable length: 1 m (with 9-pin header connector)
    Diameter: 60 mm
    Wall thickness: 2 mm
    3.17.850
    4.511.380
    481.12.835
    1.53.850
    2.35.880
    3.58.7120
     
    ■ Compatible drive control card
    * When selecting a compatible drive control card for the motorized roller, please ensure that the voltage and power drive configuration are consistent.
    Motorized Roller ParametersCompatible Drive Control Card Model
    Type DC rated voltage (V) Power drive configuration
    EA-MORR
    (Gearbox material: Fe-based powder metallurgy IP54)
    24C1 (Magnetic encoder 35W)EA-MRD24-C1-N□-□□
    C2 (Magnetic encoder 50W)EA-MRD24-C2-N□-□□
    C3 (Magnetic encoder 80W)EA-MRD24-C3-N□-□□
    D1 (Hall sensor 35W)EA-MRD24-D1-N□-□□
    D2 (Hall sensor 50W)EA-MRD24-D2-N□-□□
    D3 (Hall sensor 80W)EA-MRD24-D3-N□-□□
    48C1 (Magnetic encoder 35W)EA-MRD48-C1-N□-□□
    C2 (Magnetic encoder 50W)EA-MRD48-C2-N□-□□
    C3 (Magnetic encoder 80W)EA-MRD48-C3-N□-□□
    D1 (Hall sensor 35W)EA-MRD48-D1-N□-□□
    D2 (Hall sensor 50W)EA-MRD48-D2-N□-□□
    D3 (Hall sensor 80W)EA-MRD48-D3-N□-□□
    D4 (Hall sensor 120W)EA-MRD48-D4-N1-□□
    The drive control card is not included as standard and must be purchased separately. To place an order, please click here
     
    Alterations
    AlterationsMotorized Roller Extension Cable
    CodeCLDL
    Spec.Magnetic encoder (5-pin straight-through male and female connectors on both ends)Hall sensor (9-pin pin header male and female connectors on both ends)
    Extension cables are only available in 1-meter and 2-meter lengths.
    A number added after the code indicates the length.
    For example: CL5 refers to a 5-meter (2 m + 2 m + 1 m) magnetic encoder extension cable.
     
    AlterationsMotorized Roller Accessory Shoulder Sleeve
    CodeSSDepending on the roller surface length, 1 to 5 additional shoulder sleeves can be added.
    Specification method (example): SS3-LA100-LB300-LC500
    In the left diagram, the margin dimensions LA, LB, LC, LD, and LE represent
    the distance between each collar and the end cap at the cable outlet. The specified unit is 1 mm.
    If there are 2 shoulder sleeves: only define LA and LB
    If there are 3 shoulder sleeves: only define LA, LB, and LC
    If there are 4 shoulder sleeves: only define LA, LB, LC, and LD
    If there are 5 shoulder sleeves: define LA, LB, LC, LD, and LE
    Spec.POK (Black polyoxymethylene)
    D80*W100
    A number after the code indicates the quantity of shoulder sleeves.
    Example of Use
    Application Areas
    Used for medium-sized pallet handling, with a maximum drive load of up to 600 kg, suitable for conveyor line scenarios such as white goods and truck tires.
    Especially outstanding in the field of new energy vehicles.
    Related Products
    Economical driver specifications and types
    Economy free roller specifications and types
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat