Timing Belt Conveyor, Single Track, Head Driver, Pulley Dia. 20mm

Brand :
MISUMI
Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Single track timing belt conveyor with head driver and pulley Dia. 20mm.
• Pulley center distance can be specified in 5 mm units, helping match layout length.
• Narrow body design suits tight spaces and uses an aluminum profile for lightweight construction.
[Use]
• For equipment production, semiconductor, lithium battery, food, electronics and robot applications.
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-CVSTC: This model uses a timing belt and is suitable for use in tight spaces.
E-CVSTC: This model uses a timing belt and is suitable for use in tight spaces.
Product feature
Feature 1: The conveyor pulley pitch can be specified in 5 mm units.
Feature 2: Narrow body design, suitable for use in tight spaces.
Feature 3: The conveyor body uses an aluminum profile, achieving overall lightweight construction.
Feature 4: Single row narrow-width timing belt with knife-edge transition joint design, widely used for conveyance of small type products and supports precise positioning conveyance.
Feature 2: Narrow body design, suitable for use in tight spaces.
Feature 3: The conveyor body uses an aluminum profile, achieving overall lightweight construction.
Feature 4: Single row narrow-width timing belt with knife-edge transition joint design, widely used for conveyance of small type products and supports precise positioning conveyance.
Specification overview
■ Material table
■ Flat belt width - pulley center distance correspondence table
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||||
| L245 to 300 | L305 to 400 | L405 to 500 | L505 to 600 | L605 to 900 | L905 to 2000 | ||
| E-CVSTC | 10 | ● | ● | ● | ● | ● | ● |
| 20 | ● | ● | ● | ● | ● | ● | |
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) In application, due to issues with the strength of the mechanism structure and the amount of deformation of the body, please do not exceed the allowable load or the allowable length and width when selecting a model.
(4) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) In application, due to issues with the strength of the mechanism structure and the amount of deformation of the body, please do not exceed the allowable load or the allowable length and width when selecting a model.
(4) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

Related Documents Click
here
here Related product
| Economy conveyor timing belt single row middle drive Pulley diameter 19 mm, 20 mm | Economy conveyor timing belt double row head drive pulley diameter 30 mm | Economy conveyor timing belt double row head drive Pulley diameter 50 mm | ||
![]() | ![]() | ![]() | ||
| Representative model: E-CVSTR | Representative model: E-CVGTA | Representative model: E-CVGTB |
Material
Surface treatment







