Timing Belt Conveyor, Single Track, Center Driver, Pulley Dia. 20mm

Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Pulley pitch can be specified in 5 mm units to match conveyor length requirements.
• Narrow body design is suitable for tight installation spaces.
• Aluminum profile body provides lightweight construction.
• Single-row narrow timing belt supports small product conveyance and precise positioning.
[Use]
• Used in equipment production, semiconductor, lithium battery, food, electronics and robot applications.
E-CVSTR: This model uses a timing belt and is suitable for use in tight spaces.
Feature 2: Narrow body design, suitable for use in tight spaces.
Feature 3: The conveyor body uses an aluminum profile, achieving overall lightweight construction.
Feature 4: Single row narrow-width timing belt with knife-edge transition joint design, widely used for conveyance of small type products and supports precise positioning conveyance.
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Timing belt center distance - pulley center distance correspondence table
| Model | Timing belt center distance B | Pulley center distance L | ||||
| L330 to 400 | L405 to 500 | L505 to 600 | L605 to 900 | L905 to 2000 | ||
| E-CVSTR | 10 | ● | ● | ● | ● | ● |
| 20 | ● | ● | ● | ● | ● | |
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

here | Economy conveyor timing belt single row head drive pulley diameter 19 mm, 20 mm | Economy conveyor timing belt double row middle drive Pulley diameter 30 mm | Economy conveyor timing belt double row middle drive pulley diameter 50 mm | ||
![]() | ![]() | ![]() | ||
| Representative model: E-CVSTC | Representative model: E-CVGTN | Representative model: E-CVGTP |
Material
Surface treatment







