Timing Belt Conveyor, Dual Track, Head Driver, Pulley Dia. 50mm

Brand :
MISUMI
Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Dual-row timing belt conveyor driven by a motor and timing belt for synchronized belt rotation.
• Aluminum profile body supports lightweight equipment design.
• Belt center distance can be specified in 10 mm units and pulley pitch in 5 mm units.
[Use]
• Suitable for fixture pallet transfer and integration into equipment.
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-CVGTB: Double-row timing belt conveyor, driven by a motor and timing belt, enabling synchronous rotation of two timing belts. Suitable for conveyor pallet transfer and integration into equipment.
E-CVGTB: Double-row timing belt conveyor, driven by a motor and timing belt, enabling synchronous rotation of two timing belts. Suitable for conveyor pallet transfer and integration into equipment.
Product feature
Feature 1: Simplifies the belt replacement step, improving maintenance.
Feature 2: The conveyor body uses an aluminum profile, achieving an overall lightweight design.
Feature 3: Double-row narrow timing belt, suitable for the conveyance of fixture pallet products, supports precise positioning conveyance.
Feature 4: The timing belt center distance can be specified in 10 mm units, and the pulley pitch can be specified in 5 mm units.
Feature 2: The conveyor body uses an aluminum profile, achieving an overall lightweight design.
Feature 3: Double-row narrow timing belt, suitable for the conveyance of fixture pallet products, supports precise positioning conveyance.
Feature 4: The timing belt center distance can be specified in 10 mm units, and the pulley pitch can be specified in 5 mm units.
Specification overview
■ Material table
■ Flat belt width - pulley center distance correspondence table
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||||
| L265 to 300 | L305 to 500 | L505 to 600 | L605 to 800 | L805 to 900 | L905 to 3000 | ||
| E-CVGTB | 80 to 100 | ● | ● | ● | ● | ● | ● |
| 110 to 150 | ● | ● | ● | ● | ● | ● | |
| 160 to 200 | ● | ● | ● | ● | ● | ● | |
| 210 to 250 | ● | ● | ● | ● | ● | ● | |
| 260 to 300 | ● | ● | ● | ● | ● | ● | |
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) When installing onto equipment, ensure the flatness of the aluminum profile is maintained.
(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid such use. (The standard transport direction is shown in the figure below)

(2) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(3) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(4) In application, due to issues with the structural strength of the model and the amount of deformation of the body, do not exceed the allowable load or length and width when selecting a model.
(5) Even when the motor is operating in a normal state, its surface temperature may sometimes exceed 70℃. Please exercise caution to avoid burns.
(6) If operated in the opposite direction of the standard running direction, phenomena such as belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid such use. (The standard transport direction is shown in the figure below)

Related Documents Click
here
here Related product
| Economy conveyor timing belt double row middle drive pulley diameter 50 mm | Economy conveyor timing belt single row head drive pulley diameter 19 mm, 20 mm | Economy conveyor timing belt double row head drive pulley diameter 30 mm | ||
![]() | ![]() | ![]() | ||
| Representative model: E-CVGTP | Representative model: E-CVSTC | Representative model: E-CVGTA |
Material
Surface treatment







