Pivot Pins Straight, Retaining Ring

Brand :
MISUMI
Caution
Product Description
Product Overview
The hinge pin can be used as the pivot point of various rotary connection mechanisms. The pivot point is similar to the axis of a hinge, and the connected parts can make rotary movements.
Dimensional Drawing

*Dg7 tolerance is limited to the L dimension part, and others are negative tolerances.
This type may have centering holes depending on dimensions.
E-CCG·E-PCCG have identification grooves on the side in order to distinguish them from the hardened type.Specifications Overview
・Material Table
If there are requirements for rust prevention, give priority to products made of austenitic stainless steel, hard-chrome plated products or those with surface treatment of electroless nickel plating.
| Type | Equivalent Material | Hardness | Surface Treatment | Accessories |
| L Dimension Configurable | ||||
| E-CCG | General structural steel or carbon steel | - | Ferroferric Oxide Protective Film | 2 Retaining Rings |
| E-CCGH | HRC40~ | |||
| E-PCCG | - | Electroless Nickel Plating | ||
| E-PCCGH | HRC40~ | |||
| E-GCCG | Plating hardness 750HV~ | Hard Chrome Plated | ||
| E-SCCG | Austenitic stainless steel | - | - | |
| E-SCCGH | Martensitic stainless steel | HRC45~ | ||
| E-GSCCGH | HRC45~ Plating hardness 750HV~ | Hard Chrome Plated |
If there are requirements for rust prevention, give priority to products made of austenitic stainless steel, hard-chrome plated products or those with surface treatment of electroless nickel plating.Specification Table
| Part Number | LSelection | m | N | d | |||
Type | D | L Dimension Configurable (0.1mm increments) | Tolerance | Tolerance | |||
| L Dimension Configurable E-CCG E-CCGH E-PCCG E-PCCGH E-GCCG E-SCCG E-SCCGH E-GSCCGH | 2 | 5.0~30.0 | 0.5 | + 0.05 0 | 2 | 1.5 | + 0.06 0 |
| 3 | 5.0~50.0 | 2 | |||||
| 4 | 0.7 | + 0.1 0 | 3 | ||||
| 5 | 10.0~60.0 | 4 | + 0.075 0 | ||||
| 6 | 10.0~100.0 | 5 | |||||
| 8 | 0.9 | 3 | 7 | + 0.09 0 | |||
| 10 | 15.0~100.0 | 1.15 | + 0.14 0 | 9.6 | 0 - 0.09 | ||
| 12 | 15.0~150.0 | 4 | 11.5 | 0 - 0.11 | |||
| 13 | 25.0~150.0 | 12.4 | |||||
| 14 | 13.4 | ||||||
| 15 | 14.3 | ||||||
| 16 | 30.0~150.0 | 15.2 | |||||
| 17 | 16.2 | ||||||
| 18 | 1.35 | 17 | |||||
| 20 | 19 | 0 - 0.21 | |||||
| 22 | 21 | ||||||
| 25 | 23.9 | ||||||
E-SCLGHN may be discolored due to hardening.
For JIS engineering specifications of the supplied retaining ring, refer to
Retaining Ring SpecificationsAccuracy Grade
| D Tolerance (g7) | |
| 2・3 | -0.002 -0.012 |
| 4~6 | -0.004 -0.016 |
| 8・10 | -0.005 -0.020 |
| 12~18 | -0.006 -0.024 |
| 20~25 | -0.007 -0.028 |
Product Features
Feature 1: It has a tolerance of g7 and is used in conjunction with bearings.
Feature 2: Available in various shapes. The shapes include straight cotter pin type, straight retaining ring type, shouldered cotter pin type, shouldered retaining ring type, shouldered lock nut type, set screw type, shouldered set screw type, and both ends tapped type.
Feature 3: Products made of stainless steel (austenitic stainless steel) with excellent anti-rust performance and products with the surface treatment of hard-chrome plating or electroless nickel plating are available for selection to solve the problem of rusting.
Feature 4: L Dimension Configurable type, freely selectable in 0.1mm increments to accommodate different use environments.
Feature 5: The L Dimension Fixed type is available at a relatively low price.
Feature 2: Available in various shapes. The shapes include straight cotter pin type, straight retaining ring type, shouldered cotter pin type, shouldered retaining ring type, shouldered lock nut type, set screw type, shouldered set screw type, and both ends tapped type.
Feature 3: Products made of stainless steel (austenitic stainless steel) with excellent anti-rust performance and products with the surface treatment of hard-chrome plating or electroless nickel plating are available for selection to solve the problem of rusting.
Feature 4: L Dimension Configurable type, freely selectable in 0.1mm increments to accommodate different use environments.
Feature 5: The L Dimension Fixed type is available at a relatively low price.
Precautions
①Dg7 tolerance is limited to the L dimension range. Others are general tolerances.
②Anti-rust specification selection and maintenance.
If there are requirements for rust prevention, give priority to products made of austenitic stainless steel, products with surface treatment of hard chrome plating or those with surface treatment of electroless nickel plating.
Products without surface treatment need to be applied antirust oil regularly for maintenance.
③This product comes with 2 retaining rings, so take care to avoid missing upon receipt.
④Alteration is only applicable to the L dimension configurable type.
②Anti-rust specification selection and maintenance.
If there are requirements for rust prevention, give priority to products made of austenitic stainless steel, products with surface treatment of hard chrome plating or those with surface treatment of electroless nickel plating.
Products without surface treatment need to be applied antirust oil regularly for maintenance.
③This product comes with 2 retaining rings, so take care to avoid missing upon receipt.
④Alteration is only applicable to the L dimension configurable type.
Example of Use

Application Industries
| Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Robotics | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Related Products
| Adjustment Screw Components Hex Socket on Head | Single Bearing Type with Retaining Ring Embedded | Packed Gasket Ring Fixed Gasket Ring | ||
![]() | ![]() | ![]() | ||
| Representative model: ANB8-40 | Representative model: BGRR6000ZZ | Representative model: PCIMR6-12-0.1 | ||
| Advantages: manual adjustment and positioning, optional length | Advantages: full range, high precision | Advantages: full range, high precision and high quality |
Related Documents
Equivalent Material
Hardness
Surface Treatment
Accessories
L
Type
D







