(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-NKJ | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-NKJ | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-NKJ | Electrolytic polishing + precision cleaning |
Part Number |
SL-NKJ3−6 SH-NKJ4−8 SHD-NKJ5−10 |
M × P (Coarse) | A | E | Dimension Tolerance L | Cross Recessed No. | Strength Class | ||||
Dimension | Tolerance | Dimension | Tolerance | L4 or less | L5-10 | L11-20 | |||
2 × 0.4 | 3.5 | 0 -0.4 | 1.3 | ±0.1 | 0 -0.4 | — | 1 | A2-50 | |
2.5 × 0.45 | 4.5 | 0 -0.4 | 1.7 | ±0.1 | 0 -0.3 | 0 -0.6 | — | 1 | |
2.6 × 0.45 | 4.5 | 0 -0.4 | 1.7 | ±0.1 | 0 -0.6 | — | 1 | ||
3 × 0.5 | 5.5 | 0 -0.5 | 2 | ±0.15 | 0 -0.6 | 2 | |||
4 × 0.7 | 7 | 0 -0.5 | 2.6 | ±0.15 | 0 -0.6 | 2 | |||
5 × 0.8 | 9 | 0 -0.6 | 3.3 | ±0.15 | — | 0 -0.8 | 0 -1.0 | 2 | |
6 × 1.0 | 10.5 | 0 -0.7 | 3.9 | ±0.2 | — | 0 -0.8 | 0 -1.0 | 3 |
Part Number | |||
Type | M | — | L |
SL-NKJ SH-NKJ SHD-NKJ | 2 | — | 2 |
3 | |||
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
2.5 | — | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
2.6 | — | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
3 | — | 3 | |
4 | |||
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
4 | — | 4 | |
5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
5 | — | 6 | |
8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
6 | — | 10 | |
12 | |||
15 | |||
20 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 2 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 3 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 4 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 5 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 6 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 8 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 10 | 0.45 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 3 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 4 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Clean Environment | Precision Cleaning | |
฿ 111.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Clean Environment | Precision Cleaning | |
฿ 114.83 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Clean Environment | Precision Cleaning | |
฿ 114.83 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Clean Environment | Precision Cleaning | |
฿ 114.83 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / For Clean Environment | Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 2 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 3 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 4 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 5 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 6 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 8 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2.6 | 10 | 0.45 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 3 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 4 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 4 | 15 | 0.7 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 129.19 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 132.06 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 132.06 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 132.06 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | |
฿ 81.24 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 2 | 0.4 | Standard | Degreasing | |
฿ 80.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard | Degreasing | |
฿ 80.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard | Degreasing | |
฿ 80.96 | CLEAN_PAN HEAD SCREWS | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard | Degreasing |
Loading...
Mounting Hole Shape | Cross Recessed | Surface Treatment_02 | Not Provided | Detailed Shape | Pan Head |
---|---|---|---|---|---|
Material | SUS304 | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Tip Shape | Flat End | Additional Shape | Standard |
Screw Type | Full Thread | Reasons why materials and surface treatments cannot be clearly stated (for example, "Equivalent to...") | Because the contained substances do not completely match SUS304 |
How can we improve?
How can we improve?