(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-RBNT | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-RBNT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-RBNT | Electrolytic polishing + precision cleaning |
Part Number |
SL-RBNT10 |
Part Number | D | L | W | |
Type | M | |||
SL-RBNT SH-RBNT SHD-RBNT | 3 | 6 | 8 | 1 |
4 | 8 | 10 | ||
5 | 10 | 11 | 1.5 | |
6 | 12 | 12 | ||
8 | 14 | 16 | ||
10 | 18 | 20 | 2 | |
12 | 20 | 24 | 2.5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-RBNT3 |
SH-RBNT4 |
SH-RBNT5 |
SH-RBNT6 |
SH-RBNT8 |
SH-RBNT10 |
SH-RBNT12 |
SHD-RBNT3 |
SHD-RBNT4 |
SHD-RBNT5 |
SHD-RBNT6 |
SHD-RBNT8 |
SHD-RBNT10 |
SHD-RBNT12 |
SL-RBNT3 |
SL-RBNT4 |
SL-RBNT5 |
SL-RBNT6 |
SL-RBNT8 |
SL-RBNT10 |
SL-RBNT12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Cleaning Method | Pitch P (mm) | Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 198.09 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 3 | Precision Cleaning | 0.5 | 6 | |
฿ 198.09 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 4 | Precision Cleaning | 0.7 | 8 | |
฿ 198.09 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 5 | Precision Cleaning | 0.8 | 10 | |
฿ 209.57 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 6 | Precision Cleaning | 1 | 12 | |
฿ 221.05 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 8 | Precision Cleaning | 1.25 | 14 | |
฿ 241.15 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | 1.5 | 18 | |
฿ 281.34 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 12 | Precision Cleaning | 1.75 | 20 | |
฿ 215.31 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 3 | Electrolytic Polishing + Precision Cleaning | 0.5 | 6 | |
฿ 215.31 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 4 | Electrolytic Polishing + Precision Cleaning | 0.7 | 8 | |
฿ 215.31 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 5 | Electrolytic Polishing + Precision Cleaning | 0.8 | 10 | |
฿ 226.79 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 6 | Electrolytic Polishing + Precision Cleaning | 1 | 12 | |
฿ 238.28 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | 1.25 | 14 | |
฿ 258.37 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | 1.5 | 18 | |
฿ 298.56 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | 1.75 | 20 | |
฿ 172.25 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 3 | Degreasing | 0.5 | 6 | |
฿ 172.25 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 4 | Degreasing | 0.7 | 8 | |
฿ 172.25 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 5 | Degreasing | 0.8 | 10 | |
฿ 183.73 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | 1 | 12 | |
฿ 195.22 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | 1.25 | 14 | |
฿ 219.19 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | 1.5 | 18 | |
฿ 264.06 | CLEAN_ROUND BAR NAT | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | 1.75 | 20 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Material | SUS304 | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Applications, Functions | Cross Type Connection | Surface Treatment | Not Provided |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Surface Treatment (Details) | Not Provided |
How can we improve?
How can we improve?