(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (anti-rust single packing) | : part number SL-□□ |
· Precision cleaning (degassing double packing) | : part number SH-□□ |
· Electrolytic polishing + precision cleaning (degassing double packing) | : part number SHD-□□ |
Product part number | Cleaning method | Packaging type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
The wall thickness can be selected from 0.3 mm, 0.5 mm and 1.0 mm. Annealed materials are also ideal for bending. Materials SUS304, SUS304 (Annealed Material)
■L Dimension Tolerance | ■D Dimension Tolerance | |||||
L | Tolerance | D | C | |||
or More | or Less | or More | or Less | |||
10 | 30 | ±0.2 | 2 | 12 | 0 -0.05 | |
31 | 120 | ±0.3 | ||||
121 | 400 | ±0.5 | 15 | 30 | 0 -0.1 | |
401 | 800 | ±0.8 |
Type | Cleaning method | ||||
SUS304 | SUS304 (Annealed Material) | Cleaning method | Cleaning Environment | Packaging type | Packing Environment |
SL-SPLS | SL-SPLT | Degreasing | General environment | Anti-rust packing | General environment |
SH-SPLS | SH-SPLT | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L |
SH-SPLS2A | — | 500 |
SH-SPLT4 | — | 500 |
Part Number | L Configurable 1 mm Unit | |||
Type | D | |||
t = 0.5 | t = 0.3 | t = 1.0 | ||
SUS304 SL-SPLS SH-SPLS SUS304 (Annealed Material) SL-SPLT SH-SPLT [ ! ] For SL-SPLT and SH-SPLT, t = 0.5 only. | 2 | 2 A | — | 10 to 800 |
3 | 3 A | |||
4 | 4 A | 4B | ||
5 | 5 A | 5B | ||
6 | 6 A | 6B | ||
8 | 8 A | 8B | ||
10 | — | 10B | ||
12 | — | |||
15 | ||||
16 | ||||
20 | ||||
25 | ||||
30 |
Working environment: general environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working environment: | Working environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working environment: | Working environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SPLS2-[10-800/1] |
SH-SPLS2A-[10-800/1] |
SH-SPLS3-[10-800/1] |
SH-SPLS3A-[10-800/1] |
SH-SPLS4-[10-800/1] |
SH-SPLS4A-[10-800/1] |
SH-SPLS4B-[10-800/1] |
SH-SPLS5-[10-800/1] |
SH-SPLS5A-[10-800/1] |
SH-SPLS5B-[10-800/1] |
SH-SPLS6-[10-800/1] |
SH-SPLS6A-[10-800/1] |
SH-SPLS6B-[10-800/1] |
SH-SPLS8-[10-800/1] |
SH-SPLS8A-[10-800/1] |
SH-SPLS8B-[10-800/1] |
SH-SPLS10-[10-800/1] |
SH-SPLS10B-[10-800/1] |
SH-SPLS12-[10-800/1] |
SH-SPLS15-[10-800/1] |
SH-SPLS16-[10-800/1] |
SH-SPLS20-[10-800/1] |
SH-SPLS25-[10-800/1] |
SH-SPLS30-[10-800/1] |
SH-SPLT2-[10-800/1] |
SH-SPLT3-[10-800/1] |
SH-SPLT4-[10-800/1] |
SH-SPLT5-[10-800/1] |
SH-SPLT6-[10-800/1] |
SH-SPLT8-[10-800/1] |
SH-SPLT10-[10-800/1] |
SH-SPLT12-[10-800/1] |
SH-SPLT15-[10-800/1] |
SH-SPLT16-[10-800/1] |
SH-SPLT20-[10-800/1] |
SH-SPLT25-[10-800/1] |
SH-SPLT30-[10-800/1] |
SL-SPLS2-[10-800/1] |
SL-SPLS2A-[10-800/1] |
SL-SPLS3-[10-800/1] |
SL-SPLS3A-[10-800/1] |
SL-SPLS4-[10-800/1] |
SL-SPLS4A-[10-800/1] |
SL-SPLS4B-[10-800/1] |
SL-SPLS5-[10-800/1] |
SL-SPLS5A-[10-800/1] |
SL-SPLS5B-[10-800/1] |
SL-SPLS6-[10-800/1] |
SL-SPLS6A-[10-800/1] |
SL-SPLS6B-[10-800/1] |
SL-SPLS8-[10-800/1] |
SL-SPLS8A-[10-800/1] |
SL-SPLS8B-[10-800/1] |
SL-SPLS10-[10-800/1] |
SL-SPLS10B-[10-800/1] |
SL-SPLS12-[10-800/1] |
SL-SPLS15-[10-800/1] |
SL-SPLS16-[10-800/1] |
SL-SPLS20-[10-800/1] |
SL-SPLS25-[10-800/1] |
SL-SPLS30-[10-800/1] |
SL-SPLT2-[10-800/1] |
SL-SPLT3-[10-800/1] |
SL-SPLT4-[10-800/1] |
SL-SPLT5-[10-800/1] |
SL-SPLT6-[10-800/1] |
SL-SPLT8-[10-800/1] |
SL-SPLT10-[10-800/1] |
SL-SPLT12-[10-800/1] |
SL-SPLT15-[10-800/1] |
SL-SPLT16-[10-800/1] |
SL-SPLT20-[10-800/1] |
SL-SPLT25-[10-800/1] |
SL-SPLT30-[10-800/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Material | Overall Length L (mm) | Thickness t | Cleaning Method | D Dimension Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 2 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 3 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 4 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 6 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 9 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 8 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 12 | 11 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 15 | 14 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 16 | 15 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 20 | 19 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 25 | 24 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 30 | 29 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 9 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 12 | 11 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 15 | 14 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 16 | 15 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 20 | 19 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 25 | 24 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 30 | 29 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Precision Cleaning | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 2 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 3 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 4 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7.4 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.3 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 6 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 9 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 8 | [Stainless Steel] SUS304 | 10 ~ 800 | 1 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 12 | 11 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 15 | 14 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 16 | 15 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 20 | 19 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 25 | 24 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 30 | 29 | [Stainless Steel] SUS304 | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 2 | 1 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 3 | 2 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 4 | 3 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 5 | 4 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 6 | 5 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 8 | 7 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 10 | 9 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 12 | 11 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.05 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 15 | 14 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 16 | 15 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 20 | 19 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 25 | 24 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 | ||
- | CLEAN_THINSTAINLESSPIPE | 1 Piece(s) | 9 Day(s) | 30 | 29 | [Stainless Steel] SUS304 Annealed Material | 10 ~ 800 | 0.5 | Degreasing | -0.10 to 0 |
Loading...
![]() | [Product Applications] Roll Shafts for Photocopiers Antenna For heating For plumbing Injection Nozzle Ornamental Piping, etc. [ ! ] SPLS is a Straight Type and can be used for injecting or other purposes. Annealed material (180 to 220 HV) is used so that SPLT can be bent to fit the above applications. |
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Finishing Method | Polishing (1.6µm) |
---|---|---|---|---|---|
Manufacturing Method | Weld-On | Surface Treatment | Not Provided | Threading | N/A |
Cut Surface Chamfering | 0.2 or less | L Dimension Tolerance | Up to 30:±0.2, 31 to 120:±0.3, 121 to 400:±0.5, 401 or more:±0.8 |
How can we improve?
How can we improve?