1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Abrasion Resistant Resin Oil-Free Bushing - POM, 3-60mm ID【10-50 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 204.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Resin Oil Free Bushing is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight type and Flanged type
● Inner Diameter Minimum/Maximum (mm.) : 3 and 60
● Outer Diameter Minimum/Maximum (mm.) : 4.5 and 65
● Overall Length Minimum/Maximum (mm.) : 3 and 40
● Material : POM
[Application]
Resin Oil Free Bushing is commonly used in various applications in factory automation systems

Product Overview of Oil Free Bushings

・Oil Free Bushings has such features as excellent self-lubrication, wear resistance, and low friction coefficient. Normal operation is enabled even with poor lubrication.
・Oil Free Bushings, a metal replacement used as the material of oil free bushings, have major advantages: lubrication and maintenance free, longer service life, good corrosion resistance performance, high cost effectiveness, etc..
・Oil Free Bushings bearings are suitable for clean room and contaminated environments, as well as vacuum and high-humidity environments.
Product PhotoProduct Photo

Product Features of Oil Free Bushings

1. Highly abrasion resistant and low abrasion Oil Free Bushings, suitable for operating under high-speed and medium-to-low load conditions.
2. Lower friction coefficient, allowing normal use for dry-running or less sticky surfaces.
3. Oil Free Bushings Max. operating temperature +90℃ (short-term +120℃), min. operating temperature -50℃.
4. Outstanding vibration absorption, high abrasion resistance, high chemical resistance and other features.

Dimensional Drawing of Oil Free Bushings

(Unit: mm)
Oil Free Bushings
Oil Free BushingsRecommended to be used for pressing in and fixing the Oil Free Bushings.
Oil Free Bushings Material of Oil Free Bushings: POM

Specification Table of Oil Free Bushings

Ordering Example
 
Part Number of Oil Free BushingsOil Free BushingsTotal Length Ld
(Tolerance after pressing-in)
DFT
Oil Free BushingsType of Oil Free BushingsOil Free BushingsNo.
E-MJBZ
(Oil Free Bushings Straight Type)

E-MJFZ
(Oil Free Bushings Shouldered Type)
030403* 05           3+0.014
+0.054
4.57.50.75
040503*(04) 06* (08)        4+0.020
+0.068
5.59.5
0506  05*           56100.5
0507  05    (10)      7111
0608 04* 06 08 10      68121
0810  05*06*07*08 10(12)     8+0.025
+0.083
1015
0812       (10)      +0.040
+0.130
12
1012  05*(06)  09*1012*15  (20) 10+0.025
+0.083
181
1014       (10)  (16)   +0.040
+0.130
14
1214  05* 07* 09*(10)12*15    12+0.032
+0.102
201
1216        (12)     +0.050
+0.160
16
1416         (15) 17*  14+0.032
+0.102
221
1517 04*    09* 12*  17*  151723
1618        (12)(15) 17*(20) 161824
1620          (16)   +0.050
+0.160
20
1820 04*            18+0.032
+0.102
261
2026         15*  20* 20+0.065
+0.195
26323
3034             26*30+0.040
+0.124
34422
Oil Free BushingsDimensions Oil Free Bushings L with ( ) is only for the straight type
Oil Free BushingsDimensions Oil Free Bushings L with * is only for the shouldered type

Usage Method of Oil Free Bushings

Example Use of Oil Free Bushings
Usage Method 1

Specifications Overview of Oil Free Bushings

Specification Diagram 1

Specification Diagram 2

Example Use of Oil Free Bushings

Example of Use 1

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MJBZ-0304-05
E-MJBZ-0405-04
E-MJBZ-0405-06
E-MJBZ-0405-08
E-MJBZ-0507-05
E-MJBZ-0507-10
E-MJBZ-0608-06
E-MJBZ-0608-08
E-MJBZ-0608-10
E-MJBZ-0810-06
E-MJBZ-0810-08
E-MJBZ-0810-10
E-MJBZ-0810-12
E-MJBZ-0812-10
E-MJBZ-1012-05
E-MJBZ-1012-06
E-MJBZ-1012-08
E-MJBZ-1012-10
E-MJBZ-1012-11
E-MJBZ-1012-12
E-MJBZ-1012-15
E-MJBZ-1012-20
E-MJBZ-1014-10
E-MJBZ-1014-16
E-MJBZ-1214-06
E-MJBZ-1214-08
E-MJBZ-1214-09
E-MJBZ-1214-10
E-MJBZ-1214-12
E-MJBZ-1214-15
E-MJBZ-1214-20
E-MJBZ-1216-12
E-MJBZ-1416-15
E-MJBZ-1416-25
E-MJBZ-1517-06
E-MJBZ-1517-12
E-MJBZ-1517-15
E-MJBZ-1517-20
E-MJBZ-1618-10
E-MJBZ-1618-12
E-MJBZ-1618-15
E-MJBZ-1618-20
E-MJBZ-1618-25
E-MJBZ-1620-16
E-MJBZ-1820-10
E-MJBZ-1820-15
E-MJBZ-1820-20
E-MJBZ-2023-15
E-MJBZ-2023-20
E-MJBZ-2023-25
E-MJBZ-2023-30
E-MJBZ-2225-15
E-MJBZ-2225-20
E-MJBZ-2528-15
E-MJBZ-2528-20
E-MJBZ-2528-30
E-MJBZ-2832-20
E-MJBZ-3034-20
E-MJBZ-3034-25
E-MJBZ-3034-30
E-MJBZ-3236-30
E-MJBZ-3539-30
E-MJBZ-4044-40
E-MJBZ-4550-20
E-MJBZ-4550-30
E-MJBZ-5055-30
E-MJFZ-0304-03
E-MJFZ-0304-05
E-MJFZ-0405-03
E-MJFZ-0405-06
E-MJFZ-0506-05
E-MJFZ-0507-05
E-MJFZ-0608-04
E-MJFZ-0608-06
E-MJFZ-0608-08
E-MJFZ-0608-10
E-MJFZ-0810-05
E-MJFZ-0810-06
E-MJFZ-0810-07
E-MJFZ-0810-08
E-MJFZ-0810-09
E-MJFZ-0810-10
E-MJFZ-1012-05
E-MJFZ-1012-07
E-MJFZ-1012-09
E-MJFZ-1012-10
E-MJFZ-1012-12
E-MJFZ-1012-15
E-MJFZ-1012-17
E-MJFZ-1214-04
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 1,001.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight34.55

฿ 984.42

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight45.54

฿ 1,238.96

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight45.56

฿ 1,288.96

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight45.58

฿ 1,238.96

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight575

฿ 1,395.45

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight5710

฿ 1,272.08

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight686

฿ 1,395.45

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight688

฿ 1,453.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight6810

฿ 1,329.87

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight8106

฿ 1,486.36

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available Same day 10Straight8108

฿ 1,518.83

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight81010

฿ 1,609.74

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight81012

฿ 2,012.99

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight81210

฿ 1,395.45

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight10125

฿ 1,453.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight10126

฿ 1,518.83

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight10128

฿ 1,642.21

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight101210

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight101211

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight101212

฿ 1,766.23

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight101215

฿ 1,856.49

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight101220

฿ 2,317.53

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight101410

฿ 3,032.47

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight101416

฿ 1,518.83

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight12146

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight12148

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight12149

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight121410

฿ 1,700.00

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight121412

฿ 1,798.70

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight121415

฿ 2,103.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight121420

฿ 2,317.53

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight121612

฿ 1,889.61

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight141615

฿ 2,415.58

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight141625

฿ 1,947.40

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight15176

฿ 1,947.40

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight151712

฿ 1,947.40

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight151715

฿ 2,193.51

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight151720

฿ 1,798.70

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight161810

฿ 1,856.49

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight161812

฿ 2,070.78

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight161815

฿ 2,292.86

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight161820

฿ 2,596.75

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight161825

฿ 3,403.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight162016

฿ 2,136.36

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight182010

฿ 2,136.36

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight182015

฿ 2,440.91

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight182020

฿ 703.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight202315

฿ 783.12

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight202320

฿ 883.12

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight202325

฿ 986.36

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight202330

฿ 746.10

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight222515

฿ 825.97

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight222520

฿ 801.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight252815

฿ 943.51

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight252820

฿ 1,153.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight252830

฿ 1,208.44

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight283220

฿ 1,277.27

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight303420

฿ 1,462.34

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight303425

฿ 1,659.74

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight303430

฿ 1,807.79

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight323630

฿ 1,987.01

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight353930

฿ 2,734.42

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight404440

฿ 2,943.51

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight455020

฿ 2,943.51

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight455030

฿ 3,179.22

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

10 Pieces Per Package

Available 20 Day(s) 10Straight505530

฿ 1,182.47

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged34.53

฿ 1,238.96

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged34.55

฿ 1,083.12

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged45.53

฿ 1,288.96

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged45.56

฿ 1,231.17

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged565

฿ 1,313.64

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged575

฿ 1,305.84

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged684

฿ 1,363.64

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged686

฿ 1,453.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged688

฿ 1,486.36

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged6810

฿ 1,428.57

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged8105

฿ 1,428.57

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged8106

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged8107

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged8108

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Flanged8109

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged81010

฿ 1,453.25

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged10125

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Flanged10127

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged10129

฿ 1,675.32

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged101210

฿ 1,733.12

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged101212

฿ 1,823.38

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Flanged101215

฿ 1,856.49

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Flanged101217

฿ 1,551.95

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Flanged12144

Loading...

Dimensional Drawing
(Unit: mm)

Recommended to be used for pressing in and fixing the bushing.
Material: POM
Specification Table
Ordering Example
 
Part NumberTotal Length Ld
(Tolerance after pressing-in)
DFT
TypeNo.
E-MJBZ
(Straight Type)

E-MJFZ
(Shouldered Type)
030403* 05           3+0.014
+0.054
4.57.50.75
040503*(04) 06* (08)        4+0.020
+0.068
5.59.5
0506  05*           56100.5
0507  05    (10)      7111
0608 04* 06 08 10      68121
0810  05*06*07*08 10(12)     8+0.025
+0.083
1015
0812       (10)      +0.040
+0.130
12
1012  05*(06)  09*1012*15  (20) 10+0.025
+0.083
181
1014       (10)  (16)   +0.040
+0.130
14
1214  05* 07* 09*(10)12*15    12+0.032
+0.102
201
1216        (12)     +0.050
+0.160
16
1416         (15) 17*  14+0.032
+0.102
221
1517 04*    09* 12*  17*  151723
1618        (12)(15) 17*(20) 161824
1620          (16)   +0.050
+0.160
20
1820 04*            18+0.032
+0.102
261
2026         15*  20* 20+0.065
+0.195
26323
3034             26*30+0.040
+0.124
34422
Dimensions L with ( ) is only for the straight type
Dimensions L with * is only for the shouldered type

Basic Information

Environment Standard / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater Resin Type Resin type (polyacetal) Mounting Hole Fits H7
Lubrication Unlubricated

Frequently Asked Questions (FAQ)

Question: What are oil free bushings and what are their features?
Answer: Plain bearings where the body of the bushing is saturated with lubricant and can be used "without oil" or "with a reduced oil supply".
Oil free bushings have the following features:
1. Low maintenance frequency;
2. Suitable for low speed and heavy load situations, compared with ball linear bearings;
3. Can also be used under harsh conditions of high temperature and low temperature;
4. Thinner and space saving, compared with linear bearings;
5. Can be used for both linear and rotational motions.
Question: What are the materials and features of MISUMI oil free bushings?
Answer: MISUMI oil free bushings are available in 5 types, i.e. copper alloy, bronze casting, dry, resin, and casting.
Copper alloy (metal type), excellent resistance to high temperature, chemicals and shock, suitable for heavy duty and low speed operation.
Bronze casting (metal type) with excellent sinter resistance, enabling slight movements, suitable for low load and high speed operation.
Dry type (composite layer type), high temperature resistant, suitable for heavy duty and low speed operation, thin-walled and compact.
Resin (resin type), high temperature and chemical resistant (tetrafluoroethylene resin), complying with food sanitation law, suitable for low load and low speed operation.
Castings (metal type), suitable for medium load and low speed operation.
Question: What are the types of MISUMI oil-free bushings available?
Answer: There are straight type, shouldered type, thrust type, flange integrated type, flange type housing unit (built-in copper alloy bushing), and threaded sleeve type (built-in copper alloy bushing).