Shaft Supports, Flanged With Slit

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Shaft Supports are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Compact flanged and Square flanged
● Hole Diameter Minimum/Maximum (mm.) : 8 and 30
● Material : Aluminum Alloy
● Surface Treatment : Clear Anodized
[Application]
Shaft Supports are commonly used in various applications in factory automation systems
Product Overview of Shaft Supports
Product Features of Shaft Supports
Feature 2: Various flange types, including square flange type and both surface cut flange type; The use of both surface cut flange type can realize space-saving design.
Feature 3: The Shaft Supports material is aluminum alloy, meeting lightweight requirements, and the surface treatment is clear anodizing.
Feature 4: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Dimensional Drawing of Shaft Supports

Shaft Supports Material Aluminum Alloy
Surface Treatment Clear AnodizedWith Bolts
Specification Table of Shaft Supports

| Part Number of Shaft Supports | D1 | H | L | T | P | K | W | P1 | F | d | M | ||
Type of Shaft Supports | DH7 | ||||||||||||
| E-ATHWCB E-ATHWSB | 8 | +0.015 0 | 25 | 39 | 18 | 5 | 32 | 30 | 27 | 25 | 20 | 3.5 | M4 |
| 10 | 30 | 49 | 20 | 40 | 38 | 32 | 33 | 23 | 4.5 | M5 | |||
| 12 | +0.018 0 | 32 | 52 | 22 | 6 | 42 | 40 | 34 | 35 | 25 | |||
| 15 | 35 | 56 | 27 | 46 | 44 | 37 | 37 | 27 | 5.5 | ||||
| 16 | 30 | ||||||||||||
| 20 | +0.021 0 | 40 | 64 | 32 | 8 | 52 | 50 | 42 | 43 | 30 | 6.6 | ||
| 25 | 45 | 69 | 38 | 57 | 54 | 47 | 46 | 34 | |||||
| 30 | 55 | 79 | 40 | 10 | 67 | 60 | 57 | 50 | 45 | M6 | |||
The appearance of Economy series of Shaft Supports may have slight scratches.
After the mounting hole D is machined according to the tolerance H7, it may cause stress deformation of the inner hole.Example Use of Shaft Supports

Hole groove depth detection fixture
Mechanism function:
Correct workpiece positioning can be continuously performed and the depth of workpiece hole groove can be checked manually.
Function of Shaft Supports:
Shaft Supports are used to fix the inspection mechanism for easy disassembly.
For detailed information, click here.
Related Industries of Shaft Supports
| Shaft Supports : Smart Phones | Shaft Supports : Electronic & Electrical | Shaft Supports : Lithium battery | ||
![]() | ![]() | ![]() | ||
| Shaft Supports : Automotive | Shaft Supports : Robotics | Shaft Supports : Medical | ||
![]() | ![]() | ![]() |
Precautions of Shaft Supports
②It is recommended that the Shaft Supports is matched with shaft with tolerance of f8/h5/g6. For details, click
here③For anti-rust performance and maintenance of metal materials and surface treatment, click
here④Whether the slit Shaft Supports is overcut with slotting depends on the saw blade size. 3D drawing is for reference only. (Overcutting means saw blade cutting to the opposite side of the slotted part)
Related Documents of Shaft Supports
here.Related Products of Shaft Supports
| (Economy series) Guide Shaft Supports Both Ends Tapped with Wrench Slot | (Economy series) Guide Shaft Supports Straight Type | (Economy series) Shaft Supports, Slit Long Sleeve | ||
![]() | ![]() | ![]() | ||
| Representative model: E-PSFJZ30-600-M12-N12-20 | Representative model: E-PSFJ30-600 | Representative model: E-ATHWSBL12 | ||
| Advantage: The Shaft Supports Simple installation, configurable length | Advantage: The Shaft Supports Simple installation, configurable length | Advantage: The Shaft Supports Suitable for lightweight design |

Material Aluminum Alloy
Surface Treatment Clear AnodizedWith Bolts

| Part Number | D1 | H | L | T | P | K | W | P1 | F | d | M | ||
Type | DH7 | ||||||||||||
| E-ATHWCB E-ATHWSB | 8 | +0.015 0 | 25 | 39 | 18 | 5 | 32 | 30 | 27 | 25 | 20 | 3.5 | M4 |
| 10 | 30 | 49 | 20 | 40 | 38 | 32 | 33 | 23 | 4.5 | M5 | |||
| 12 | +0.018 0 | 32 | 52 | 22 | 6 | 42 | 40 | 34 | 35 | 25 | |||
| 15 | 35 | 56 | 27 | 46 | 44 | 37 | 37 | 27 | 5.5 | ||||
| 16 | 30 | ||||||||||||
| 20 | +0.021 0 | 40 | 64 | 32 | 8 | 52 | 50 | 42 | 43 | 30 | 6.6 | ||
| 25 | 45 | 69 | 38 | 57 | 54 | 47 | 46 | 34 | |||||
| 30 | 55 | 79 | 40 | 10 | 67 | 60 | 57 | 50 | 45 | M6 | |||
The appearance of Economy series may have slight scratches.
After the mounting hole D is machined according to the tolerance H7, it may cause stress deformation of the inner hole.
Type of Shaft Supports
DH7







