(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Part Number | D1 | H | L | T | P | K | W | P1 | F | d | M | ||
Type | DH7 | ||||||||||||
E-ATHWCBL E-ATHWSBL | 12 | +0.018 0 | 32 | 52 | 33 | 6 | 42 | 40 | 34 | 35 | 25 | 4.5 | M5 |
16 | 35 | 56 | 45 | 46 | 44 | 37 | 37 | 27 | 5.5 | ||||
20 | +0.021 0 | 40 | 64 | 48 | 8 | 52 | 50 | 42 | 43 | 30 | 6.6 | ||
25 | 45 | 69 | 57 | 57 | 54 | 47 | 46 | 34 | |||||
30 | 55 | 79 | 60 | 10 | 67 | 60 | 57 | 50 | 45 | M6 |
Smart Phones | Electronic & Electrical | Lithium battery | ||
Automotive | Robotics | Medical | ||
(Economy series) Guide Shafts Both Ends Tapped with Wrench Slot | (Economy series) Guide Shafts Straight Type | Economy series Shaft Supports, Slit Standard | ||
Representative model: E-PSFJZ30-600-M12-N12-20 | Representative model: E-PSFJ30-600 | Representative model: E-ATHWSB12 | ||
Advantage: Simple installation, configurable length | Advantage: Simple installation, configurable length | Advantage: Suitable for lightweight design |
Part Number |
---|
E-ATHWCBL12 |
E-ATHWCBL16 |
E-ATHWCBL20 |
E-ATHWCBL25 |
E-ATHWCBL30 |
E-ATHWSBL12 |
E-ATHWSBL16 |
E-ATHWSBL20 |
E-ATHWSBL25 |
E-ATHWSBL30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Dia. D (Ø) | Flange Shape | Flange Shape |
---|---|---|---|---|---|---|---|---|
฿ 437.01 | ECONOMY HOLDER FOR SHAFT | 1 Piece(s) | Available | Same day | 12 | Compact flanged | 两面切割法兰 | |
฿ 574.68 | ECONOMY HOLDER FOR SHAFT | 1 Piece(s) | Available | Same day | 16 | Compact flanged | 两面切割法兰 | |
฿ 634.42 | ECONOMY HOLDER FOR SHAFT | 1 Piece(s) | Available | Same day | 20 | Compact flanged | 两面切割法兰 | |
฿ 850.65 | ECONOMY HOLDER FOR SHAFT | 1 Piece(s) | Available | Same day | 25 | Compact flanged | 两面切割法兰 | |
฿ 935.06 | ECONOMY HOLDER FOR SHAFT | 1 Piece(s) | Available | Same day | 30 | Compact flanged | 两面切割法兰 | |
฿ 437.01 | ECONOMY HOLDER FOR SHAFT | 2 Piece(s) | Available | 6 Day(s) | 12 | Square flanged | 方形法兰 | |
฿ 574.68 | ECONOMY HOLDER FOR SHAFT | 2 Piece(s) | Available | 6 Day(s) | 16 | Square flanged | 方形法兰 | |
฿ 634.42 | ECONOMY HOLDER FOR SHAFT | 2 Piece(s) | Available | 6 Day(s) | 20 | Square flanged | 方形法兰 | |
฿ 850.65 | ECONOMY HOLDER FOR SHAFT | 2 Piece(s) | Available | 6 Day(s) | 25 | Square flanged | 方形法兰 | |
฿ 934.42 | ECONOMY HOLDER FOR SHAFT | 2 Piece(s) | Available | 6 Day(s) | 30 | Square flanged | 方形法兰 |
Loading...
Part Number | D1 | H | L | T | P | K | W | P1 | F | d | M | ||
Type | DH7 | ||||||||||||
E-ATHWCBL E-ATHWSBL | 12 | +0.018 0 | 32 | 52 | 33 | 6 | 42 | 40 | 34 | 35 | 25 | 4.5 | M5 |
16 | 35 | 56 | 45 | 46 | 44 | 37 | 37 | 27 | 5.5 | ||||
20 | +0.021 0 | 40 | 64 | 48 | 8 | 52 | 50 | 42 | 43 | 30 | 6.6 | ||
25 | 45 | 69 | 57 | 57 | 54 | 47 | 46 | 34 | |||||
30 | 55 | 79 | 60 | 10 | 67 | 60 | 57 | 50 | 45 | M6 |
Shape | Flanged Type | Shaft Securing Method | Slit | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Type | Machined Product | Flange Shape/Type | Long Sleeve |
Thickness | Standard | Dowel Hole | Not Provided | Clamp Lever | Not Provided |
How can we improve?
How can we improve?