(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Caster Type : Heavy Load With Stopper
● Wheel Width (mm.) : 40 and 45
● Wheel Diameter (mm.) : 100, 125 and 250
● Height (mm.): 142, 165 and 192
● Material :
Body - Q235
Wheel - Urethane (Brownish Red)
[Application]
Casters are commonly used in various applications in factory automation systems
Body | Casters Part | Wheel Core | Bearing | |||
Material of Casters | Surface Treatment | Material (Color) | Material | Surface Treatment | Rotating Part | Wheel Part |
Q235 | Zinc Plating | Urethane (Brownish Red) | Q195 | Zinc Plating | Provided | Provided |
Part Number | Casters Material | Mounting Height H | B | E | t | Allowable Load (daN) | |
Type of Casters | D | ||||||
E-CPSS | 100 | U (Urethane) | 142 | 40 | 39.5 | 4 | 280 |
125 | 165 | 45 | 39.5 | 4 | 380 | ||
150 | 192 | 45 | 39.5 | 4 | 400 |
Casters diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Recommended product of Casters 1 | Recommended product of Casters 2 | Recommended product of Casters 3 |
Economy Series Cylindrical Locks Normal Type | Economy Series Leveling Mounts Metal Universal Type | Casters With Leveling Mounts Swivel Type |
![]() | ![]() | ![]() |
Part Number |
---|
E-CPSS100-U |
E-CPSS125-U |
E-CPSS150-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load (daN) | Wheel Width B (mm) | B Dimension (mm) | D Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 | 142 | 100 | 280 | 40 | 40 | 100 | |
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 | 165 | 125 | 380 | 45 | 45 | 125 | |
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 | 192 | 250 | 400 | 45 | 45 | 250 |
Loading...
Part Number | Wheel Material | Mounting Height H | B | E | t | Allowable Load (daN) | |
Type | D | ||||||
E-CPSS | 100 | U (Urethane) | 142 | 40 | 39.5 | 4 | 280 |
125 | 165 | 45 | 39.5 | 4 | 380 | ||
150 | 192 | 45 | 39.5 | 4 | 400 |
Caster Type | Swivel Type | Load Range(daN) | 320.01~485.00 | Stopper (Detail) | Swivel Stopper |
---|---|---|---|---|---|
Wheel Material | Polyurethane | Fitting Material | Steel | Plate Length(mm) | 114 |
Plate Width(mm) | 100 | Load Category | Ultra Heavy Load | Color | Brownish Red |
How can we improve?
How can we improve?