(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Caster Type : Heavy Load With Stopper
● Wheel Width (mm.) : 40
● Wheel Diameter (mm.) : 100
● Material :
Body - Q235
Wheel - Urethane (Brownish Red)
Wheel Core - Q195
[Application]
Casters are commonly used in various applications in factory automation systems
Body | Casters Part | Wheel Core | Bearing | |||
Material of Casters | Surface Treatment | Material (Color) | Material | Surface Treatment | Rotating Part | Wheel Part |
Q235 | Zinc Plating | Urethane (Brownish Red) | Q195 | Zinc Plating | Provided | Provided |
Part Number | Casters Material | Allowable Load (daN) | |
Type of Casters | D | ||
E-CPSNS | 100 | U (Urethane) | 200 |
Casters diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Recommended product of Casters 1 | Recommended product of Casters 2 | Recommended product of Casters 3 |
Economy Series Cylindrical Locks Normal Type | Economy Series Leveling Mounts Metal Universal Type | Casters With Leveling Mounts Swivel Type |
![]() | ![]() | ![]() |
Part Number |
---|
E-CPSNS100-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
- | ECONOMY CASTER | 2 Piece(s) | Available | Quote | 10 |
Loading...
Part Number | Wheel Material | Allowable Load (daN) | |
Type | D | ||
E-CPSNS | 100 | U (Urethane) | 200 |
Mounting Height H(mm) | 141 | Caster Type | Screw-In Type | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Wheel Dia. D(Ø) | 100 | Stopper (Detail) | Swivel Stopper | Wheel Material | Polyurethane |
Fitting Material | Steel | Allowable Load(daN) | 200 | Plate Length(mm) | 92 |
Plate Width(mm) | 63.5 | Wheel Width B(mm) | 40 | Load Category | Ultra Heavy Load |
B Dimension(mm) | 40 | D Dimension(mm) | 100 | Color | Brownish Red |
Please check the type/dimensions/specifications of the part E-CPSNS100-U in the Heavy Load Caster Swivel With Stopper Screw-in Type series.
How can we improve?
How can we improve?