(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Caster Type : Heavy Load Low Profile Fixed Type
● Wheel Width (mm.) : 28 and 38
● Wheel Diameter (mm.) : 50, 65 and 75
● Height (mm.): 68, 95.5 and 105
● Material :
Body - SPHC
Wheel - Nylon
[Application]
Casters are commonly used in various applications in factory automation systems
Body | Casters Part | Bearing | ||
Material of Casters | Surface Treatment | Material (Color) | Rotating Part | Wheel Part |
SPHC | Electrophoresis (Black) | Nylon (Black) | Not Provided | Provided |
Part Number | Casters Material | Mounting Height H | B | t | Allowable Load (daN) | |
Type of Casters | D | |||||
E-CLHK | 50 | N (Nylon) | 68 | 28 | 2.5 | 120 |
65 | 95.5 | 38 | 3 | 220 | ||
75 | 105 | 38 | 3 | 300 |
Casters diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Recommended product of Casters 1 | Recommended product of Casters 2 | Recommended product of Casters 3 |
Economy Series Cylindrical Locks Normal Type | Economy Series Leveling Mounts Metal Universal Type | Casters With Leveling Mounts Swivel Type |
![]() | ![]() | ![]() |
Part Number |
---|
E-CLHK50-N |
E-CLHK65-N |
E-CLHK75-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load (daN) | Wheel Width B (mm) | B Dimension (mm) | D Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.62 | ECONOMY CASTER | 2 Piece(s) | Available | 6 Day(s) | 10 | 68 | 50 | 120 | 28 | 28 | 50 | |
฿ 294.16 | ECONOMY CASTER | 2 Piece(s) | Available | 6 Day(s) | 10 | 95.5 | 65 | 220 | 38 | 38 | 65 | |
฿ 320.13 | ECONOMY CASTER | 2 Piece(s) | Available | 6 Day(s) | 10 | 105 | 75 | 300 | 38 | 38 | 75 |
Loading...
Part Number | Wheel Material | Mounting Height H | B | t | Allowable Load (daN) | |
Type | D | |||||
E-CLHK | 50 | N (Nylon) | 68 | 28 | 2.5 | 120 |
65 | 95.5 | 38 | 3 | 220 | ||
75 | 105 | 38 | 3 | 300 |
Caster Type | Fixed Type | Load Range(daN) | 140.01~220.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | SUJ2 | Plate Length(mm) | 92 | Plate Width(mm) | 63.5 |
Load Category | Ultra Heavy Load | Color | Black |
How can we improve?
How can we improve?