1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Touch Fittings Stainless Steel, Union T Push To Connect【2-5 Pieces Per Package】 (E-PACK-MSFPE4-4)

ECONOMY ONE TOUCH FITTINGS

One-Touch Fittings Stainless Steel, Union T Push To Connect (E-PACK-MSFPE4-4)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part16 CLICK here

Product Description

One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Union T Push To Connect
● Applicable Tube Outer Diameter(mm.) : 4, 6, 8, 10, 12 and 16
● Material :
Body - SUS304 / SUS316
Seal - FKM70
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems


Product Overview
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4mm to 16mm are available, with guaranteed wall thickness, good temperature & pressure resistance and sealing, sold from 5~20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D. D1Applicable Tube O.D. D2M1M2S1S2L1L2L3
4414.214.2101017.217.224.2
6414.215.2121017.218.226.2
615.215.2121218.318.326.3
8414.216.814.510.526.325.232.4
615.216.814122019.428.1
816.816.8141420.620.629.6
10615.218.517.512.529.62836.6
816.818.5171422.622.332
1018.518.51717242434.5
12816.82120.514.533.53343.2
1018.521201726.125.636.6
122121202027.727.739.7
16122123.4242029.129.342.6
161623.423.4242431.131.145.1
 
Product Drawing 1
Product Drawing 2
Product Features
【Features】
・Superior temperature, pressure and corrosion resistance performance thanks to the use of high quality stainless steel material and sealing material of fluoro rubber
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・Easy and convenient air tube insertion and removal, large inventory and same day shipment
Product Drawing 3
Product Drawing 4
Specifications Overview
Economy series one-touch fitting products common to air tube outer diameter of 4mm, 6mm, 8mm, 10mm, 12mm and 16mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D. D1Applicable Tube O.D. D2M1M2S1S2L1L2L3
4414.214.2101017.217.224.2
6414.215.2121017.218.226.2
615.215.2121218.318.326.3
8414.216.814.510.526.325.232.4
615.216.814122019.428.1
816.816.8141420.620.629.6
10615.218.517.512.529.62836.6
816.818.5171422.622.332
1018.518.51717242434.5
12816.82120.514.533.53343.2
1018.521201726.125.636.6
122121202027.727.739.7
16122123.4242029.129.342.6
161623.423.4242431.131.145.1
Example of Use
One-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.

Example of Use
Example of Use
Precautions
Please refer to the following table for the applicable environment and tightening torque of one-touch fittings
 
■ Reference Parameters for Operating Environment
 All Stainless Steel Fitting
Fluid UsedAir, steam, water, drugs
Sealing MaterialFluoro Rubber FKM70
Operating Temperature Range-5~200℃ 
Ultimate Temperature Resistance Range-40~240℃
Operating Pressure Range-100KPa~1.2MPa
Pressure Resistance3MPa
Corrosion Resistance
Use of GreaseYes
Thread Sealing GlueYes
Mating Tube MaterialPolyurethane (PU)
Nylon (PA) - Pressure Resistance
Teflon (PTFE) - Temperature and Pressure Resistance
*Please confirm the operating pressure and temperature ranges of the tubes
*▲→Average 〇→Good ◎→Excellent
■ Structure Diagram
Precautions
 
Serial No.Part NameMaterial
Threaded HeadSUS316/304
O-RingsFKM
Metal BodySUS316/304
Sealing RingFKM
ShimPTFE
CirclipSUS316/304
ButtonSUS316/304
Steel BushingSUS316/304
Part Number
E-PACK-MSFPE4-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFitting Type Body Material Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Sales Method

฿ 1,494.16

ECONOMY ONE TOUCH FITTINGS 1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) Unions, Equal Dia.[SUS303, SUS304] SUS304[Union Tees] T-Shaped Pipe Fitting-445 pcs included

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed economy series all stainless steel one-touch (quick plug) fitting products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to air tube outer diameter 4mm to 16mm are available, with guaranteed wall thickness, good temperature & pressure resistance and sealing, sold from 5~20 units, large inventory, same day shipment.
 
Product Drawing 1
Applicable Tube O.D. D1Applicable Tube O.D. D2M1M2S1S2L1L2L3
4414.214.2101017.217.224.2
6414.215.2121017.218.226.2
615.215.2121218.318.326.3
8414.216.814.510.526.325.232.4
615.216.814122019.428.1
816.816.8141420.620.629.6
10615.218.517.512.529.62836.6
816.818.5171422.622.332
1018.518.51717242434.5
12816.82120.514.533.53343.2
1018.521201726.125.636.6
122121202027.727.739.7
16122123.4242029.129.342.6
161623.423.4242431.131.145.1
Specification Table
Economy series one-touch fitting products common to air tube outer diameter of 4mm, 6mm, 8mm, 10mm, 12mm and 16mm, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Applicable Tube O.D. D1Applicable Tube O.D. D2M1M2S1S2L1L2L3
4414.214.2101017.217.224.2
6414.215.2121017.218.226.2
615.215.2121218.318.326.3
8414.216.814.510.526.325.232.4
615.216.814122019.428.1
816.816.8141420.620.629.6
10615.218.517.512.529.62836.6
816.818.5171422.622.332
1018.518.51717242434.5
12816.82120.514.533.53343.2
1018.521201726.125.636.6
122121202027.727.739.7
16122123.4242029.129.342.6
161623.423.4242431.131.145.1

Basic Information

Applicable Fluid Air Types One-Touch Couplings Application Standard, Mini
Seal Material Fluororubber

Please check the type/dimensions/specifications of the part E-PACK-MSFPE4-4 in the One-Touch Fittings Stainless Steel, Union T Push To Connect series.

Frequently Asked Questions (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: The nickel plated stainless steel product self-developed by MISUMI uses air and water as the fluid, which is not prone to rusting and reliable in quality. The environmental temperature range is (0-120) ℃, the pressure range is (-100Kpa~1.5MPA), and the pressure resistance is 3Mpa. Please refer to the precautions for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI economy series one-touch air pipe joint is a self-developed product. It uses high-quality stainless steel and fluororubber sealing materials, with material, production, quality and sales kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.

Products with similar specification

Part Number
E-PACK-MSFPE12-10
E-PACK-MSFPE12-12
E-PACK-MSFPE12-8
E-PACK-MSFPE6-4
E-PACK-MSFPE6-6
E-PACK-MSFPE8-4
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipFitting Type Body Material Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Sales Method

฿ 903.25

1 Pack(s)

2 Pieces Per Package

Available 6 Day(s) [Union, Unequal Dia.] Reducer Pipe Fitting[SUS303, SUS304] SUS304-[Unequal Dia. Union Tees] Union T12102 pcs included

฿ 977.27

1 Pack(s)

2 Pieces Per Package

Available 6 Day(s) Unions, Equal Dia.[SUS303, SUS304] SUS304[Union Tees] T-Shaped Pipe Fitting-12122 pcs included

฿ 903.25

1 Pack(s)

2 Pieces Per Package

Available 6 Day(s) [Union, Unequal Dia.] Reducer Pipe Fitting[SUS303, SUS304] SUS304-[Unequal Dia. Union Tees] Union T1282 pcs included

฿ 1,373.38

1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) [Union, Unequal Dia.] Reducer Pipe Fitting[SUS303, SUS304] SUS304-[Unequal Dia. Union Tees] Union T645 pcs included

฿ 1,516.88

1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) Unions, Equal Dia.[SUS303, SUS304] SUS304[Union Tees] T-Shaped Pipe Fitting-665 pcs included

฿ 1,568.83

1 Pack(s)

5 Pieces Per Package

Available 6 Day(s) [Union, Unequal Dia.] Reducer Pipe Fitting[SUS303, SUS304] SUS304-[Unequal Dia. Union Tees] Union T845 pcs included