(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Applicable Tube O.D. D | M | L1 | S |
4 | 14.2 | 17.2 | 10 |
6 | 15.2 | 18.3 | 12 |
8 | 16.8 | 20.6 | 14 |
10 | 18.5 | 24 | 17 |
12 | 21 | 27.7 | 20 |
Applicable Tube O.D. D | M | L1 | S |
4 | 14.2 | 17.2 | 10 |
6 | 15.2 | 18.3 | 12 |
8 | 16.8 | 20.6 | 14 |
10 | 18.5 | 24 | 17 |
12 | 21 | 27.7 | 20 |
All Stainless Steel Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Serial No. | Part Name | Material |
① | Threaded Head | SUS316/304 |
② | O-Rings | FKM |
③ | Metal Body | SUS316/304 |
④ | Sealing Ring | FKM |
⑤ | Shim | PTFE |
⑥ | Circlip | SUS316/304 |
⑦ | Button | SUS316/304 |
⑧ | Steel Bushing | SUS316/304 |
Part Number |
---|
E-PACK-MSFPV4 |
E-PACK-MSFPV6 |
E-PACK-MSFPV8 |
E-PACK-MSFPV10 |
E-PACK-MSFPV12 |
E-PACK-MSSPV4 |
E-PACK-MSSPV6 |
E-PACK-MSSPV8 |
E-PACK-MSSPV10 |
E-PACK-MSSPV12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Body Material | Applicable Tube O.D.1 (φ) | Sales Method |
---|---|---|---|---|---|---|---|---|---|
฿ 2,146.75 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | 4 | 10 pcs included | |
฿ 2,236.36 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | 6 | 10 pcs included | |
฿ 2,370.13 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | 8 | 10 pcs included | |
฿ 1,344.81 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | 10 | 5 pcs included | |
฿ 1,587.66 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | 12 | 5 pcs included | |
฿ 2,680.52 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | SUS316 | 4 | 10 pcs included | |
฿ 2,791.56 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | SUS316 | 6 | 10 pcs included | |
฿ 2,959.09 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | SUS316 | 8 | 10 pcs included | |
฿ 1,675.97 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | SUS316 | 10 | 5 pcs included | |
฿ 1,978.57 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | SUS316 | 12 | 5 pcs included |
Loading...
Applicable Tube O.D. D | M | L1 | S |
4 | 14.2 | 17.2 | 10 |
6 | 15.2 | 18.3 | 12 |
8 | 16.8 | 20.6 | 14 |
10 | 18.5 | 24 | 17 |
12 | 21 | 27.7 | 20 |
Applicable Tube O.D. D | M | L1 | S |
4 | 14.2 | 17.2 | 10 |
6 | 15.2 | 18.3 | 12 |
8 | 16.8 | 20.6 | 14 |
10 | 18.5 | 24 | 17 |
12 | 21 | 27.7 | 20 |
Fitting Type | Unions, Equal Dia. | Applicable Fluid | Air | Types | One-Touch Couplings |
---|---|---|---|---|---|
Union, Equal Dia. | Elbow Pipe Fitting | Application | Standard, Mini | Seal Material | Fluororubber |
How can we improve?
How can we improve?