(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | M1 | M2 | S1 | S2 | L1 | L2 | L3 |
4 | 4 | 14.2 | 14.2 | 10 | 10 | 30.9 | 13 | 22.7 |
6 | 4 | 15.2 | 14.2 | 12 | 10 | 31.7 | 13 | 22.7 |
6 | 15.2 | 15.2 | 12 | 12 | 31.6 | 15 | 26.7 | |
8 | 4 | 16.8 | 14.2 | 14.9 | 14.9 | 40 | 17.2 | 32.1 |
6 | 16.8 | 15.2 | 14 | 12 | 32.6 | 15 | 26.7 | |
8 | 16.8 | 16.8 | 14 | 14 | 35.1 | 17 | 30.7 | |
10 | 6 | 18.5 | 15.2 | 17.8 | 17.8 | 42.5 | 20.2 | 38.1 |
8 | 18.5 | 16.8 | 17 | 14 | 37.8 | 17 | 30.7 | |
10 | 18.5 | 18.5 | 17 | 17 | 39.9 | 20 | 36.7 | |
12 | 8 | 21 | 16.8 | 20.8 | 20.8 | 50.1 | 23.3 | 44.1 |
10 | 21 | 18.5 | 20 | 17 | 42.6 | 20 | 36.7 | |
12 | 21 | 21 | 20 | 20 | 44.8 | 23 | 42.7 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | M1 | M2 | S1 | S2 | L1 | L2 | L3 |
4 | 4 | 14.2 | 14.2 | 10 | 10 | 30.9 | 13 | 22.7 |
6 | 4 | 15.2 | 14.2 | 12 | 10 | 31.7 | 13 | 22.7 |
6 | 15.2 | 15.2 | 12 | 12 | 31.6 | 15 | 26.7 | |
8 | 4 | 16.8 | 14.2 | 14.9 | 14.9 | 40 | 17.2 | 32.1 |
6 | 16.8 | 15.2 | 14 | 12 | 32.6 | 15 | 26.7 | |
8 | 16.8 | 16.8 | 14 | 14 | 35.1 | 17 | 30.7 | |
10 | 6 | 18.5 | 15.2 | 17.8 | 17.8 | 42.5 | 20.2 | 38.1 |
8 | 18.5 | 16.8 | 17 | 14 | 37.8 | 17 | 30.7 | |
10 | 18.5 | 18.5 | 17 | 17 | 39.9 | 20 | 36.7 | |
12 | 8 | 21 | 16.8 | 20.8 | 20.8 | 50.1 | 23.3 | 44.1 |
10 | 21 | 18.5 | 20 | 17 | 42.6 | 20 | 36.7 | |
12 | 21 | 21 | 20 | 20 | 44.8 | 23 | 42.7 |
All Stainless Steel Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | 〇 |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Serial No. | Part Name | Material |
① | Threaded Head | SUS316/304 |
② | O-Rings | FKM |
③ | Metal Body | SUS316/304 |
④ | Sealing Ring | FKM |
⑤ | Shim | PTFE |
⑥ | Circlip | SUS316/304 |
⑦ | Button | SUS316/304 |
⑧ | Steel Bushing | SUS316/304 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Body Material | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Tube Outer Dia. 1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,525.32 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | [Union Y] Y-Shaped Pipe Fitting | - | 4 | 4 | 5 pcs included | |
฿ 1,572.08 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 6 | 4 | 5 pcs included | |
฿ 1,544.16 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | [Union Y] Y-Shaped Pipe Fitting | - | 6 | 6 | 5 pcs included | |
฿ 1,769.48 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 8 | 4 | 5 pcs included | |
฿ 1,774.03 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 8 | 6 | 5 pcs included | |
฿ 1,721.43 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | [Union Y] Y-Shaped Pipe Fitting | - | 8 | 8 | 5 pcs included | |
฿ 2,046.10 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 10 | 6 | 5 pcs included | |
฿ 2,056.49 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 10 | 8 | 5 pcs included | |
฿ 2,035.71 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | [Union Y] Y-Shaped Pipe Fitting | - | 10 | 10 | 5 pcs included | |
฿ 981.17 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 12 | 8 | 2 pcs included | |
฿ 981.17 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | [SUS303, SUS304] SUS304 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 12 | 10 | 2 pcs included | |
฿ 976.62 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | [SUS303, SUS304] SUS304 | [Union Y] Y-Shaped Pipe Fitting | - | 12 | 12 | 2 pcs included | |
฿ 1,901.30 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | SUS316 | [Union Y] Y-Shaped Pipe Fitting | - | 4 | 4 | 5 pcs included | |
฿ 1,960.39 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 6 | 4 | 5 pcs included | |
฿ 1,926.62 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | Unions, Equal Dia. | SUS316 | [Union Y] Y-Shaped Pipe Fitting | - | 6 | 6 | 5 pcs included | |
฿ 2,204.55 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 8 | 4 | 5 pcs included | |
฿ 2,209.74 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 8 | 6 | 5 pcs included | |
฿ 2,146.75 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | SUS316 | [Union Y] Y-Shaped Pipe Fitting | - | 8 | 8 | 5 pcs included | |
฿ 2,548.70 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 10 | 6 | 5 pcs included | |
฿ 2,559.09 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 10 | 8 | 5 pcs included | |
฿ 2,538.31 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | SUS316 | [Union Y] Y-Shaped Pipe Fitting | - | 10 | 10 | 5 pcs included | |
฿ 1,220.78 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 12 | 8 | 2 pcs included | |
฿ 1,220.78 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [Union, Unequal Dia.] Reducer Pipe Fitting | SUS316 | - | [Unequal Dia. Union Y] Reducer Y-Shaped Pipe Fitting | 12 | 10 | 2 pcs included | |
฿ 1,216.88 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | Unions, Equal Dia. | SUS316 | [Union Y] Y-Shaped Pipe Fitting | - | 12 | 12 | 2 pcs included |
Loading...
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | M1 | M2 | S1 | S2 | L1 | L2 | L3 |
4 | 4 | 14.2 | 14.2 | 10 | 10 | 30.9 | 13 | 22.7 |
6 | 4 | 15.2 | 14.2 | 12 | 10 | 31.7 | 13 | 22.7 |
6 | 15.2 | 15.2 | 12 | 12 | 31.6 | 15 | 26.7 | |
8 | 4 | 16.8 | 14.2 | 14.9 | 14.9 | 40 | 17.2 | 32.1 |
6 | 16.8 | 15.2 | 14 | 12 | 32.6 | 15 | 26.7 | |
8 | 16.8 | 16.8 | 14 | 14 | 35.1 | 17 | 30.7 | |
10 | 6 | 18.5 | 15.2 | 17.8 | 17.8 | 42.5 | 20.2 | 38.1 |
8 | 18.5 | 16.8 | 17 | 14 | 37.8 | 17 | 30.7 | |
10 | 18.5 | 18.5 | 17 | 17 | 39.9 | 20 | 36.7 | |
12 | 8 | 21 | 16.8 | 20.8 | 20.8 | 50.1 | 23.3 | 44.1 |
10 | 21 | 18.5 | 20 | 17 | 42.6 | 20 | 36.7 | |
12 | 21 | 21 | 20 | 20 | 44.8 | 23 | 42.7 |
Applicable Tube O.D. D1 | Applicable Tube O.D. D2 | M1 | M2 | S1 | S2 | L1 | L2 | L3 |
4 | 4 | 14.2 | 14.2 | 10 | 10 | 30.9 | 13 | 22.7 |
6 | 4 | 15.2 | 14.2 | 12 | 10 | 31.7 | 13 | 22.7 |
6 | 15.2 | 15.2 | 12 | 12 | 31.6 | 15 | 26.7 | |
8 | 4 | 16.8 | 14.2 | 14.9 | 14.9 | 40 | 17.2 | 32.1 |
6 | 16.8 | 15.2 | 14 | 12 | 32.6 | 15 | 26.7 | |
8 | 16.8 | 16.8 | 14 | 14 | 35.1 | 17 | 30.7 | |
10 | 6 | 18.5 | 15.2 | 17.8 | 17.8 | 42.5 | 20.2 | 38.1 |
8 | 18.5 | 16.8 | 17 | 14 | 37.8 | 17 | 30.7 | |
10 | 18.5 | 18.5 | 17 | 17 | 39.9 | 20 | 36.7 | |
12 | 8 | 21 | 16.8 | 20.8 | 20.8 | 50.1 | 23.3 | 44.1 |
10 | 21 | 18.5 | 20 | 17 | 42.6 | 20 | 36.7 | |
12 | 21 | 21 | 20 | 20 | 44.8 | 23 | 42.7 |
Applicable Fluid | Air | Types | One-Touch Couplings | Application | Standard, Mini |
---|---|---|---|---|---|
Seal Material | Fluororubber |
How can we improve?
How can we improve?