(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight, Male Connector, Hex Flat
● Applicable Tube Outer Diameter(mm.) : 4, 6, 8, 10, 12 and 16
● Material : Body - SUS304 / SUS316
[Application]
One-Touch Fittings are commonly used in various applications in factory automation systems
![]() | ![]() R | Thread Size R | M | S | L1 | L2 | H | A |
4 | M5 | M5 | 14.2 | 9.5 | 20.2 | 4 | 10 | 11.1 |
1 | R1/8 | 14.2 | 9.5 | 19.9 | 7.5 | 10 | 11.1 | |
2 | R1/4 | 14.2 | 9.5 | 19 | 9.5 | 14 | 15.5 | |
6 | M5 | M5 | 15.2 | 11.5 | 21.5 | 4 | 12 | 13.3 |
1 | R1/8 | 15.2 | 11.5 | 20.7 | 7.5 | 12 | 13.3 | |
2 | R1/4 | 15.2 | 11.5 | 19.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 15.2 | 11.5 | 20.8 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 15.2 | 11.5 | 22.9 | 12.5 | 21 | 23.3 | |
8 | 1 | R1/8 | 16.8 | 13.5 | 26.3 | 7.5 | 14 | 15.5 |
2 | R1/4 | 16.8 | 13.5 | 24.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 16.8 | 13.5 | 22.1 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 16.8 | 13.5 | 23.8 | 12.5 | 21 | 23.3 | |
10 | 1 | R1/8 | 18.5 | 16.5 | 27.6 | 7.5 | 17 | 18.8 |
2 | R1/4 | 18.5 | 16.5 | 29.5 | 9.5 | 17 | 18.8 | |
3 | R3/8 | 18.5 | 16.5 | 27 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 18.5 | 16.5 | 24.6 | 12.5 | 21 | 23.3 | |
12 | 1 | R1/8 | 21 | 19.5 | 32 | 7.5 | 21 | 23.3 |
2 | R1/4 | 21 | 19.5 | 28.9 | 9.5 | 21 | 23.3 | |
3 | R3/8 | 21 | 19.5 | 31.1 | 10.5 | 21 | 23.3 | |
4 | R1/2 | 21 | 19.5 | 34.4 | 12.5 | 21 | 23.3 | |
16 | 3 | R3/8 | 23.4 | 23.5 | 35.4 | 10.5 | 24 | 26.6 |
4 | R1/2 | 23.4 | 23.5 | 32.4 | 12.5 | 24 | 26.6 |
![]() | ![]() R | Thread Size R | M | S | L1 | L2 | H | A |
4 | M5 | M5 | 14.2 | 9.5 | 20.2 | 4 | 10 | 11.1 |
1 | R1/8 | 14.2 | 9.5 | 19.9 | 7.5 | 10 | 11.1 | |
2 | R1/4 | 14.2 | 9.5 | 19 | 9.5 | 14 | 15.5 | |
6 | M5 | M5 | 15.2 | 11.5 | 21.5 | 4 | 12 | 13.3 |
1 | R1/8 | 15.2 | 11.5 | 20.7 | 7.5 | 12 | 13.3 | |
2 | R1/4 | 15.2 | 11.5 | 19.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 15.2 | 11.5 | 20.8 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 15.2 | 11.5 | 22.9 | 12.5 | 21 | 23.3 | |
8 | 1 | R1/8 | 16.8 | 13.5 | 26.3 | 7.5 | 14 | 15.5 |
2 | R1/4 | 16.8 | 13.5 | 24.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 16.8 | 13.5 | 22.1 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 16.8 | 13.5 | 23.8 | 12.5 | 21 | 23.3 | |
10 | 1 | R1/8 | 18.5 | 16.5 | 27.6 | 7.5 | 17 | 18.8 |
2 | R1/4 | 18.5 | 16.5 | 29.5 | 9.5 | 17 | 18.8 | |
3 | R3/8 | 18.5 | 16.5 | 27 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 18.5 | 16.5 | 24.6 | 12.5 | 21 | 23.3 | |
12 | 1 | R1/8 | 21 | 19.5 | 32 | 7.5 | 21 | 23.3 |
2 | R1/4 | 21 | 19.5 | 28.9 | 9.5 | 21 | 23.3 | |
3 | R3/8 | 21 | 19.5 | 31.1 | 10.5 | 21 | 23.3 | |
4 | R1/2 | 21 | 19.5 | 34.4 | 12.5 | 21 | 23.3 | |
16 | 3 | R3/8 | 23.4 | 23.5 | 35.4 | 10.5 | 24 | 26.6 |
4 | R1/2 | 23.4 | 23.5 | 32.4 | 12.5 | 24 | 26.6 |
All Stainless One-Touch Fitting | |
Fluid Used | Air, steam, water, drugs |
Sealing Material of One-Touch Fitting | Fluoro Rubber FKM70 |
Operating Temperature Range | -5~200℃ |
Ultimate Temperature Resistance Range | -40~240℃ |
Operating Pressure Range | -100KPa~1.2MPa |
Pressure Resistance | 3MPa |
Corrosion Resistance | ◎ |
Use of Grease | Yes |
Thread Sealing Glue | Yes |
Mating Tube Material | Polyurethane (PU) Nylon (PA) - Pressure Resistance Teflon (PTFE) - Temperature and Pressure Resistance |
Thread Type of One-Touch Fitting | Thread Size (Thread Designation) | Tightening Torque |
(N·m) | ||
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7~9 |
R1/4 (2) | 12 ~14 | |
R3/8(3) | 22 ~24 | |
R1/2 (4) | 27 ~29 |
Serial No. | Part Name | Material of One-Touch Fitting |
① | Threaded Head | SUS316/304 |
② | O-Rings | FKM |
③ | Metal Body | SUS316/304 |
④ | Sealing Ring | FKM |
⑤ | Shim | PTFE |
⑥ | Circlip | SUS316/304 |
⑦ | Button | SUS316/304 |
⑧ | Steel Bushing | SUS316/304 |
Part Number |
---|
E-PACK-MSFPC6-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connecting Thread Nominal R | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,460.39 | ECONOMY ONE TOUCH FITTINGS | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 3 (R3/8) | 10 pcs included |
Loading...
![]() | ![]() R | Thread Size R | M | S | L1 | L2 | H | A |
4 | M5 | M5 | 14.2 | 9.5 | 20.2 | 4 | 10 | 11.1 |
1 | R1/8 | 14.2 | 9.5 | 19.9 | 7.5 | 10 | 11.1 | |
2 | R1/4 | 14.2 | 9.5 | 19 | 9.5 | 14 | 15.5 | |
6 | M5 | M5 | 15.2 | 11.5 | 21.5 | 4 | 12 | 13.3 |
1 | R1/8 | 15.2 | 11.5 | 20.7 | 7.5 | 12 | 13.3 | |
2 | R1/4 | 15.2 | 11.5 | 19.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 15.2 | 11.5 | 20.8 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 15.2 | 11.5 | 22.9 | 12.5 | 21 | 23.3 | |
8 | 1 | R1/8 | 16.8 | 13.5 | 26.3 | 7.5 | 14 | 15.5 |
2 | R1/4 | 16.8 | 13.5 | 24.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 16.8 | 13.5 | 22.1 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 16.8 | 13.5 | 23.8 | 12.5 | 21 | 23.3 | |
10 | 1 | R1/8 | 18.5 | 16.5 | 27.6 | 7.5 | 17 | 18.8 |
2 | R1/4 | 18.5 | 16.5 | 29.5 | 9.5 | 17 | 18.8 | |
3 | R3/8 | 18.5 | 16.5 | 27 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 18.5 | 16.5 | 24.6 | 12.5 | 21 | 23.3 | |
12 | 1 | R1/8 | 21 | 19.5 | 32 | 7.5 | 21 | 23.3 |
2 | R1/4 | 21 | 19.5 | 28.9 | 9.5 | 21 | 23.3 | |
3 | R3/8 | 21 | 19.5 | 31.1 | 10.5 | 21 | 23.3 | |
4 | R1/2 | 21 | 19.5 | 34.4 | 12.5 | 21 | 23.3 | |
16 | 3 | R3/8 | 23.4 | 23.5 | 35.4 | 10.5 | 24 | 26.6 |
4 | R1/2 | 23.4 | 23.5 | 32.4 | 12.5 | 24 | 26.6 |
![]() | ![]() R | Thread Size R | M | S | L1 | L2 | H | A |
4 | M5 | M5 | 14.2 | 9.5 | 20.2 | 4 | 10 | 11.1 |
1 | R1/8 | 14.2 | 9.5 | 19.9 | 7.5 | 10 | 11.1 | |
2 | R1/4 | 14.2 | 9.5 | 19 | 9.5 | 14 | 15.5 | |
6 | M5 | M5 | 15.2 | 11.5 | 21.5 | 4 | 12 | 13.3 |
1 | R1/8 | 15.2 | 11.5 | 20.7 | 7.5 | 12 | 13.3 | |
2 | R1/4 | 15.2 | 11.5 | 19.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 15.2 | 11.5 | 20.8 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 15.2 | 11.5 | 22.9 | 12.5 | 21 | 23.3 | |
8 | 1 | R1/8 | 16.8 | 13.5 | 26.3 | 7.5 | 14 | 15.5 |
2 | R1/4 | 16.8 | 13.5 | 24.8 | 9.5 | 14 | 15.5 | |
3 | R3/8 | 16.8 | 13.5 | 22.1 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 16.8 | 13.5 | 23.8 | 12.5 | 21 | 23.3 | |
10 | 1 | R1/8 | 18.5 | 16.5 | 27.6 | 7.5 | 17 | 18.8 |
2 | R1/4 | 18.5 | 16.5 | 29.5 | 9.5 | 17 | 18.8 | |
3 | R3/8 | 18.5 | 16.5 | 27 | 10.5 | 17 | 18.8 | |
4 | R1/2 | 18.5 | 16.5 | 24.6 | 12.5 | 21 | 23.3 | |
12 | 1 | R1/8 | 21 | 19.5 | 32 | 7.5 | 21 | 23.3 |
2 | R1/4 | 21 | 19.5 | 28.9 | 9.5 | 21 | 23.3 | |
3 | R3/8 | 21 | 19.5 | 31.1 | 10.5 | 21 | 23.3 | |
4 | R1/2 | 21 | 19.5 | 34.4 | 12.5 | 21 | 23.3 | |
16 | 3 | R3/8 | 23.4 | 23.5 | 35.4 | 10.5 | 24 | 26.6 |
4 | R1/2 | 23.4 | 23.5 | 32.4 | 12.5 | 24 | 26.6 |
Fitting Type | Thread Mounting Direction | Applicable Fluid | Air | Screw Mounting, Direction | Straight |
---|---|---|---|---|---|
Types | One-Touch Couplings | Application | Standard, Mini | Seal Material | Fluororubber |
Please check the type/dimensions/specifications of the part E-PACK-MSFPC6-3 in the One-Touch Fittings Stainless Steel, Straight, Male Connector, Hex Flat series.
Part Number |
---|
E-PACK-MSFPC10-4 |
E-PACK-MSFPC12-1 |
E-PACK-MSFPC12-2 |
E-PACK-MSFPC6-4 |
E-PACK-MSFPC6-M5 |
E-PACK-MSFPC8-1 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connecting Thread Nominal R | Sales Method |
---|---|---|---|---|---|---|---|---|---|---|
฿ 827.92 | 1 Pack(s) | 5 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 10 | 4 (R1/2) | 5 pcs included | |
฿ 331.82 | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 1 (R1/8) | 2 pcs included | |
฿ 334.42 | 1 Pack(s) | 2 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 12 | 2 (R1/4) | 2 pcs included | |
฿ 1,629.87 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | 4 (R1/2) | 10 pcs included | |
฿ 1,087.01 | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 6 | M5 | 10 pcs included | |
฿ 1,130.52 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | [SUS303, SUS304] SUS304 | [SUS303, SUS304] SUS304 | 8 | 1 (R1/8) | 10 pcs included |
How can we improve?
How can we improve?