(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing Housing Units are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 12 and 30
● Overall Length Minimum/Maximum (mm.) : 40 and 138
● Operating Temperature (℃) : -20 to 80
● Material : Housing - Aluminum Alloy
● Surface Treatment: Anodized
[Application]
Linear Bushing Housing Units are commonly used in various applications in factory automation systems
Housing of Linear Bushings | Ambient Operating Temp | |
![]() | ![]() | |
Aluminum Alloy | Anodized | -20~80℃ |
Part Number of Linear Bushings | ![]() Selection | L | H1 | T | T1 | S | W | C | C1 | L1 | d | ||||||||
![]() | ![]() | Single | Double | Single | Double | ||||||||||||||
E-LBHG (Single Type) E-LBHGW (Double Type) | 12 | 15 | 20 | 25 | 58 | H+15 | 40 | 70 | 25 | 50 | 8 | 30 | 8.5 | (0.5) | 46 | 5.5 | |||
16 | 20 | 25 | 30 | 68 | H+20 | 47 | 84 | 30 | 55 | 10 | 40 | 11.5 | 56 | ||||||
20 | 20 | 25 | 30 | 72 | H+22 | 52 | 94 | 35 | 60 | 12 | 44 | 12.5 | 60 | ||||||
25 | 25 | 30 | 40 | 90 | H+27.5 | 69 | 128 | 50 | 90 | 15 | 55 | 16 | 75 | 6.6 | |||||
30 | 30 | 40 | 50 | 105 | H+32.5 | 74 | 138 | 55 | 100 | 20 | 65 | 18 | 85 | 9 |
Part Number |
---|
E-LBHG12-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Ball Recirculating Type | Length | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 410.39 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 12 | 40 | Single | Single | 15 |
Loading...
Part Number | ![]() Selection | L | H1 | T | T1 | S | W | C | C1 | L1 | d | ||||||||
![]() | ![]() | Single | Double | Single | Double | ||||||||||||||
E-LBHG (Single Type) E-LBHGW (Double Type) | 12 | 15 | 20 | 25 | 58 | H+15 | 40 | 70 | 25 | 50 | 8 | 30 | 8.5 | (0.5) | 46 | 5.5 | |||
16 | 20 | 25 | 30 | 68 | H+20 | 47 | 84 | 30 | 55 | 10 | 40 | 11.5 | 56 | ||||||
20 | 20 | 25 | 30 | 72 | H+22 | 52 | 94 | 35 | 60 | 12 | 44 | 12.5 | 60 | ||||||
25 | 25 | 30 | 40 | 90 | H+27.5 | 69 | 128 | 50 | 90 | 15 | 55 | 16 | 75 | 6.6 | |||||
30 | 30 | 40 | 50 | 105 | H+32.5 | 74 | 138 | 55 | 100 | 20 | 65 | 18 | 85 | 9 |
dr | Basic Load Rating | Allowable Static Torque (N·m) | Mass (g) | |||||
C (Dynamic) N | Co (Static) N | Single | Double | |||||
Single | Double | Single | Double | Single | Double | |||
12 | 412 | 657 | 598 | 1200 | - | 10.9 | 41 | 80 |
16 | 775 | 1230 | 1180 | 2350 | - | 19.7 | 73 | 145 |
20 | 882 | 1400 | 1370 | 2740 | - | 26.8 | 98 | 180 |
25 | 980 | 1560 | 1570 | 3140 | - | 43.4 | 236 | 440 |
30 | 1570 | 2490 | 2740 | 5490 | - | 82.8 | 262 | 480 |
Housing | Ambient Operating Temp | |
![]() | ![]() | |
Aluminum Alloy | Anodized | -20~80℃ |
Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
LCD | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Type | Housing | Style | Standard | Types | Shaft-sliding Linear Bushing Housing Unit |
---|
Please check the type/dimensions/specifications of the part E-LBHG12-15 in the Linear Bushing Housing Units-Shaft Sliding, Single/Double - Aluminum Alloy series.
Part Number |
---|
E-LBHG12-20 |
E-LBHG12-25 |
E-LBHG16-20 |
E-LBHG16-25 |
E-LBHG16-30 |
E-LBHG20-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Ball Recirculating Type | Length | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 458.44 | 1 Piece(s) | Available | 6 Day(s) | 12 | 40 | Single | Single | 20 | |
฿ 475.32 | 1 Piece(s) | Available | 6 Day(s) | 12 | 40 | Single | Single | 25 | |
฿ 503.25 | 1 Piece(s) | Available | 6 Day(s) | 16 | 47 | Single | Single | 20 | |
฿ 561.04 | 1 Piece(s) | Available | 6 Day(s) | 16 | 47 | Single | Single | 25 | |
฿ 582.47 | 1 Piece(s) | Available | 6 Day(s) | 16 | 47 | Single | Single | 30 | |
฿ 553.25 | 1 Piece(s) | Available | 6 Day(s) | 20 | 52 | Single | Single | 20 |
How can we improve?
How can we improve?