Linear Bushing Housing Units-Wide Blocks, Double / Medium Long / Long

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
Linear Bushing Housing Units are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : With Dowel Hole / Without Dowel Hole
● Dowel Hole Dimensions (mm.): 3, 4, 5 and 6
● Material : Housing - Aluminum Alloy
● Surface Treatment : Clear Anodized
● Operating Temperature (℃) : -20 to 80
[Application]
Linear Bushing are commonly used in various applications in factory automation systems
Product Overview of Linear Bushings
Product Features of Linear Bushings
Feature 2: Overall length of the double type is about 1.9 times and allowable moment about 6 times that of the single type. Overall length of the medium long type is about 2.2 times and allowable moment about 10 times that of the singletype. Overall length of the long type is about 2.7 times and allowable moment about 21 times that of the single type.
Feature 3: Good interchangeability. Built-in Linear Bushings have good interchangeability because they can be used with shafts randomly.
Feature 4: Appropriate specifications can be selected according to the conditions of use. Single type, double type and long type are available.
Feature 5: The Linear Bushings with dowel hole can reduce the machining man-hours of the upper mounting plate.

Dimensional Drawing of Linear Bushings

Specifications Overview of Linear Bushings
| Housing of Linear Bushings | Ambient Operating Temp | |
Material of Linear Bushings | Surface Treatment | |
| Aluminum Alloy | Clear Anodized | -20~80℃ |
The Linear Bushings interior of the dowel hole is not anodized.
| dr | Tolerance | L | L1 | Tolerance | h | Tolerance | H | H1 | Tolerance | H2 | W | W/2 | Tolerance | W1 | Tolerance | W2 | M | d | ℓ | A | (B) | N | P | C | ||||||
| Double | Medium Long | Long Type | Double | Medium Long | Long Type | Double | Medium Long | Long Type | ||||||||||||||||||||||
| 5 | 0 -0.008 | - | - | 33 | - | - | 25 | - | - | ±0.4 | 7 | ±0.04 | 14 | 11 | ±0.5 | - | 22 | 11 | ±0.2 | 16 | ±0.4 | 3 | M3 | - | - | - | - | - | - | -0.5 |
| 6 | 0 -0.01 | 48 | - | - | 36 | - | - | 9 | 18 | 15 | 6 | 30 | 15 | 20 | 5 | M4 | 3.4 | 8 | 12 | 0.4 | 7.5 | - | ||||||||
| 8 | 58 | - | - | 42 | - | - | 11 | 22 | 17.5 | 34 | 17 | 24 | 16 | - | -1 | |||||||||||||||
| 10 | 0 -0.012 | 68 | - | 93 | 50 | - | 70 | 13 | 26 | 21 | 8 | 40 | 20 | 28 | 6 | M5 | 4.3 | 12 | 15.5 | 7 | ||||||||||
| 20 | ||||||||||||||||||||||||||||||
| 12 | 0 -0.015 | 70 | - | 96 | 50 | - | 72 | 15 | 28 | 23 | 42 | 21 | 30.5 | 5.75 | 17.5 | 7 | -1.5 | |||||||||||||
| 13 | 75 | - | 103 | - | 78 | 30 | 24 | 44 | 22 | 33 | 5.5 | 19 | 0.85 | |||||||||||||||||
| *16 | 0 -0.015 | 85 | 100 | 118 | 60 | 74 | 88 | 19 | 38.5 | 32.5 | 9 | 50 | 25 | 36 | 7 | 19.8 | 6.5 | |||||||||||||
| 25 | ||||||||||||||||||||||||||||||
| *20 | 0 -0.012 | 0 -0.018 | 0 -0.018 | 96 | 115 | 134 | 70 | 84 | 100 | 21 | 41 | 35 | 11 | 54 | 27 | 40 | M6 | 5.2 | 21 | 0.5 | 7.5 | 8 | ||||||||
| *25 | 130 | 160 | 185 | 100 | 118 | 138 | 26 | 51.5 | 41 | 12 | 76 | 38 | 54 | 11 | M8 | 7 | 18 | 36 | 1 | 4.5 | 9 | |||||||||
| *30 | 140 | 170 | 200 | 110 | 130 | 150 | 30 | 59.5 | 49 | 15 | 78 | 39 | 58 | 10 | 39.9 | 0.75 | 5.5 | |||||||||||||
| 35 | 0 -0.015 | - | - | 155 | - | - | 120 | - | - | 34 | 68 | 52.3 | 18 | 90 | 45 | 70 | 53 | 1.5 | 6 | - | ||||||||||
| 40 | 175 | - | - | 140 | - | - | 40 | 78 | 62 | 20 | 102 | 51 | 80 | 11 | M10 | 8.7 | 25 | 61 | 5.5 | - | ||||||||||
| 50 | 215 | - | - | 160 | - | - | 52 | 102 | 80 | 25 | 122 | 61 | 100 | 81 | - | |||||||||||||||
| dr | Dowel Hole Dimensions | Basic Load Rating | Static Allowable Moment | Mass (g) | |||||||||||
| P | ℓ2 | C | C (Dynamic) N | Co (Static) N | (N·m) | ||||||||||
| Double | Medium Long | Long Type | Double | Medium Long | Long Type | Double | Medium Long | Long Type | Double | Medium Long | Long Type | ||||
| 5 | 3 | 4 | 4 | 263 | - | - | 412 | - | - | 1.38 | - | - | 27 | - | - |
| 6 | 324 | - | - | 529 | - | - | 2.18 | - | 8.2 | 63 | - | - | |||
| 8 | 431 | - | - | 784 | - | - | 4.31 | - | 16 | 102 | - | - | |||
| 10 | 4 | 5 | 5 | 588 | - | 588 | 1100 | - | 1100 | 7.24 | - | 27 | 180 | - | 241 |
| 12 | 657 | - | 657 | 1200 | - | 1200 | 10.9 | 12 | 40.1 | 205 | - | 289 | |||
| 13 | 813 | - | 813 | 1570 | - | 1570 | 11.6 | - | 42.9 | 240 | - | 324 | |||
| 16 | 1230 | 1230 | 1230 | 2350 | 2350 | 2350 | 19.7 | 25.5 | 73.5 | 400 | 447 | 527 | |||
| 20 | 5 | 6 | 1400 | 1400 | 1400 | 2740 | 2740 | 2740 | 26.8 | 35 | 98 | 570 | 588 | 682 | |
| 25 | 6 | 1560 | 1560 | 1560 | 3140 | 3140 | 3140 | 43.4 | 63.1 | 157 | 1200 | 1397 | 1586 | ||
| 30 | 2490 | 2490 | 2490 | 5490 | 5490 | 5490 | 82.8 | 106 | 297 | 1480 | 1693 | 1960 | |||
| 35 | 2650 | - | - | 6270 | - | - | 110 | - | 373 | 2200 | - | - | |||
| 40 | 6 | 7 | 7 | 3430 | - | - | 8040 | - | - | 147 | - | 553 | 3200 | - | - |
| 50 | 6080 | - | - | 15900 | - | - | 397 | - | - | 6700 | - | - | |||
| Housing | Ambient Operating Temp | |
Material | Surface Treatment | |
| Aluminum Alloy | Clear Anodized | -20~80℃ |
The interior of the dowel hole is not anodized.| Product Drawings | Instructions for use |
![]() | When the linear bushing is under heavy load (unbalanced load), one piece of single type is not applicable. It is recommended to use one piece of double type or multiple pieces of single type. |
![]() | Linear bushing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. |
![]() | Linear bushing is not suitable for repeated plugging and unplugging. |
![]() | When inserting the guide shaft into the linear bushing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
■ Dust prevention measures:
If dust or foreign matter enters the inside of the linear bushing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.
■ MISUMI linear bushing is recommended to be combined with guide shaft with quenching g6 tolerance.
■ MISUMI linear bushing is recommended to be installed on the holder with H7 tolerance. The linear bushing is in clearance fit with the housing.
Usage Method.| Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
| LCD | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Material of Linear Bushings
Surface Treatment











