(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Hardness | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-NETWS | SUS304−CSP | 37 to 46HRC | Degreasing | General environment | Anti-rust packing | General environment |
SH-NETWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-NETWS | Electrolytic polishing + precision cleaning |
Part Number |
SL-NETWS3 |
SH-NETWS5 |
SHD-NETWS8 |
Part Number | Retaining Ring | Applicable Shaft (Reference) | ||||||||||||||
Type | No. | d1 Class | n (Min.) | |||||||||||||
d | Tolerance | D | Tolerance | H | Tolerance | t | Tolerance | Over | or Less | d2 | Tolerance | m | Tolerance | |||
SL-NETWS SH-NETWS SHD-NETWS | 1.2 | 1.2 | 0 -0.09 | 3 | ±0.1 | 1 | 0 -0.25 | 0.3 | ±0.025 | 1.4 | 2 | 1.2 | +0.06 0 | 0.4 | +0.05 0 | 0.6 |
1.5 | 1.5 | 4 | ±0.2 | 1.3 | 0.4 | ±0.03 | 2 | 2.5 | 1.5 | 0.5 | 0.8 | |||||
2 | 2 | 5 | 1.7 | 2.5 | 3.2 | 2 | 1 | |||||||||
2.5 | 2.5 | 6 | 2.1 | 3.2 | 4 | 2.5 | ||||||||||
3 | 3 | 7 | 2.6 | 0.6 | ±0.04 | 4 | 5 | 3 | 0.7 | +0.1 0 | ||||||
4 | 4 | 0 -0.12 | 9 | 3.5 | 0 -0.30 | 5 | 7 | 4 | +0.075 0 | 1.2 | ||||||
5 | 5 | 11 | 4.3 | 6 | 8 | 5 | ||||||||||
6 | 6 | 12 | 5.2 | 0.8 | 7 | 9 | 6 | 0.9 | ||||||||
7 | 7 | 0 -0.15 | 14 | 6.1 | 0 -0.35 | 8 | 11 | 7 | +0.09 0 | 1.5 | ||||||
8 | 8 | 16 | 6.9 | 9 | 12 | 8 | 1.8 | |||||||||
9 | 9 | 18 | 7.8 | 10 | 14 | 9 | 2 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 95.98 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 1.4 to 2 | - | |
฿ 95.98 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 2 to 2.5 | - | |
฿ 95.96 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2 | 2.5 to 3.2 | - | |
฿ 95.96 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3.2 to 4 | 2.5 | |
฿ 95.98 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 to 5 | 3 | |
฿ 95.96 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 to 7 | 4 | |
฿ 95.96 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 to 8 | 5 | |
฿ 96.40 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 6 | 7 to 9 | 6 | |
฿ 96.40 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 7 | 8 to 11 | 7 | |
฿ 96.84 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 8 | 9 to 12 | 8 | |
฿ 97.27 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 9 | 10 to 14 | 9 | |
฿ 119.87 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 1.4 to 2 | - | |
฿ 119.87 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 2 to 2.5 | - | |
฿ 119.84 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2 | 2.5 to 3.2 | - | |
฿ 119.84 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3.2 to 4 | 2.5 | |
฿ 120.30 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 to 5 | 3 | |
฿ 119.84 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 to 7 | 4 | |
฿ 119.84 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 to 8 | 5 | |
฿ 120.28 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 6 | 7 to 9 | 6 | |
฿ 120.28 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 7 | 8 to 11 | 7 | |
฿ 120.72 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 8 | 9 to 12 | 8 | |
฿ 121.15 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 9 | 10 to 14 | 9 | |
฿ 50.83 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 1.4 to 2 | - | |
฿ 50.83 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | - | 2 to 2.5 | - | |
฿ 50.37 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2 | 2.5 to 3.2 | - | |
฿ 50.37 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3.2 to 4 | 2.5 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 to 5 | 3 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 to 7 | 4 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 to 8 | 5 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 6 | 7 to 9 | 6 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 7 | 8 to 11 | 7 | |
฿ 51.67 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 8 | 9 to 12 | 8 | |
฿ 51.68 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 9 | 10 to 14 | 9 |
Loading...
Type | Radial Directional Mount | Shape | Retaining Ring E Type | Material | Stainless Steel |
---|---|---|---|---|---|
Retaining Ring Type | Retained with Outer Ring | Mounting Method Type | Snap-in (Longitudinal Insertion) | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Product Type | Retaining Ring | Material Certificate | Available |
How can we improve?
How can we improve?