(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
[ M ]Material | [ A ]Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SCHI | SUS304 | Nut 1 pc. SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-SCHI | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SCHI | Electrolytic polishing + precision cleaning |
Part Number |
SL-SCHI6 |
SH-SCHI20 |
SHD-SCHI24 |
Part Number | M × P | A | B | C | D | H (Reference) | ℓ | E | g (Min.) | R (Min.) | da | Nuts | A Type N/1P [kgf/1P] | B Type N/2P [kgf/2P] | ||
Type | M | B | T | |||||||||||||
SL-SCHI SH-SCHI SHD-SCHI | 6 | 6 × 1.0 | 24.9 | 14.5 | 5.2 | 13 | 29 | 15 | 3 | 4.5 | 1 | 7.7 | 10 | 5 | 392 {40} | 392 {40} |
8 | 8 × 1.25 | 32.6 | 20 | 6.3 | 16 | 33.3 | 15 | 3 | 6 | 1 | 9.2 | 13 | 6.5 | 785 {80} | 785 {80} | |
10 | 10 × 1.5 | 41 | 25 | 8 | 20 | 41.5 | 18 | 4 | 7.7 | 1.2 | 11.2 | 17 | 8 | 1471 {150} | 1471 {150} | |
12 | 12 × 1.75 | 50 | 30 | 10 | 25 | 51 | 22 | 5 | 9.4 | 1.4 | 14.2 | 19 | 10 | 2157 {220} | 2157 {220} | |
16 | 16 × 2.0 | 60 | 35 | 12.5 | 30 | 60 | 27 | 5 | 13 | 1.6 | 18.2 | 24 | 13 | 4413 {450} | 4413 {450} | |
20 | 20 × 2.5 | 72 | 40 | 16 | 35 | 71 | 30 | 6 | 16.4 | 2 | 22.4 | 30 | 16 | 6178 {630} | 6178 {630} | |
24 | 24 × 3.0 | 90 | 50 | 20 | 45 | 90 | 38 | 8 | 19.6 | 2.5 | 26.4 | 36 | 19 | 9316 {950} | 9316 {950} |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Material Certificate: Surface Treatment | Material Certificate: Materials (Notes) | Material Certificate: Surface Treatment (Notes) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.11 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Clean Environment | Precision Cleaning | M6 | M6X15 | M6-15 | |
฿ 437.51 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Clean Environment | Precision Cleaning | M8 | M8X15 | M8-15 | |
฿ 466.51 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 18 | 1.5 | Standard / For Clean Environment | Precision Cleaning | M10 | M10X18 | M10-18 | |
฿ 530.24 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 12 | 22 | 1.75 | Standard / For Clean Environment | Precision Cleaning | M12 | M12X22 | M12-22 | |
฿ 607.75 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 16 | 27 | 2 | Standard / For Clean Environment | Precision Cleaning | M16 | M16X27 | M16-27 | |
฿ 797.22 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 20 | 30 | 2.5 | Standard / For Clean Environment | Precision Cleaning | M20 | M20X30 | M20-30 | |
฿ 1,417.50 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 24 | 38 | 3 | Standard / For Clean Environment | Precision Cleaning | M24 | M24X38 | M24-38 | |
฿ 392.73 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M6 | M6X15 | M6-15 | |
฿ 357.13 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M8 | M8X15 | M8-15 | |
฿ 386.12 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 18 | 1.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M10 | M10X18 | M10-18 | |
฿ 449.86 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 12 | 22 | 1.75 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M12 | M12X22 | M12-22 | |
฿ 547.89 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 16 | 27 | 2 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M16 | M16X27 | M16-27 | |
฿ 816.67 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 20 | 30 | 2.5 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M20 | M20X30 | M20-30 | |
฿ 1,441.82 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 24 | 38 | 3 | Standard / For Vacuum Equipment / For Clean Environment | Electrolytic Polishing + Precision Cleaning | M24 | M24X38 | M24-38 | |
฿ 378.37 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Standard | Degreasing | M6 | M6X15 | M6-15 | |
฿ 342.78 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Standard | Degreasing | M8 | M8X15 | M8-15 | |
฿ 371.77 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 18 | 1.5 | Standard | Degreasing | M10 | M10X18 | M10-18 | |
฿ 441.95 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 12 | 22 | 1.75 | Standard | Degreasing | M12 | M12X22 | M12-22 | |
฿ 555.71 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 16 | 27 | 2 | Standard | Degreasing | M16 | M16X27 | M16-27 | |
฿ 824.49 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 20 | 30 | 2.5 | Standard | Degreasing | M20 | M20X30 | M20-30 | |
฿ 1,449.20 | CLEAN_EYE BOLTS | 1 Piece(s) | Available | 7 Day(s) | 24 | 38 | 3 | Standard | Degreasing | M24 | M24X38 | M24-38 |
Loading...
Material | SUS304 Equiv. | Thread Type | Metric Coarse | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Screw Type | Full Thread |
How can we improve?
How can we improve?