(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
[ M ]Material | Tensile Strength | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CBSTS | SUSXM7 | 400 N⋅mm2 | Degreasing | General environment | Anti-rust packing | General environment |
SH-CBSTS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-CBSTS | Electrolytic polishing + precision cleaning |
Part Number |
SL-CBSTS6-12 |
SH-CBSTS8-20 |
SHD-CBSTS10-30 |
M × P | A | B | t max. | (e) max. | r |
2 × 0.4 | 4 | 1.3 | 1.2 | 1.2 | 0.2 or More |
2.5 × 0.45 | 5 | 1.3 | 1.5 | 1.5 | |
3 × 0.5 | 6 | 1.5 | 2 | 1.6 | |
4 × 0.7 | 8 | 2 | 2.5 | 1.6 | |
5 × 0.8 | 9 | 3 | 3 | 2 | |
6 × 1.0 | 10 | 3 | 4 | 2.5 | |
8 × 1.25 | 13 | 4 | 5 | 3 | |
10 × 1.5 | 15 | 5 | 6 | 3.5 |
Part Number | |
Type | M-L |
SL-CBSTS SH-CBSTS SHD-CBSTS | 2-3 |
4 | |
5 | |
6 | |
8 | |
10 | |
12 | |
2.5- 3 | |
4 | |
5 | |
6 | |
8 | |
10 | |
3-4 | |
5 | |
6 | |
8 | |
10 | |
12 | |
14 | |
16 | |
4-5 | |
6 | |
8 | |
10 | |
12 | |
14 | |
16 | |
18 | |
20 | |
5-6 | |
8 | |
10 | |
12 | |
14 | |
16 | |
18 | |
20 | |
25 | |
6-6 | |
8 | |
10 | |
12 | |
14 | |
16 | |
18 | |
20 | |
25 | |
30 | |
8-6 | |
8 | |
10 | |
12 | |
14 | |
16 | |
18 | |
20 | |
25 | |
30 | |
10-10 | |
12 | |
14 | |
16 | |
18 | |
20 | |
25 | |
30 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Application | Cleaning Method | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X3 | M2-3 | |
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X4 | M2-4 | |
฿ 212.44 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X5 | M2-5 | |
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X6 | M2-6 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X8 | M2-8 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X10 | M2-10 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Chemical Resistance | Precision Cleaning | M2 | M2X12 | M2-12 | |
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X3 | M2.5-3 | |
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X4 | M2.5-4 | |
฿ 212.44 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X5 | M2.5-5 | |
฿ 215.31 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X6 | M2.5-6 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X8 | M2.5-8 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Chemical Resistance | Precision Cleaning | M2.5 | M2.5X10 | M2.5-10 | |
฿ 200.96 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X4 | M3-4 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X5 | M3-5 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X6 | M3-6 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X8 | M3-8 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X10 | M3-10 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X12 | M3-12 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 14 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X14 | M3-14 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Chemical Resistance | Precision Cleaning | M3 | M3X16 | M3-16 | |
฿ 180.86 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X5 | M4-5 | |
฿ 157.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X6 | M4-6 | |
฿ 157.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X8 | M4-8 | |
฿ 157.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X10 | M4-10 | |
฿ 157.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X12 | M4-12 | |
฿ 183.73 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 14 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X14 | M4-14 | |
฿ 183.73 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 16 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X16 | M4-16 | |
฿ 183.73 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 18 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X18 | M4-18 | |
฿ 183.73 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Standard / Chemical Resistance | Precision Cleaning | M4 | M4X20 | M4-20 | |
฿ 166.51 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 6 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X6 | M5-6 | |
฿ 166.51 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X8 | M5-8 | |
฿ 166.51 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X10 | M5-10 | |
฿ 166.51 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X12 | M5-12 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 14 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X14 | M5-14 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 16 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X16 | M5-16 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 18 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X18 | M5-18 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X20 | M5-20 | |
฿ 177.99 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Standard / Chemical Resistance | Precision Cleaning | M5 | M5X25 | M5-25 | |
฿ 175.12 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 6 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X6 | M6-6 | |
฿ 175.12 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 8 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X8 | M6-8 | |
฿ 175.12 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X10 | M6-10 | |
฿ 175.12 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X12 | M6-12 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 14 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X14 | M6-14 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 16 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X16 | M6-16 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 18 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X18 | M6-18 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X20 | M6-20 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X25 | M6-25 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Standard / Chemical Resistance | Precision Cleaning | M6 | M6X30 | M6-30 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 6 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X6 | M8-6 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 8 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X8 | M8-8 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 10 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X10 | M8-10 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X12 | M8-12 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 14 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X14 | M8-14 | |
฿ 198.09 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 16 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X16 | M8-16 | |
฿ 212.44 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 18 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X18 | M8-18 | |
฿ 212.44 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X20 | M8-20 | |
฿ 212.44 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X25 | M8-25 | |
฿ 226.79 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Standard / Chemical Resistance | Precision Cleaning | M8 | M8X30 | M8-30 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X10 | M10-10 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X12 | M10-12 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 14 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X14 | M10-14 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X16 | M10-16 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 18 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X18 | M10-18 | |
฿ 246.89 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X20 | M10-20 | |
฿ 261.24 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 25 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X25 | M10-25 | |
฿ 269.86 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | 1.5 | Standard / Chemical Resistance | Precision Cleaning | M10 | M10X30 | M10-30 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 3 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X3 | M2-3 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 4 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X4 | M2-4 | |
฿ 221.05 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 5 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X5 | M2-5 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 6 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X6 | M2-6 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 8 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X8 | M2-8 | |
฿ 241.15 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 10 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X10 | M2-10 | |
฿ 241.15 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2 | 12 | 0.4 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2 | M2X12 | M2-12 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 3 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X3 | M2.5-3 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 4 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X4 | M2.5-4 | |
฿ 221.05 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 5 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X5 | M2.5-5 | |
฿ 223.92 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 6 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X6 | M2.5-6 | |
฿ 232.54 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 8 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X8 | M2.5-8 | |
฿ 241.15 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 2.5 | 10 | 0.45 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M2.5 | M2.5X10 | M2.5-10 | |
฿ 209.57 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 4 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X4 | M3-4 | |
฿ 206.70 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 5 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X5 | M3-5 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X6 | M3-6 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X8 | M3-8 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X10 | M3-10 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X12 | M3-12 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 14 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X14 | M3-14 | |
฿ 186.60 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 3 | 16 | 0.5 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M3 | M3X16 | M3-16 | |
฿ 189.47 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 5 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M4 | M4X5 | M4-5 | |
฿ 166.51 | CLEAN_EXTRA LOW HEAD CAP SCREW | 1 Piece(s) | Available | 7 Day(s) | 4 | 6 | 0.7 | Standard / Heat Resistance / Chemical Resistance | Electrolytic Polishing + Precision Cleaning | M4 | M4X6 | M4-6 |
Loading...
Detailed Shape | Extra Low Head | Material | C2700W | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Thread Type | Metric, Coarse | Material Certificate | 対象 |
Material Certificate: Material | SUSXM7 | Standard Name (Material) | Stainless Steel |
How can we improve?
How can we improve?