(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index Plungers Knob Less are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thread Type / Size : Coarse / M10, M12 and M16
● Tip Outer Diameter (mm) : 5, 6 and 8
● Stroke (mm) : 5, 6 and 8
● Material :
Button, Body,Pin - SUS303
Shaft - Polyacetal (red)
[Application]
Index Plungers are commonly used in various applications in factory automation systems
form | pitch | D | D 1 | D 2 | D 3 | S | B | L | L 1 | L 2 | L 3 | S 1 | Sw 1 | Sw 2 | R | Allowable load (N) | Torque (N) max. | ||
Type | M | plain screw | min. | max. | |||||||||||||||
E-SPMXPB | 10 | 1.5 | 12 | 16.1 | 18 | 12 | 5 | 5 | 47.5 | 18 | 7 | 24.5 | 5 | 6.5 | 17 | 3 | 6 | 24 | 15 |
12 | 1.75 | 12 | 19 | 20 | 14 | 6 | 6 | 12 | 20 | 7 | 26.5 | 6 | 7.5 | 19 | 2.5 | 7 | 15 | 55 | |
16 | 2 | 15 | 24.3 | 27 | 18 | 8 | 8 | 16 | 25 | 8 | 34.5 | 8 | 11 | 24 | 3.5 | 11 | 24 | 175 | |
kgf=N×0.101972 |
form | screw thread | knob | axis | main body | pin | spring | nut |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-SPMXPB | plain screw | SUS303 | Polyacetal (red) | SUS303 | SUS303 | SUS304 | SUS304 |
Part Number |
---|
E-SPMXPB10 |
E-SPMXPB12 |
E-SPMXPB16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 625.97 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5 | |
฿ 662.99 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | 6 | |
฿ 772.08 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 6 Day(s) | 10 | 16 | 8 | 8 |
Loading...
Part No | Thread | D | D1 | D2 | D3 | S | B | L | L1 | L2 | L3 | S1 | Sw1 | Sw2 | R | Load(N) | Torque(N) max. | ||
Type | M | Coarse | min. | max. | |||||||||||||||
E-SPMXPB | 10 | 1.5 | 12 | 16.1 | 18 | 12 | 5 | 5 | 47.5 | 18 | 7 | 24.5 | 5 | 6.5 | 17 | 3 | 6 | 24 | 15 |
12 | 1.75 | 12 | 19 | 20 | 14 | 6 | 6 | 12 | 20 | 7 | 26.5 | 6 | 7.5 | 19 | 2.5 | 7 | 15 | 55 | |
16 | 2 | 15 | 24.3 | 27 | 18 | 8 | 8 | 16 | 25 | 8 | 34.5 | 8 | 11 | 24 | 3.5 | 11 | 24 | 175 | |
kgf=N×0.101972 |
Operation methods of reset type and self-locking type•Reset type1 The front end is usually in a protruding state.2The front end retracts when the knob is pulled out.3If you release the knob, the front end will return to the protruding state due to the force of the built-in spring.
Type | Special Knobs | Locking Mechanism | Self-locking Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Stainless Steel | Overall Length | Standard | Pin Material | Stainless Steel |
All Stainless | Applicable | Knob | Provided | Accessories | With locknut |
How can we improve?
How can we improve?