(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Round Flanged Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 50
● Overall Length Minimum/Maximum (mm.) : 19 and 100
● Operating Temperature (℃) : -20 to 110
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - 6063T5
[Application]
Round Flanged Bushings are commonly used in various applications in factory automation systems
Case | Linear Bushings | Retainer | Ambient Operating Temp | ||
Material of Linear Bushings | Hardness | Surface Treatment | Material | Material | |
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | 6063T5 | -20~110℃ |
Part Number | Max. Stroke | Rows of balls | D | L | R1 | H | T | d | d1 | t | P.C.D | Eccentricity | Perpendicularity | ||||||||
Type of Linear Bushings | dr | Tolerance | Length | Single | Double | Single | Double | Tolerance Range | Tolerance Range | Single | Double | ||||||||||
E-LBBF | 6 | 0 -0.009 | Not Specified (Linear Bushings Single Type) L (Linear Bushings Double Type) | 20 | 7.2 | 3 | 6 | 12 | 0 -0.019 | 19 | ±0.2 | 6.2 | 12.4 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 0.015 | 0.015 |
8 | 24 | 8.5 | 15 | 24 | 8 | 16 | 32 | 24 | |||||||||||||
10 | 33 | 14 | 19 | 0 -0.022 | 29 | 9 | 18 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | ||||||||
12 | 34 | 17 | 21 | 30 | 10 | 20 | 42 | 32 | |||||||||||||
13 | 36 | 23 | 32 | 43 | 33 | ||||||||||||||||
16 | 40 | 18 | 4 | 8 | 28 | 37 | 13 | 26 | 48 | 38 | |||||||||||
20 | 0 -0.010 | 47 | 22 | 32 | 42 | 14 | 28 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | ||||||||
25 | 50 | 37 | 45 | 15 | 30 | 60 | 48 | 0.018 | 0.018 | ||||||||||||
30 | 85 | 47 | 3 | 6 | 45 | 64 | 18 | 36 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | |||||||
35 | 0 -0.012 | 90 | 55 | 52 | 0 -0.03 | 70 | ±0.3 | 20 | 40 | 82 | 67 | ||||||||||
40 | 110 | 69 | 60 | 80 | 96 | 13 | 9 | 14 | 8.1 | 78 | |||||||||||
45 | 65 | 24 | 48 | 102 | 84 | ||||||||||||||||
50 | 140 | 89 | 72 | 100 | 110 | 92 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Ball Recirculating Type | Length |
---|---|---|---|---|---|---|---|---|---|---|
฿ 316.88 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 6 | 19 | 12 | Single | Single | |
฿ 327.27 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 6 | 19 | 12 | Double | Double | |
฿ 317.53 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 8 | 24 | 15 | Single | Single | |
฿ 327.92 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 8 | 24 | 15 | Double | Double | |
฿ 329.87 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 29 | 19 | Single | Single | |
฿ 351.95 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 10 | 29 | 19 | Double | Double | |
฿ 343.51 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 12 | 30 | 21 | Single | Single | |
฿ 366.23 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 12 | 30 | 21 | Double | Double | |
฿ 353.90 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 13 | 32 | 23 | Single | Single | |
฿ 376.62 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 13 | 32 | 23 | Double | Double | |
฿ 400.65 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 16 | 37 | 28 | Single | Single | |
฿ 435.06 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 16 | 37 | 28 | Double | Double | |
฿ 437.01 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | Same day | 20 | 42 | 32 | Single | Single | |
฿ 471.43 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 20 | 42 | 32 | Double | Double | |
฿ 920.78 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 25 | 59 | 40 | Single | Single | |
฿ 922.08 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 25 | 59 | 40 | Double | Double | |
฿ 1,395.45 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 30 | 64 | 45 | Single | Single | |
฿ 1,398.05 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 30 | 64 | 45 | Double | Double | |
฿ 2,007.14 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 35 | 70 | 52 | Single | Single | |
฿ 2,009.74 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 35 | 70 | 52 | Double | Double | |
฿ 2,414.94 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 40 | 80 | 60 | Single | Single | |
฿ 2,424.68 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 40 | 80 | 60 | Double | Double | |
฿ 2,998.05 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 45 | 80 | 65 | Single | Single | |
฿ 3,005.19 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 45 | 80 | 65 | Double | Double | |
฿ 3,624.03 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 50 | 100 | 72 | Single | Single | |
฿ 3,635.71 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 50 | 100 | 72 | Double | Double |
Loading...
Case | Ball | Retainer | Ambient Operating Temp | ||
Material | Hardness | Surface Treatment | Material | Material | |
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | 6063T5 | -20~110℃ |
Part Number | Max. Stroke | Rows of balls | D | L | R1 | H | T | d | d1 | t | P.C.D | Eccentricity | Perpendicularity | ||||||||
Type | dr | Tolerance | Length | Single | Double | Single | Double | Tolerance Range | Tolerance Range | Single | Double | ||||||||||
E-LBBF | 6 | 0 -0.009 | Not Specified (Single Type) L (Double Type) | 20 | 7.2 | 3 | 6 | 12 | 0 -0.019 | 19 | ±0.2 | 6.2 | 12.4 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 0.015 | 0.015 |
8 | 24 | 8.5 | 15 | 24 | 8 | 16 | 32 | 24 | |||||||||||||
10 | 33 | 14 | 19 | 0 -0.022 | 29 | 9 | 18 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | ||||||||
12 | 34 | 17 | 21 | 30 | 10 | 20 | 42 | 32 | |||||||||||||
13 | 36 | 23 | 32 | 43 | 33 | ||||||||||||||||
16 | 40 | 18 | 4 | 8 | 28 | 37 | 13 | 26 | 48 | 38 | |||||||||||
20 | 0 -0.010 | 47 | 22 | 32 | 42 | 14 | 28 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | ||||||||
25 | 50 | 37 | 45 | 15 | 30 | 60 | 48 | 0.018 | 0.018 | ||||||||||||
30 | 85 | 47 | 3 | 6 | 45 | 64 | 18 | 36 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | |||||||
35 | 0 -0.012 | 90 | 55 | 52 | 0 -0.03 | 70 | ±0.3 | 20 | 40 | 82 | 67 | ||||||||||
40 | 110 | 69 | 60 | 80 | 96 | 13 | 9 | 14 | 8.1 | 78 | |||||||||||
45 | 65 | 24 | 48 | 102 | 84 | ||||||||||||||||
50 | 140 | 89 | 72 | 100 | 110 | 92 |
Basic Load Rating | ||||
C (Dynamic) N | Co (Static) N | |||
dr | Single | Double | Single | Double |
6 | 232 | 380 | 160 | 320 |
8 | 358 | 590 | 262 | 520 |
10 | 656 | 1140 | 490 | 1030 |
12 | 1120 | 1810 | 850 | 1720 |
13 | 1180 | 1830 | 880 | 1750 |
16 | 1590 | 2230 | 1660 | 2360 |
20 | 1640 | 2310 | 1730 | 2520 |
25 | 1710 | 2420 | 1360 | 2780 |
30 | 3120 | 4920 | 3220 | 6710 |
35 | 3260 | 5180 | 3610 | 7200 |
40 | 4380 | 6930 | 4960 | 9810 |
45 | 4420 | 7060 | 5120 | 9960 |
50 | 5810 | 9210 | 7130 | 14300 |
d [Φ:mm] | Case | Ball | Retainer | Ambient Operating Temp | ||||||||||
Material | Hardness | Surface Treatment | Material | Material | ||||||||||
6~50 | Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | 6063T5 | -20~110℃ | ||||||||
Electronic & Electrical | Automotive | Lithium battery | ||
LCD | Smart Phones | Semiconductor | ||
Type | Flange | Flange Type | Standard Flange | Outer Cylinder Material | SUJ2 Equivalent |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | Electroless nickel plating | Lubrication Type | Not Provided | Motion | Linear/Rotary |
Types | Standard Flange | Flange Shape | Round flanged | Ball Material | SUJ Equivalent |
Retainer Material | 6063T5 | Seal | Have |
How can we improve?
How can we improve?