(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction Cups are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Vacuum Outlet Port :Threaded / One-Touch fitting
● Outer Diameter Minimum/Maximum (mm.) : 8 and 20
● Operating Temperature (℃) :
Nitrile Rubber : -30 to 110
Fluorosilicone Rubber : -50 to 180
● Suction Cup Material :
Black Nitrile Rubber Shore A55
Light Brown Fluorosilicone Rubber Shore A55
[Application]
Suction Cups are commonly used in various applications in factory automation systems
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Fluorosilicone Rubber | Light Brown |
Cup Dia. | Fitting Type (K Shape) | |||
B | L2 | Width Across H1 | Width Across H2 | |
8 | 30.3 | 8 | 8 | 10 |
10 | 30.6 | 8.3 | ||
15 | 31.3 | 9 | ||
20 | 32.1 | 9.8 |
Cup Dia. | Fitting Type (T Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
8 | 43.2 | 16.5 | 10 | 7 | 1.0~1.9 |
10 | 43.5 | 16.8 | |||
15 | 17.5 | ||||
20 | 45 | 18.3 |
Cup Dia. | Fitting Type (L Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
8 | 39.5 | 23.5 | 10 | 8 | 1.0~1.9 |
10 | 39.8 | 23.8 | |||
15 | 40.5 | 24.5 | |||
20 | 41.3 | 25.3 |
Cup Dia. | Fitting Type (S Shape) | |||
B | L2 | Width Across H1 | Maximum Spring Load (N) | |
8 | 30.5 | 21 | 12 | 2.3~3.9 |
10 | 30.8 | 21.3 | ||
15 | 31.5 | 22 | ||
20 | 32.3 | 22.8 |
Part Number | Suction Cup Dimension | |||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 |
E-VP | TS(Nitrile Rubber) TSS(Silicon Rubber) | Unspecified (Direct Mounting) | 8 | 5.5 | 7 | 8 |
10 | 5.8 | 10 | ||||
15 | 6.5 | 7.5 | 15 | |||
20 | 7.3 | 20 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVP | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | S(Nitrile Rubber) SS(Fluorosilicone Rubber) | 8 | 8 | 5.5 |
10 | 10 | 5.8 | |||
15 | 15 | 6.5 | |||
20 | 20 | 7.3 |
Suction Cup Material | Nitrile Rubber | Fluorosilicone Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Vacuum Outlet Port | Rubber Group Material | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 488.31 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 8 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 521.43 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 521.43 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 553.90 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 603.90 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 8 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 620.78 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 637.01 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 670.13 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | - | Top one-touch fitting | |
฿ 651.95 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 685.71 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 685.71 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 718.83 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 768.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 784.42 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 801.95 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 835.06 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Horizontal one-touch fitting | |
฿ 685.71 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | [Nitrile Rubber] Nitrile Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 718.83 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | [Nitrile Rubber] Nitrile Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 542.00 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | Same day | - | Threaded | [Nitrile Rubber] Nitrile Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 751.95 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | [Nitrile Rubber] Nitrile Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 801.95 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | Fluorosilicone Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 818.83 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | Fluorosilicone Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 835.06 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | Fluorosilicone Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 868.18 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | Threaded | Fluorosilicone Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top male thread | |
฿ 603.90 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 637.01 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 637.01 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 670.13 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | [Nitrile Rubber] Nitrile Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 719.48 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 8 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 735.71 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 752.60 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 785.06 | ECONOMY VACUUM PAD SET | 1 Piece(s) | Available | 6 Day(s) | - | One-Touch Couplings | Fluorosilicone Rubber | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 3 | Top one-touch fitting | |
฿ 105.84 | ECONOMY VACUUM PAD | 1 Piece(s) | Available | Same day | 10 | - | [Nitrile Rubber] Nitrile Rubber | 8 | Suction cup piece | - | - | - | |
฿ 139.61 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | [Nitrile Rubber] Nitrile Rubber | 10 | Suction cup piece | - | - | - | |
฿ 139.61 | ECONOMY VACUUM PAD | 1 Piece(s) | Available | Same day | 10 | - | [Nitrile Rubber] Nitrile Rubber | 15 | Suction cup piece | - | - | - | |
฿ 172.08 | ECONOMY VACUUM PAD | 1 Piece(s) | Available | Same day | 10 | - | [Nitrile Rubber] Nitrile Rubber | 20 | Suction cup piece | - | - | - | |
฿ 221.43 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | Fluorosilicone Rubber | 8 | Suction cup piece | - | - | - | |
฿ 238.31 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | Fluorosilicone Rubber | 10 | Suction cup piece | - | - | - | |
฿ 255.19 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | Fluorosilicone Rubber | 15 | Suction cup piece | - | - | - | |
฿ 287.66 | ECONOMY VACUUM PAD | 4 Piece(s) | Available | 6 Day(s) | 10 | - | Fluorosilicone Rubber | 20 | Suction cup piece | - | - | - |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A55 | Black |
Fluorosilicone Rubber | Light Brown |
Cup Dia. | Fitting Type (K Shape) | |||
B | L2 | Width Across H1 | Width Across H2 | |
8 | 30.3 | 8 | 8 | 10 |
10 | 30.6 | 8.3 | ||
15 | 31.3 | 9 | ||
20 | 32.1 | 9.8 |
Cup Dia. | Fitting Type (T Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
8 | 43.2 | 16.5 | 10 | 7 | 1.0~1.9 |
10 | 43.5 | 16.8 | |||
15 | 17.5 | ||||
20 | 45 | 18.3 |
Cup Dia. | Fitting Type (L Shape) | ||||
B | L2 | Width Across H1 | Width Across H2 | Maximum Spring Load (N) | |
8 | 39.5 | 23.5 | 10 | 8 | 1.0~1.9 |
10 | 39.8 | 23.8 | |||
15 | 40.5 | 24.5 | |||
20 | 41.3 | 25.3 |
Cup Dia. | Fitting Type (S Shape) | |||
B | L2 | Width Across H1 | Maximum Spring Load (N) | |
8 | 30.5 | 21 | 12 | 2.3~3.9 |
10 | 30.8 | 21.3 | ||
15 | 31.5 | 22 | ||
20 | 32.3 | 22.8 |
Part Number | Suction Cup Dimension | |||||
Type | Material | Mounting Accessories | Cup Dia. | B1 | d1 | d2 |
E-VP | TS(Nitrile Rubber) TSS(Silicon Rubber) | Unspecified (Direct Mounting) | 8 | 5.5 | 7 | 8 |
10 | 5.8 | 10 | ||||
15 | 6.5 | 7.5 | 15 | |||
20 | 7.3 | 20 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVP | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | S(Nitrile Rubber) SS(Fluorosilicone Rubber) | 8 | 8 | 5.5 |
10 | 10 | 5.8 | |||
15 | 15 | 6.5 | |||
20 | 20 | 7.3 |
Suction Cup Material | Nitrile Rubber | Fluorosilicone Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | |
Weather Resistance | △ | ○ | |
Ozone Resistance | △ | ◎ | |
Acid Resistance | △ | ○ | |
Alkali Resistance | ○ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ |
(Benzene·Toluene) | △ | △ | |
Surface Resistivity | - | - |
Pad Shape | For Thin Object | Environment | Standard | Material | Rubber Group |
---|
How can we improve?
How can we improve?