1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Carriers Medium Load, Inner Height 25mm, Separator (Separator Attachable)

Cable Carriers Medium Load, Inner Height 25mm, Separator (Separator Attachable)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 109.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

Cable Carriers are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Separator : Provided / Not provided
● Inner Width Minimum/Maximum (mm.) : 25 and 125
● Inner Height (mm.) : 25
● Bending Radius R Minimum/Maximum (mm.) : 55 and 150
● Material: PA+Glass Fiber.
[Application]
Cable Carriers are commonly used in various applications in factory automation systems

Product Overview

Cable Carriers protection chain, which can prevent the cables or air pipes connected to the moving parts of the equipment from twisting, stretching and entanglement due to movement.

① Interior height of Cable Carriers 25mm, medium-load strength, suitable for working positions with higher strength and longer moving stroke. Interior width 25mm-125mm
② The Cable Carriers can be opened along the inner diameter or outer diameter, facilitating assembly and disassembly. Separators can be added for easier wiring.
③ Cable Carriers Material : Imported PA+Glass Fiber.

Cable Carrier
Interior height: 25mm Exterior height: 35mm
Max. cable O.D.: 23mm

Dimensional Drawing

Igus
 
Connector Dimension
Cable Carrier
CANumber of Teeth
Interior WidthHole Pitch
25143
40254
55446
75648
90779
1009010
12511212
Connector Mounting Method
Igus
Material: PA

Specification Table

Ordering Example
 
Part NumberCable CarriersInterior Width
C*
Cable CarriersAvailable Bending
Radius R*
Cable CarriersNumber of Links*
(Corresponding Length)
Cable Carriers
Separator
Cable Carriers
Number of Separators
Exterior Height
B
Exterior Width
W
Pitch
P
Mounting Dimension (Corresponding Bending Radius)
Cable CarriersTypeCable CarriersInterior Height A*Mounting Height HRequired Space Height HFArc Length + Margin K
E-MPU
(Outside Open)

E-MPD
(Inside Open)
252555
75
100
125
150
10~68
(450mm~
3060mm)
S254~65354145145
185
235
285
335
H+25265
330
405
485
565
4056
5571
7591
90106
100116
125141
Cable CarriersProducts can be purchased with additional connector comb-tooth plates and separators. For the specific number of connector comb-tooth plates and separators, refer toMISUMI website.
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-250.25.12
E-250.40.12
E-250.55.12
E-250.75.12
E-250.90.12
E-250.100.12
E-250.125.12
E-MPD25-25-55-0
E-MPD25-25-55-10
E-MPD25-25-55-10-S25-4
E-MPD25-25-55-10-S25-5
E-MPD25-25-55-10-S25-10
E-MPD25-25-55-11
E-MPD25-25-55-11-S25-4
E-MPD25-25-55-11-S25-6
E-MPD25-25-55-11-S25-11
E-MPD25-25-55-12
E-MPD25-25-55-12-S25-4
E-MPD25-25-55-12-S25-6
E-MPD25-25-55-12-S25-12
E-MPD25-25-55-13
E-MPD25-25-55-13-S25-5
E-MPD25-25-55-13-S25-7
E-MPD25-25-55-13-S25-13
E-MPD25-25-55-14
E-MPD25-25-55-14-S25-5
E-MPD25-25-55-14-S25-7
E-MPD25-25-55-14-S25-14
E-MPD25-25-55-15
E-MPD25-25-55-15-S25-5
E-MPD25-25-55-15-S25-8
E-MPD25-25-55-15-S25-15
E-MPD25-25-55-16
E-MPD25-25-55-16-S25-6
E-MPD25-25-55-16-S25-8
E-MPD25-25-55-16-S25-16
E-MPD25-25-55-17
E-MPD25-25-55-17-S25-6
E-MPD25-25-55-17-S25-9
E-MPD25-25-55-17-S25-17
E-MPD25-25-55-18
E-MPD25-25-55-18-S25-6
E-MPD25-25-55-18-S25-9
E-MPD25-25-55-18-S25-18
E-MPD25-25-55-19
E-MPD25-25-55-19-S25-7
E-MPD25-25-55-19-S25-10
E-MPD25-25-55-19-S25-19
E-MPD25-25-55-20
E-MPD25-25-55-20-S25-7
E-MPD25-25-55-20-S25-10
E-MPD25-25-55-20-S25-20
E-MPD25-25-55-21
E-MPD25-25-55-21-S25-7
E-MPD25-25-55-21-S25-11
E-MPD25-25-55-21-S25-21
E-MPD25-25-55-22
E-MPD25-25-55-22-S25-8
E-MPD25-25-55-22-S25-11
E-MPD25-25-55-22-S25-22
E-MPD25-25-55-23
E-MPD25-25-55-23-S25-8
E-MPD25-25-55-23-S25-12
E-MPD25-25-55-23-S25-23
E-MPD25-25-55-24
E-MPD25-25-55-24-S25-8
E-MPD25-25-55-24-S25-12
E-MPD25-25-55-24-S25-24
E-MPD25-25-55-25
E-MPD25-25-55-25-S25-9
E-MPD25-25-55-25-S25-13
E-MPD25-25-55-25-S25-25
E-MPD25-25-55-26
E-MPD25-25-55-26-S25-9
E-MPD25-25-55-26-S25-13
E-MPD25-25-55-26-S25-26
E-MPD25-25-55-27
E-MPD25-25-55-27-S25-9
E-MPD25-25-55-27-S25-14
E-MPD25-25-55-27-S25-27
E-MPD25-25-55-28
E-MPD25-25-55-28-S25-10
E-MPD25-25-55-28-S25-14
E-MPD25-25-55-28-S25-28
E-MPD25-25-55-29
E-MPD25-25-55-29-S25-10
E-MPD25-25-55-29-S25-15
E-MPD25-25-55-29-S25-29
E-MPD25-25-55-30
E-MPD25-25-55-30-S25-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Width C
(mm)
Bending Radius R
(mm)
Link Pitch P
(mm)
Cable Insertion Surface Number of Links Separator
(Piece)

฿ 323.38

ECONOMY CABLE CARRIERS 1 Piece(s) Available 7 Day(s) 1025Joints in one set-Not ProvidedJoints in one setNot provided

฿ 342.86

ECONOMY CABLE CARRIERS 1 Piece(s) Available 6 Day(s) -40Joints in one set-Not ProvidedJoints in one setNot provided

฿ 359.74

ECONOMY CABLE CARRIERS 1 Piece(s) Available 6 Day(s) -55Joints in one set-Not ProvidedJoints in one setNot provided

฿ 374.68

ECONOMY CABLE CARRIERS 1 Piece(s) Available 6 Day(s) -75Joints in one set-Not ProvidedJoints in one setNot provided

฿ 386.36

ECONOMY CABLE CARRIERS 1 Piece(s) Available 7 Day(s) 1090Joints in one set-Not ProvidedJoints in one setNot provided

฿ 403.90

ECONOMY CABLE CARRIERS 1 Piece(s) Available 7 Day(s) 10100Joints in one set-Not ProvidedJoints in one setNot provided

฿ 421.43

ECONOMY CABLE CARRIERS 1 Piece(s) Available 7 Day(s) 10125Joints in one set-Not ProvidedJoints in one setNot provided

฿ 109.09

ECONOMY CABLE CARRIERS 1 Piece(s) Available 7 Day(s) -255545Inner Radius MountSingle section without jointsNot provided

฿ 1,379.22

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount10(Length 450 mm)Not provided

฿ 1,451.30

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount10(Length 450 mm)4

฿ 1,468.18

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount10(Length 450 mm)5

฿ 1,556.49

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount10(Length 450 mm)10

฿ 1,485.71

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount11(Length 495 mm)Not provided

฿ 1,556.49

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount11(Length 495 mm)4

฿ 1,592.21

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount11(Length 495 mm)6

฿ 1,679.22

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount11(Length 495 mm)11

฿ 1,591.56

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount12(Length 540 mm)Not provided

฿ 1,661.69

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount12(Length 540 mm)4

฿ 1,696.75

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount12(Length 540 mm)6

฿ 1,801.95

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount12(Length 540 mm)12

฿ 1,697.40

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount13(Length 585 mm)Not provided

฿ 1,785.71

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount13(Length 585 mm)5

฿ 1,820.78

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount13(Length 585 mm)7

฿ 1,927.27

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount13(Length 585 mm)13

฿ 1,803.25

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount14(Length 630 mm)Not provided

฿ 1,890.91

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount14(Length 630 mm)5

฿ 1,925.97

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount14(Length 630 mm)7

฿ 2,050.00

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount14(Length 630 mm)14

฿ 1,909.09

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount15(Length 675 mm)Not provided

฿ 1,996.10

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount15(Length 675 mm)5

฿ 2,050.00

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount15(Length 675 mm)8

฿ 2,173.38

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount15(Length 675 mm)15

฿ 2,014.94

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount16(Length 720 mm)Not provided

฿ 2,120.13

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount16(Length 720 mm)6

฿ 2,155.19

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount16(Length 720 mm)8

฿ 2,296.10

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount16(Length 720 mm)16

฿ 2,119.48

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount17(Length 765 mm)Not provided

฿ 2,225.32

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount17(Length 765 mm)6

฿ 2,278.57

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount17(Length 765 mm)9

฿ 2,420.13

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount17(Length 765 mm)17

฿ 2,225.97

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount18(Length 810 mm)Not provided

฿ 2,331.82

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount18(Length 810 mm)6

฿ 2,383.77

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount18(Length 810 mm)9

฿ 2,542.86

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount18(Length 810 mm)18

฿ 2,331.82

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount19(Length 855 mm)Not provided

฿ 2,454.55

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount19(Length 855 mm)7

฿ 2,507.79

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount19(Length 855 mm)10

฿ 2,665.58

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount19(Length 855 mm)19

฿ 2,437.01

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount20(Length 900 mm)Not provided

฿ 2,560.39

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount20(Length 900 mm)7

฿ 2,613.64

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount20(Length 900 mm)10

฿ 2,789.61

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount20(Length 900 mm)20

฿ 2,543.51

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount21(Length 945 mm)Not provided

฿ 2,664.94

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount21(Length 945 mm)7

฿ 2,737.01

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount21(Length 945 mm)11

฿ 2,912.99

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount21(Length 945 mm)21

฿ 2,648.05

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount22(Length 990 mm)Not provided

฿ 2,789.61

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount22(Length 990 mm)8

฿ 2,842.21

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount22(Length 990 mm)11

฿ 3,037.01

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount22(Length 990 mm)22

฿ 2,754.55

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount23(Length 1035 mm)Not provided

฿ 2,895.45

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount23(Length 1035 mm)8

฿ 2,966.23

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount23(Length 1035 mm)12

฿ 3,159.74

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount23(Length 1035 mm)23

฿ 2,859.09

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount24(Length 1080 mm)Not provided

฿ 3,001.30

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount24(Length 1080 mm)8

฿ 3,070.78

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount24(Length 1080 mm)12

฿ 3,283.12

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount24(Length 1080 mm)24

฿ 2,965.58

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount25(Length 1125 mm)Not provided

฿ 3,124.03

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount25(Length 1125 mm)9

฿ 3,194.81

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount25(Length 1125 mm)13

฿ 3,406.49

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount25(Length 1125 mm)25

฿ 3,071.43

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount26(Length 1170 mm)Not provided

฿ 3,229.87

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount26(Length 1170 mm)9

฿ 3,300.00

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount26(Length 1170 mm)13

฿ 3,529.22

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount26(Length 1170 mm)26

฿ 3,176.62

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount27(Length 1215 mm)Not provided

฿ 3,335.71

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount27(Length 1215 mm)9

฿ 3,424.03

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount27(Length 1215 mm)14

฿ 3,653.25

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount27(Length 1215 mm)27

฿ 3,283.12

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount28(Length 1260 mm)Not provided

฿ 3,459.74

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount28(Length 1260 mm)10

฿ 3,528.57

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount28(Length 1260 mm)14

฿ 3,775.97

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount28(Length 1260 mm)28

฿ 3,387.66

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount29(Length 1305 mm)Not provided

฿ 3,564.94

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount29(Length 1305 mm)10

฿ 3,652.60

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount29(Length 1305 mm)15

฿ 3,898.70

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount29(Length 1305 mm)29

฿ 3,493.51

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount30(Length 1350 mm)Not provided

฿ 3,670.13

ECONOMY CABLE CARRIERS 1 Piece(s) Available 10 Day(s) -255545Inner Radius Mount30(Length 1350 mm)10

Loading...

Basic Information

Inner Height A(mm) 25

Frequently Asked Questions (FAQ)

Question: Do you have medium-load drag chain products with a higher inner height?
Answer: Yes, they will be released gradually.
Question: Is it necessary to set a separator for each drag chain?
Answer: According to the condition of wiring, it is generally recommended to set one separator every 2 or 3 chains.
Question: Can your company's drag chains replace Igus drag chains?
Answer: Yes, this series is benchmarked against Igus 2400 and 2500 series.