1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Regulators (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part14 CLICK here

Product Description

Compact Regulators are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Original pressure stabilization mechanism for precise and stable pressure regulation.
● Thread Connector Supply Side : G1/8, G1/4, G3/8 and G1/2
● Thread Connector Control Side : G1/8, G1/4, G3/8 and G1/2
● Pressure Gauge : Provided/ Not Provided
● Operating Temperature (℃) : -5 to 70
[Application]
Compact Regulators are commonly used in various applications in factory automation systems

Product Overview of Regulators, Pressure Boosting Valves

Regulators, Pressure Boosting Valves, MISUMI's self-developed, economy series air source handling series regulators are available in common market sizes, in MISUMI's exclusive yellow and milky white colour, with an exquisite appearance and reliable quality.
Regulator integrated products feature high filtration accuracy and adopt differential pressure drainage mechanism to ensure safe and reliable operation. The regulator uses an original piston structure for accurate and stable outputpressure.
 
Assembled Product
(With Bracket and Pressure Gauge)
Single Product
(Without Bracket and Pressure Gauge)
MINI
Product Drawing 1
MAXI
Product Drawing 1
MINI
Product Drawing 2
MAXI
Product Drawing 2

Dimensional Drawing of Regulators, Pressure Boosting Valves

Regulators, Pressure Boosting Valves, MISUMI's self-developed, economy series air source handling series regulator products are available in common market sizes, in MISUMI's exclusive yellow colour, with an exquisite appearance and reliable quality.
MISUMI's economy series regulators are available in thread sizes of 1/8, 1/4, 3/8, 1/2 Pt(R) and G, all of which are in stock for same-day shipment.

Product Drawing 9

Material of Regulators, Pressure Boosting Valves

MINI

Regulators, Pressure Boosting Valves
MINI
 
No.NameMaterialSurface Treatment
1BodyADCCoating
2Pressure gaugeCarbon SteelCoating
3Pressure Control CapPOM-
4Pressure CapPOM-
5Sealing RingNitrile Rubber-
 
MAXI

Regulators, Pressure Boosting Valves
MAXI
 
No.NameMaterialSurface Treatment
1BodyADCCoating
2Pressure gaugeCarbon SteelCoating
3Pressure Control CapPOM-
4Pressure CapPOM-
5Sealing RingNitrile Rubber-

Specification Table of Regulators, Pressure Boosting Valves

Regulators, Pressure Boosting Valves are available in specifications MINI and MAXI, which correspond to different flow rates, with the mounting thread G, which can be used with the male threads Pt and G.
Pressure Gauge & BracketStyle ①Supply Side Connection Dimension ②Control Side Connection Dimension ②Thread Type ③Pressure Regulation RangePressure Gauge Mounting ThreadPressure Scale UnitMediumMax. Operating PressureWithstanding PressureTemperature RangeWeight (g)
With
(Assembled Product)
1 (MINI)1 (1/8)1 (1/8)Thread G0.15~0.9MPa
(20~130PSI)
Pt1/8MPa/PSIAir1MPa
(145PSI)
1.5MPa
(215PSI)
-5~70℃221
2 (1/4)2 (1/4)
2 (MAXI)2 (1/4)2 (1/4)Pt1/4337
3 (3/8)3 (3/8)
4 (1/2)4 (1/2)
Without
(Single Product)
1 (MINI)1 (1/8)1 (1/8)Thread G0.15~0.9MPa
(20~130PSI)
--Air1MPa
(145PSI)
1.5MPa
(215PSI)
-5~70℃130
2 (1/4)2 (1/4)
2 (MAXI)2 (1/4)2 (1/4)209
3 (3/8)3 (3/8)
4 (1/2)4 (1/2)
 
Assembled Product
(With Bracket and Pressure Gauge)

Product Drawing 11
Single Product
(Without Bracket and Pressure Gauge)

Product Drawing 12

Alterations of Regulators, Pressure Boosting Valves

AlterationsCodeSpec.
Additional Mating 1PCS
Hand Slide Valve (Residual Pressure Valve)
HSV                                   Regulators, Pressure Boosting Valves
Air Source SizeConnection DiameterHand Slide Valve Part NumberABHDEF
1
(MINI)
1 (G 1/8)E-MHSV15227.51730G 1/8G 1/8
2 (G 1/4)E-MHSV258301932G 1/4G 1/4
2
(MAXI)
2 (G 1/4)E-MHSV258301932G 1/4G 1/4
3 (G 3/8)E-MHSV361.533.52236.5G 3/8G 3/8
4 (G 1/2)E-MHSV46837.52537G 1/2G 1/2
*A discount rate of 5% is available for selecting alteration mating products.
*To purchase a hand slide valve (residual pressure valve) separately, please inquire and place an order with the above part number E-MHSV*.

Product Features of Regulators, Pressure Boosting Valves

【Features of Regulators, Pressure Boosting Valves】
・Sealing: The well-received sealing mechanism of economy joint product is adopted to ensure air tightness and zero air leakage
・Durability: The regulator adopts a unique patented mechanism for accurate and stable pressure regulation, withstanding pressure for 20,000 cycles without leakage
・Short delivery time: all products in stock with large quantities, independent exquisite packaging, for same-day shipment 
 
Filters of Regulators, Pressure Boosting Valves
 
Product Drawing 3
 
Durability test of Regulators, Pressure Boosting Valves
Product Drawing 3
*Test conditions: apply pressure 1MPa to the regulator 3 cycles/s frequency, and record the number of times
Test Result of Regulators, Pressure Boosting Valves
NoProductCyclesResult
1MISUMI economy series products20,000OK
2Products circulating on the market 16,000Air leakage
3Products circulating on the market 213,000Air leakage

Disc breakage and air leakage of Regulators, Pressure Boosting Valves
Product Drawing 3

Example Use of Regulators, Pressure Boosting Valves

Regulators, Pressure Boosting Valves, Air source handling products are widely used in various fields of automation, automatic processing equipment, production lines, machining centers, and equipment around robots.
They are indispensable components for filtering impurities and moisture from the air, adjusting the pressure of the entire air circuit, and lubricating the circuit.

Example of Use

Precautions of Regulators, Pressure Boosting Valves

Procedure for proper use of Regulators, Pressure Boosting Valves
·Pull the yellow adjustment cap up until a crisp sound is heard, instead of pulling it out completely
·After pulling it out, rotate left and right and adjust to the required pressure, within the pressure range of 0.15~0.9MPa
·Once the pressure is adjusted to the desired value in the circuit, gently press the pressure cover until a crisp locking sound is heard
Precautions 1
Reference Flow Table
StyleJoint ThreadFlow
MINI1/8500L/Min
1/4500L/Min
MAXI1/42000L/Min
3/83000L/Min
1/24000L/Min

Related Products of Regulators, Pressure Boosting Valves

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MR1-1-G
E-MR1-2-G
E-MR2-2-G
E-MR2-3-G
E-MR2-4-G
E-MRS1-1-G
E-MRS1-2-G
E-MRS2-2-G
E-MRS2-3-G
E-MRS2-4-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia. Pressure Gauge Weight (g) Bracket Provided/Not Provided

฿ 293.00

ECONOMY REGULATORS 1 Piece(s) Available Same day 1/81/8With Pressure Gauge221Provided

฿ 293.00

ECONOMY REGULATORS 1 Piece(s) Available Same day 1/41/4With Pressure Gauge221Provided

฿ 378.00

ECONOMY REGULATORS 1 Piece(s) Available Same day 1/41/4With Pressure Gauge337Provided

฿ 378.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 3/83/8With Pressure Gauge337Provided

฿ 378.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 1/21/2With Pressure Gauge337Provided

฿ 198.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 1/81/8Not Provided130Not Provided

฿ 198.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 1/41/4Not Provided130Not Provided

฿ 268.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 1/41/4Not Provided209Not Provided

฿ 268.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 3/83/8Not Provided209Not Provided

฿ 268.00

ECONOMY REGULATORS 1 Piece(s) Available 6 Day(s) 1/21/2Not Provided209Not Provided

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Compressed Air
Shape Standard Operating Environment Standard Supply Side, Connection Type G
Control Side, Connection Type G Ambient Temperature Range(℃) -20~70 Pressure Regulation Range 0.05~0.9Mpa/20~130Psi
Max. Operating Pressure 1Mpa/145Psi Withstanding Pressure 1.5Mpa/215Psi

Frequently Asked Questions (FAQ)

Question: How to determine the applicable flow rate of MISUMI air source handling products?
Answer: MISUMI Economy series air source handling products are available in MINI and MAXI specifications, applicable to small and large flow rates, respectively. As a general rule, we recommend the use of products with flow rate larger than the actual flow rate, so that the operation of the entire circuit will not be affected by insufficient air. For details, refer to data in the flow rate table.
Question: What is the filtration accuracy of MISUMI Economy series air source handling products and in which industry environments are they used?
Answer: MISUMI Economy series air source handling products have a filtration accuracy of 40μm and are suitable for various industries, such as 3C, lithium battery, automotive and electronics, while medical and semiconductor industries require high gas quality and need filters with very small pore size, such as 5μm or even smaller. Our products only have a filtration accuracy of 40μm as standard, and products with other filtration accuracies have not been developed yet.
Question: What are the features of MISUMI air source handling products?
Answer: MISUMI Economy series air source handling products use copper filter elements with high filtration accuracy; the regulator adopts a unique piston mechanism to ensure accurate and stable pressure; the lubricator is equipped with a copper filter element to ensure the entire air circuit is safe and lubricated. All 6 series 40SKU products are fully in stock for same-day shipment.