1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XY-Axis Manual Stages, Linear Ball Guide, Thin Type (E-XYSSG40)

ECONOMY XY LBG LOW PROFILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • XY-Axis Manual Stages, Linear Ball Guide, Thin Type
  • XY-Axis Manual Stages, Linear Ball Guide, Thin Type
  • XY-Axis Manual Stages, Linear Ball Guide, Thin Type (E-XYSSG40)
  • XY-Axis Manual Stages, Linear Ball Guide, Thin Type (E-XYSSG40)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part09 CLICK here

Product Description

- XY-Axis Manual Stages, Linear Ball Guide type, E-XYSSG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 4 stage sizes are available, 40, 60, 80 and 100.
- Load capacity can be selected from 88 N to 245 N (Horizontal).
- The minimum scale for reading is 10 μm.
- 3 alteration options for changing the position of the micrometer knob are available.

Dimensional Drawing
Dimensional Drawing
*A40, A60, A80, A100 are available sizes of the screw hole on sliding table
 
Specification Table
■Specification Table
Part NumberPositioning Stage Face (mm)Movement (mm)Load Capacity (N)Straightness
(μm)
Minimum Reading
(μm)
Weight (kg)
TypeNo.Horizontal
E-XYSSG4040×40±6.588Within 10100.34
6060×601860.64
8080×80±12.51961.32
100100×1002452

■Alteration
AlterationsChanging the position of the micrometer knob 
Spec.Center
MISUMI Economy series Manual Positioning Stages Alteration Micrometer Knob Center Type
Side Left and Right Reverse
MISUMI Economy series Manual Positioning Stages Alteration Micrometer Knob Side Up Type
Without Micrometer Rotation
MISUMI Economy series Manual Positioning Stages Alteration Micrometer Knob Side Down Type
CodeACRMN

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-XYSSG40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Dimensions Alteration

฿ 11,150.00

ECONOMY XY LBG LOW PROFILE 1 Piece(s) Available 6 Day(s) 1040Standard Type

Loading...

  1. 1
Product Overview
MISUMI E-XYSSG series linear ball guide type positioning stages are economy series thin type positioning stages, which can be used in compact spaces. It is mainly used as a positioning stage for simple position adjustment. The body is made of D2 tool steel to achieve high rigidity; the surface is chemically nickel plated to provide a certain degree of rust resistance. Linear ball guide is used for guiding purpose, which meets the requirements of usage accuracy. Prices have been significantly reduced due to local production in China and improved machining process.
Product Features
Feature 1: Production cycle is shortened, shipped within 5 days at the earliest
Feature 2: Low price is achieved by simplifying the structure and improving the machining process.
Feature 3: A wide range of alterations are available to enable installation and operation under different conditions.
Feature 4: By improving the clamping mechanism, the holding force of the positioning stage is greater than that of the standard type clamping mechanism.
Specifications Overview
Type Material Surface TreatmentMovement (mm)Load Capacity (N)Straightness
E-XYSSGD2 Tool SteelChemically Nickel Plating±6.5~±12.588~245Within 10 μm

■Amount of travel
  The catalog drawing size is the state of travel 0mm, and taking this as reference, the distance moved in the left and right directions is the amount of travel.

■Load capacity
 is the force in N that the positioning stage can withstand when the center of gravity of the workpiece is in the center of the positioning stage. If used in excess of the load capacity, the positioning stage may not move properly or get stuck. Refer to the values of "Horizontal" and "Vertical" for the load resistance for horizontal and vertical installation respectively. Note that when the linear motion positioning stage is installed vertically or upside down, the accuracy may be less than the value indicated in the catalog.

■Straightness
  The maximum offset relative to the ideal axis of movement (the line connecting the start and end points is shown as the red line in the figure below. The black line is the actual trajectory of movement.) when the positioning stage moves at full stroke. Detection method: Place the micrometer on the positioning stage, with the pointer held against the reference block, let the positioning stage move at full stroke, and measure its maximum displacement, which is the straightness.

Meaning of Straightness of MISUMI Manual Positioning StageDetection Method of MISUMI Manual Positioning Stage

Usage Method
■Installation Method of X-Axis Positioning Stage
   When mounting the positioning stage to the base, basically it is mounted by moving the positioning stage surface. Refer to the following diagram.
Standard Installation Method of MISUMI Manual X-Axis Positioning Stage
The above diagram is for demonstration purpose only. Refer to each catalog or 3D data for detailed shapes and specifications of the positioning stage.

■Mounting Posture
DiagramHorizontal Installation Diagram of MISUMI X-Axis Positioning Stage Inverted Installation Diagram of MISUMI X-Axis Positioning Stage  Side-Mounted Horizontal Installation Diagram of MISUMI X-Axis Positioning Stage Side-Mounted Vertical Installation Diagram of MISUMI X-Axis Positioning Stage
Mounting PostureHorizontalInvertedSide-Mounted HorizontalSide-Mounted Vertical
Load Resistance Characteristics
Horizontal, inverted, side-mounted horizontal or side-mounted vertical installation options are available. Other installation methods should be given more attention.
Load capacity and accuracy will change greatly depending on the mounting posture.
○:Same as horizontal load capacity.
△:About 1/3 of the horizontal load capacity is the approximate standard, if the catalog contains the vertical load capacity, it should be given priority.

■Vertical Use of X-Axis Positioning Stage
  When using the X-axis positioning stage vertically, pay attention to the feed direction, which should not be in the same direction as gravity.
  When using a micrometer knob type positioning stage, note that the positioning stage is reset by extension spring. If the force applied is greater than the spring load, the positioning stage surface may fall. For such occasions, alterations can be used as a solution.
Wrong Usage MethodCorrect Usage Method
(Usually) If the force applied exceeds the tensile load of the spring, the positioning stage surface may slip off because it cannot support the weight.After selecting the alteration of the micrometer knob position change, the positioning stage surface does not fall even when used vertically.
Example of wrongly using MISUMI X-axis positioning stage verticallyExample of correctly using MISUMI X-axis positioning stage vertically
Avoid applying loads that exceed the load carrying range in the vertical direction.
Example of Use
Mechanism name: Sensor position adjustment for detecting the completion of the transducer riveting
MISUMI InCAD Library Case Study on the Use of Economy Series Manual Positioning Stages

Example of Use
Electronics/Home Appliance Automotive Medical
Application Scenario Diagram of MISUMI Manual Positioning Stages in Electronics and Home Appliance Fields Application Scenario Diagram of MISUMI Manual Positioning Stages in Automotive Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Medical Device Industry
Smart Phones Semiconductor Lithium battery
Application Scenario Diagram of MISUMI Manual Positioning Stages in Smart Phone Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Semiconductor Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Lithium-Ion Battery Industry
Precautions
■Operating temperature and environment
  Recommended operating environment: 10~50℃, 20~70%RH (no condensation)
  Accuracy assurance environment: 22±5℃, 20~70%RH (no condensation)

■Guiding mechanism
  This positioning stage adopts crossed roller guide as the guiding mechanism. Please refill the lubricant at the right time according to the usage conditions to prevent the life of crossed roller guide from being shortened due to the decrease of lubricant and aging.

■Clamping mechanism
  ①The clamping mechanism of the positioning stage is fixed by the frictional force generated by the fastening screw, so when the applied external force exceeds the frictional force of the clamping mechanism section, it will cause the positioning stage to move. The user should take appropriate measures to avoid movement of the positioning stage surface during use. If clamping reinforcement is required, disc clamping or opposite clamping can be selected.
  ②The holding force is the value of the force that keeps the positioning stage surface from moving in the clamped condition. Since the maximum holding force varies with the tightening torque, please ensure a sufficiently large safety factor when designing.

■Feed mechanism
  The shape of a positioning stage with a micrometer knob installed as shown in the figure below is generally called the standard type. Free selection is possible by combining the installation space, mounting posture, and operation method. However, due to the structure of the product, there are some models where the installation position of the micrometer knob cannot be changed. For details, refer to the [Alteration] at the bottom of each product page.
Micrometer Knob Position Diagram of MISUMI Manual X-Axis Positioning Stage Standard Type

■Flatness of the mounting surface
The upper and lower positioning stage surface may be deformed due to the different flatness of its mounting surface. Deformation of the positioning stage surface may result in gaps, looseness due to failure to obtain the specified preload, or poor sliding due to excessive preload. Therefore, it is recommended that the flatness of the mounting surface be kept at about 5 microns.
Related Products
X-Axis Motorized Positioning Stages XY-Axis Motorized Positioning Stages Z-Axis Motorized Positioning Stages
MISUMI Economy series Electric X-Axis Linear Ball Guide Type Positioning Stages C-XMBS Series MISUMI Economy series Electric X-Axis Linear Ball Guide Type Positioning Stages C-XMBS Series MISUMI Economy series Electric Z-Axis Linear Ball Guide Type Positioning Stages C-XMBS Series
Typical Model: C-XMBS420-L-A-2 Typical Model: C-XYMBS420-L-A-2 Typical Model: C-ZMBS420-L-A-2
Advantages: low price, fast delivery Advantages: low price, fast delivery Advantages: low price, fast delivery

Please check the type/dimensions/specifications of the part E-XYSSG40 in the XY-Axis Manual Stages, Linear Ball Guide, Thin Type series.

Products with similar specification

Part Number
E-XYSSG100-A
E-XYSSG100-CR
E-XYSSG100-MN
E-XYSSG40-A
E-XYSSG40-CR
E-XYSSG40-MN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSTable Dimensions Alteration

฿ 15,204.00

1 Piece(s) Available Same day 10100A

฿ 15,204.00

1 Piece(s) Available Same day 10100CR

฿ 14,249.00

1 Piece(s) Available 10 Day(s) 10100MN

฿ 11,053.00

1 Piece(s) Available 10 Day(s) 1040A

฿ 11,053.00

1 Piece(s) Available 10 Day(s) 1040CR

฿ 10,098.00

1 Piece(s) Available 10 Day(s) 1040MN