(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- XY-Axis Manual Stages, Cross Roller Guide type, E-XYPG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80.
- Load capacity can be selected from 17.6 N to 93.1 N.
- The minimum scale for reading is 10 μm.
- 8 alteration options for changing the position of the micrometer knob are available.
Part Number | Positioning Stage Face (mm) | Movement (mm) | Load Capacity (N) | Straightness (μm) | Minimum Reading (μm) | Weight (kg) | |
Type | No. | Horizontal | |||||
E-XYPG | 40 | 40×40 | ±6.5 | 17.6 | Within 10 | 10 | 0.3 |
60 | 60×60 | 44.1 | 0.52 | ||||
80 | 80×80 | ±12.5 | 93.1 | 1.0 |
Alterations | Changing the position of the micrometer knob | ||||
Spec. | Center | Center Left and Right Reverse | Side Left and Right Reverse | Side Up and Down Reverse | Left and Right/Up and Down Reverse |
Code | A | AR | CR | CZ | CZR |
Alterations | Changing the position of the micrometer knob | ||||
Spec. | Disc Clamping | Opposite Clamping | Without Micrometer Knob | ||
Code | H | P | MN |
Part Number |
---|
E-XYPG40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Dimensions | Alteration |
---|---|---|---|---|---|---|---|---|
฿ 4,478.00 | ECONOMY XY-AXIS CROSS ROLLER | 1 Piece(s) | Available | Same day | 10 | 40 | Standard Type |
Loading...
Type | Material | Surface Treatment | Movement (mm) | Load Capacity (N) | Straightness |
E-XYPG | Aluminum Alloy | Black Anodized | ±6.5~±12.5 | 17.6~93.1 | Within 10μm |
Diagram | ||||
Mounting Posture | Horizontal | Inverted | Side-Mounted Horizontal | Side-Mounted Vertical |
Load Resistance Characteristics | ○ | ○ | △ | △ |
Wrong Usage Method | Correct Usage Method |
(Usually) If the force applied exceeds the tensile load of the spring, the positioning stage surface may slip off because it cannot support the weight. | After selecting the alteration of the micrometer knob position change, the positioning stage surface does not fall even when used vertically. |
Electronics/Home Appliance | Automotive | Medical | ||
Smart Phones | Semiconductor | Lithium battery | ||
X-Axis Motorized Positioning Stages | XY-Axis Motorized Positioning Stages | Z-Axis Motorized Positioning Stages | ||
Typical Model: C-XMBS420-L-A-2 | Typical Model: C-XYMBS420-L-A-2 | Typical Model: C-ZMBS420-L-A-2 | ||
Advantages: low price, fast delivery | Advantages: low price, fast delivery | Advantages: low price, fast delivery |
Please check the type/dimensions/specifications of the part E-XYPG40 in the XY-Axis Manual Stages, Cross Roller Guide series.
Part Number |
---|
E-XYPG40-A |
E-XYPG40-AR |
E-XYPG40-CR |
E-XYPG40-CZ |
E-XYPG40-CZR |
E-XYPG40-H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Dimensions | Alteration |
---|---|---|---|---|---|---|---|
฿ 4,381.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | A | |
฿ 4,381.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | AR | |
฿ 4,381.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | CR | |
฿ 4,381.00 | 1 Piece(s) | Available | Same day | 10 | 40 | CZ | |
฿ 4,381.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | CZR | |
฿ 4,381.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | H |
How can we improve?
How can we improve?