(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- X-Axis Manual Stages, Cross Roller Guide type, E-XPG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80 mm.
- Load capacity can be selected from 19.6 N to 98 N (Horizontal) and 9.8 N to 49 N (Vertical).
- The minimum scale for reading is 10 μm.
- 10 alteration options for changing the position of the micrometer knob are available.
Part Number | Positioning Stage Face (mm) | Movement (mm) | Load Capacity (N) | Straightness (μm) | Minimum Reading (μm) | Weight (kg) | ||
Type | No. | Horizontal | Vertical | |||||
E-XPG | 40 | 40×40 | ±6.5 | 19.6 | 9.8 | Within 10 μm | 10 | 0.14 |
60 | 60×60 | 49 | 19.6 | 0.25 | ||||
80 | 80×80 | ±12.5 | 98 | 49 | 0.5 |
Alterations | Changing the position of the micrometer knob | ||||
Spec. | Center | Center Left and Right Reverse | Center Up and Down Reverse | Center Left and Right/Up and Down Reverse | Side Left and Right Reverse |
Code | A | AR | AZ | AZR | CR |
Alterations | Changing the position of the micrometer knob | ||||
Spec. | Side Up and Down Reverse | Left and Right/Up and Down Reverse | Disc Clamping | Opposite Clamping | Without Micrometer Knob |
Code | CZ | CZR | H | P | MN |
Part Number |
---|
E-XPG40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Dimensions | Alteration |
---|---|---|---|---|---|---|---|---|
฿ 2,290.00 | ECONOMY X-AXIS CROSS ROLLER | 1 Piece(s) | Available | Same day | 10 | 40 | Standard Type |
Loading...
Type | Material | Surface Treatment | Movement (mm) | Load Capacity (N) | Straightness |
E-XPG | Aluminum Alloy | Black Anodized | ±3.2~±12.5 | 19.6~98 | Within 10 μm |
Diagram | ||||
Mounting Posture | Horizontal | Inverted | Side-Mounted Horizontal | Side-Mounted Vertical |
Load Resistance Characteristics | ○ | ○ | △ | △ |
Wrong Usage Method | Correct Usage Method |
(Usually) If the force applied exceeds the tensile load of the spring, the positioning stage surface may slip off because it cannot support the weight. | After selecting the alteration of the micrometer knob position change, the positioning stage surface does not fall even when used vertically. |
Electronics/Home Appliance | Automotive | Medical | ||
Smart Phones | Semiconductor | Lithium battery | ||
X-Axis Motorized Positioning Stages | XY-Axis Motorized Positioning Stages | Z-Axis Motorized Positioning Stages | ||
Typical Model: C-XMBS420-L-A-2 | Typical Model: C-XYMBS420-L-A-2 | Typical Model: C-ZMBS420-L-A-2 | ||
Advantages: low price, fast delivery | Advantages: low price, fast delivery | Advantages: low price, fast delivery |
Please check the type/dimensions/specifications of the part E-XPG40 in the X-Axis Manual Stages, Cross Roller Guide series.
Part Number |
---|
E-XPG40-A |
E-XPG40-AR |
E-XPG40-AZ |
E-XPG40-AZR |
E-XPG40-CR |
E-XPG40-CZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Dimensions | Alteration |
---|---|---|---|---|---|---|---|
฿ 2,194.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | A | |
฿ 2,194.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | AR | |
฿ 2,194.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | AZ | |
฿ 2,194.00 | 1 Piece(s) | Available | 10 Day(s) | 10 | 40 | AZR | |
฿ 2,194.00 | 1 Piece(s) | Available | Same day | 10 | 40 | CR | |
฿ 2,194.00 | 1 Piece(s) | Available | Same day | 10 | 40 | CZ |
How can we improve?
How can we improve?